High performance through-hole products

I²PAK/TO-220 - High performance through-hole products

Providing industry leading performance for through hole products Nexperia’s I²PAK/TO-220 portfolio enables the separation of the electrical and thermal pathways to optimise module performance. The convenience of the tab for screw mounting on the TO-220 is complemented by industry standard footprint and excellent current handling performance. Similarly the I²PAK can be readily soldered down to form a low resistance path.

Key applications

  • Powertrain
    • Engine Control
    • Engine Fan
    • Electric Vehicle
    • Micro-Hybrid drive
    • DC to DC converters
  • Chassis & safety
    • Electric Power steering (EPS)
    • Braking Systems (ABS)
    • Electric Parking Brake (EPB)
  • Body & security
    • Climate control (HVAC)
    • Wiper systems
    • Electric horn

Documentation

File name Title Type Date
SOT226 3D model for products with SOT226 package Design support 2017-06-30
SOT226_mk plastic, single-ended package (I2PAK); 3 terminals; 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Marcom graphics 2018-06-14
Nexperia_package_poster Nexperia package poster Leaflet 2019-03-01
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (0)

File name Title Type Date