Features and benefits
-
Programmable output voltage up to 36 V
-
Three different reference voltage tolerances:
-
Standard grade: 2 %
-
A-Grade: 1 %
-
B-Grade: 0.5 %
-
-
Typical temperature drift: 9 mV (in a range of 0 °C up to 70 °C)
-
Low output noise
-
Typical output impedance: 0.2 Ω
-
Sink current capability: 1 mA to 100 mA
-
AEC-Q100 qualified (grade 1)
Applications
-
Shunt regulator
-
Precision current limiter
-
Precision constant current sink
-
Isolated feedback loop for Switch Mode Power Supply (SMPS)
Parametrics
Type number | Package version | Package name | Size (mm) | Pinning configuration | Tamb (°C) | Vref tolerance (%) | Vref (V) | VKA (V) | IK (mA) |
---|---|---|---|---|---|---|---|---|---|
TL431ACDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | 0~70 | 1 | 2.495 | 36 | 100 |
TL431AFDT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~125 | 1 | 2.495 | 36 | 100 |
TL431AIDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~85 | 1 | 2.495 | 36 | 100 |
TL431AMFDT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | mirrored | -40~125 | 1 | 2.495 | 36 | 100 |
TL431AQDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~125 | 1 | 2.495 | 36 | 100 |
TL431BCDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | 0~70 | 0.5 | 2.495 | 36 | 100 |
TL431BFDT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~125 | 0.5 | 2.495 | 36 | 100 |
TL431BIDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~85 | 0.5 | 2.495 | 36 | 100 |
TL431BMFDT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | mirrored | -40~125 | 0.5 | 2.495 | 36 | 100 |
TL431BQDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~125 | 0.5 | 2.495 | 36 | 100 |
TL431CDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | 0~70 | 2 | 2.495 | 36 | 100 |
TL431FDT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~125 | 2 | 2.495 | 36 | 100 |
TL431IDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~85 | 2 | 2.495 | 36 | 100 |
TL431MFDT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | mirrored | -40~125 | 2 | 2.495 | 36 | 100 |
TL431QDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | -40~125 | 2 | 2.495 | 36 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
TL431ACDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | CD% | TL431ACDBZRVL ( 9352 880 19235 ) | |
SOT23_215 | Active | CD% | TL431ACDBZR,215 ( 9352 880 19215 ) | ||||
TL431AFDT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | AS% | TL431AFDT,215 ( 9352 932 75215 ) | |
TL431AFDT/8 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | AS% | TL431AFDT/8R ( 9356 907 61215 ) | |
TL431AIDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | CE% | TL431AIDBZR,215 ( 9352 880 21215 ) | |
TL431AMFDT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | AV% | TL431AMFDT,215 ( 9352 932 78215 ) | |
TL431AQDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | CF% | TL431AQDBZRVL ( 9352 880 22235 ) | |
SOT23_215 | Active | CF% | TL431AQDBZR,215 ( 9352 880 22215 ) | ||||
TL431BCDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | CG% | TL431BCDBZRVL ( 9352 880 23235 ) | |
SOT23_215 | Active | CG% | TL431BCDBZR,215 ( 9352 880 23215 ) | ||||
TL431BFDT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | AT% | TL431BFDT,215 ( 9352 932 76215 ) | |
TL431BIDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | CH% | TL431BIDBZR,215 ( 9352 880 24215 ) | |
TL431BMFDT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | AW% | TL431BMFDTVL ( 9352 932 79235 ) | |
SOT23_215 | Active | AW% | TL431BMFDT,215 ( 9352 932 79215 ) | ||||
TL431BQDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | CJ% | TL431BQDBZR,215 ( 9352 880 25215 ) | |
TL431CDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | CA% | TL431CDBZR,215 ( 9352 880 16215 ) | |
TL431FDT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | AR% | TL431FDT,215 ( 9352 932 74215 ) | |
TL431IDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | CB% | TL431IDBZR,215 ( 9352 880 17215 ) | |
TL431MFDT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | AU% | TL431MFDT,215 ( 9352 932 77215 ) | |
TL431QDBZR | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | CC% | TL431QDBZR,215 ( 9352 880 18215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
TL431BFDT/NP | 935296864215 | |||||
TL431BMFDT/8 | 935690762235 | |||||
TL431BMFDT/8 | 935690762215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
TL431ACDBZR | TL431ACDBZRVL | TL431ACDBZR | week 25, 2019 | ||
TL431ACDBZR | TL431ACDBZR,215 | TL431ACDBZR | Always Pb-free | ||
TL431AFDT | TL431AFDT,215 | TL431AFDT | Always Pb-free | ||
TL431AFDT/8 | TL431AFDT/8R | TL431AFDT/8 | week 25, 2019 | ||
TL431AIDBZR | TL431AIDBZR,215 | TL431AIDBZR | Always Pb-free | ||
TL431AMFDT | TL431AMFDT,215 | TL431AMFDT | Always Pb-free | ||
TL431AQDBZR | TL431AQDBZRVL | TL431AQDBZR | week 25, 2019 | ||
TL431AQDBZR | TL431AQDBZR,215 | TL431AQDBZR | Always Pb-free | ||
TL431BCDBZR | TL431BCDBZRVL | TL431BCDBZR | week 25, 2019 | ||
TL431BCDBZR | TL431BCDBZR,215 | TL431BCDBZR | Always Pb-free | ||
TL431BFDT | TL431BFDT,215 | TL431BFDT | Always Pb-free | ||
TL431BIDBZR | TL431BIDBZR,215 | TL431BIDBZR | Always Pb-free | ||
TL431BMFDT | TL431BMFDTVL | TL431BMFDT | week 25, 2019 | ||
TL431BMFDT | TL431BMFDT,215 | TL431BMFDT | Always Pb-free | ||
TL431BQDBZR | TL431BQDBZR,215 | TL431BQDBZR | Always Pb-free | ||
TL431CDBZR | TL431CDBZR,215 | TL431CDBZR | Always Pb-free | ||
TL431FDT | TL431FDT,215 | TL431FDT | Always Pb-free | ||
TL431IDBZR | TL431IDBZR,215 | TL431IDBZR | Always Pb-free | ||
TL431MFDT | TL431MFDT,215 | TL431MFDT | Always Pb-free | ||
TL431QDBZR | TL431QDBZR,215 | TL431QDBZR | Always Pb-free |
Documentation (2)
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.