Features and benefits
-
Simplified circuit design
-
Reduced component count
-
Reduced pick and place costs
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PIMZ2 | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | M6 | PIMZ2,125 ( 9340 579 06125 ) |
SOT457_115 | Active | M6 | PIMZ2,115 ( 9340 579 06115 ) | ||||
PUMZ2 | ![]() TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_125 | Active | GZ% | PUMZ2,125 ( 9340 581 72125 ) |
SOT363_115 | Active | GZ% | PUMZ2,115 ( 9340 581 72115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PIMZ2/DG | 934061918115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PIMZ2 | PIMZ2,125 | PIMZ2 | ![]() | week 22, 2003 | |
PIMZ2 | PIMZ2,115 | PIMZ2 | ![]() | week 22, 2003 | |
PUMZ2 | PUMZ2,125 | PUMZ2 | ![]() | Always Pb-free | |
PUMZ2 | PUMZ2,115 | PUMZ2 | ![]() | Always Pb-free |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PIMZ2_PUMZ2 | NPN/PNP general-purpose double transistors | Data sheet | 2009-12-03 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.