Features and benefits
-
High current
-
Three current gain selections
-
High power dissipation capability
-
Exposed heatsink for excellent thermal and electrical conductivity
-
AEC-Q101 qualified
Applications
-
Linear voltage regulators
-
High-side switches
-
Battery-driven devices
-
Power management
-
MOSFET drivers
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
BCX53 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500 | -80 | -1000 | 63 | 250 | 150 | Y |
BCX53-10 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500 | -80 | -1000 | 63 | 160 | 150 | Y |
BCX53-16 | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500 | -80 | -1000 | 63 | 250 | 150 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCX53 | ![]() (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_115 | Active | AH | BCX53,115 ( 9332 723 00115 ) |
SOT89_146 | Active | AH | BCX53,146 ( 9332 723 00146 ) | ||||
BCX53-10 | ![]() (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_135 | Active | AK | BCX53-10,135 ( 9336 630 60135 ) |
SOT89_115 | Active | AK | BCX53-10,115 ( 9336 630 60115 ) | ||||
BCX53-16 | ![]() (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_115 | Active | AL | BCX53-16,115 ( 9336 747 30115 ) |
SOT89_146 | Active | AL | BCX53-16,146 ( 9336 747 30146 ) | ||||
SOT89_135 | Active | AL | BCX53-16,135 ( 9336 747 30135 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCX53 | 933272300135 | |||||
BCX53 | 933272300120 | |||||
BCX53-10/FD | 934037270135 | |||||
BCX53-16 | 933674730120 | |||||
BCX53-16/B | 934063185115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCX53 | BCX53,115 | BCX53 | ![]() | week 28, 2003 | |
BCX53 | BCX53,146 | BCX53 | ![]() | Always Pb-free | |
BCX53-10 | BCX53-10,135 | BCX53-10 | ![]() | week 28, 2003 | |
BCX53-10 | BCX53-10,115 | BCX53-10 | ![]() | week 28, 2003 | |
BCX53-16 | BCX53-16,115 | BCX53-16 | ![]() | week 28, 2003 | |
BCX53-16 | BCX53-16,146 | BCX53-16 | ![]() | Always Pb-free | |
BCX53-16 | BCX53-16,135 | BCX53-16 | ![]() | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCX53_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2023-08-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2022-05-28 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.