Features and benefits
- 500 mA output current capability
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- ± 10 % resistor ratio tolerance
- AEC-Q101 qualified
- High temperature applications up to 175 °C
Applications
- IC inputs control
- Cost-saving alternative to BC807 or BC817 series transistors in digital applications
- Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PDTD114ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500 | 10 | 10 | NPN | 250 | 50 | 175 | Y |
PDTD143ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500 | 4.7 | 4.7 | NPN | 250 | 50 | 175 | N |
PDTD143ET-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500 | 4.7 | 4.7 | NPN | 250 | 50 | 175 | Y |
PDTD143XT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500 | 4.7 | 10 | NPN | 250 | 50 | 175 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTD114ET | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %10 | PDTD114ETVL ( 9340 310 40235 ) | |
SOT23_215 | Active | %10 | PDTD114ETR ( 9340 310 40215 ) | ||||
PDTD143ET | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %4Z | PDTD143ETVL ( 9340 683 49235 ) | |
SOT23_215 | Active | %4Z | PDTD143ETR ( 9340 683 49215 ) | ||||
PDTD143ET-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %4Z | PDTD143ET-QR ( 9346 638 90215 ) | |
PDTD143XT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %5Z | PDTD143XTVL ( 9340 683 51235 ) | |
SOT23_215 | Active | %5Z | PDTD143XTR ( 9340 683 51215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTD114ET | PDTD114ETVL | PDTD114ET | Always Pb-free | ||
PDTD114ET | PDTD114ETR | PDTD114ET | Always Pb-free | ||
PDTD143ET | PDTD143ETVL | PDTD143ET | Always Pb-free | ||
PDTD143ET | PDTD143ETR | PDTD143ET | Always Pb-free | ||
PDTD143ET-Q | PDTD143ET-QR | PDTD143ET-Q | |||
PDTD143XT | PDTD143XTVL | PDTD143XT | Always Pb-free | ||
PDTD143XT | PDTD143XTR | PDTD143XT | Always Pb-free |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
PDTD143XT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Data sheet | 2022-10-13 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.