Features and benefits
- 100 mA output current capability
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- AEC-Q101 qualified
Applications
- Low current peripheral driver
- Control of IC inputs
- Replaces general-purpose transistors in digital applications
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PEMH9 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 100 | 10 | 47 | NPN/NPN | 300 | 50 | 150 | N |
PIMH9 | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | 100 | 10 | 47 | NPN/NPN | 400 | 50 | 150 | Y |
PUMH9 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 10 | 47 | NPN/NPN | 300 | 50 | 150 | N |
PUMH9-Q | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 10 | 47 | NPN/NPN | 300 | 50 | 150 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PEMH9 | ![]() (SOT666) | SOT666 | REFLOW_BG-BD-1 | SOT666_315 | Active | H9 | PEMH9,315 ( 9340 567 69315 ) |
SOT666_115 | Active | H9 | PEMH9,115 ( 9340 567 69115 ) | ||||
PIMH9 | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_115 | Active | H9 | PIMH9,115 ( 9340 567 28115 ) |
PUMH9 | ![]() TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | H%9 | PUMH9,115 ( 9340 555 57115 ) |
SOT363_165 | Active | H%9 | PUMH9,165 ( 9340 555 57165 ) | ||||
SOT363_135 | Active | H%9 | PUMH9,135 ( 9340 555 57135 ) | ||||
SOT363_125 | Active | H%9 | PUMH9,125 ( 9340 555 57125 ) | ||||
PUMH9-Q | ![]() TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | H%9 | PUMH9-QX ( 9346 636 35115 ) |
SOT363_165 | Active | H%9 | PUMH9-QZ ( 9346 636 35165 ) | ||||
SOT363_135 | Active | H%9 | PUMH9-QF ( 9346 636 35135 ) | ||||
SOT363_125 | Active | H%9 | PUMH9-QH ( 9346 636 35125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PEMH9/A2 | 934062835115 | |||||
PUMH9/A2 | 934062886165 | |||||
PUMH9/A2 | 934062886135 | |||||
PUMH9/ZL | 934069809115 | 2017-05-31 | 2017-11-30 | PUMH9 | ||
PUMH9/ZL | 934069809165 | 2017-05-31 | 2017-11-30 | PUMH9 | ||
PUMH9/ZL | 934069809135 | 2017-05-31 | 2017-11-30 | PUMH9 | ||
PUMH9/ZL | 934069809125 | 2017-05-31 | 2017-11-30 | PUMH9 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PEMH9 | PEMH9,315 | PEMH9 | ![]() | Always Pb-free | |
PEMH9 | PEMH9,115 | PEMH9 | ![]() | Always Pb-free | |
PIMH9 | PIMH9,115 | PIMH9 | ![]() | week 22, 2003 | |
PUMH9 | PUMH9,115 | PUMH9 | ![]() | week 23, 2003 | |
PUMH9 | PUMH9,165 | PUMH9 | ![]() | week 23, 2003 | |
PUMH9 | PUMH9,135 | PUMH9 | ![]() | week 23, 2003 | |
PUMH9 | PUMH9,125 | PUMH9 | ![]() | week 23, 2003 | |
PUMH9-Q | PUMH9-QX | PUMH9-Q | ![]() | ||
PUMH9-Q | PUMH9-QZ | PUMH9-Q | ![]() | ||
PUMH9-Q | PUMH9-QF | PUMH9-Q | ![]() | ||
PUMH9-Q | PUMH9-QH | PUMH9-Q | ![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PEMH9_PIMH9_PUMH9 | NPN/NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = 47 kOhm | Data sheet | 2022-10-11 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.