Low VCEsat (BISS) transistors PNP - N-channel MOSFET combination

A two-in-one solution with combined benefits

Can your design benefit from a MOSFET-bipolar transistor combination? These devices combine a PNP Breakthrough in Small Signal (BISS) transistor and an N-channel MOSFET, providing numerous performance and design advantages, including high efficiency, low component count, and cost and board space savings.

Parametric search

Low VCEsat (BISS) transistors PNP - N-channel MOSFET combination
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PBSM5240PFH 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
DFN2020-6_SOT1118_mk plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference