Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 30 and 6 V).
-
AEC-Q101 qualified
-
Small SMD plastic package
Applications
-
General purpose switching and amplification
-
For use in Schmitt-trigger applications.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCV63 | ![]() (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_215 | Active | %D5 | BCV63,215 ( 9338 314 80215 ) |
BCV63B | ![]() (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_215 | Active | %D6 | BCV63B,215 ( 9338 352 30215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCV63 | BCV63,215 | BCV63 | ![]() | week 49, 2002 | |
BCV63B | BCV63B,215 | BCV63B | ![]() | week 49, 2002 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCV63_63B | NPN general-purpose double transistors | Data sheet | 2018-08-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.