Features and benefits
-
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Two tolerance series: ± 2 % and ± 5 %
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General regulation functions
-
High-frequency applications
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX84W-B10-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 275 | 40 | 150 | single | Y |
BZX84W-B11-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | 2% | 11.2 | 200 | 10.8 | 275 | 40 | 150 | single | Y |
BZX84W-B12-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | 2% | 12.2 | 200 | 11.8 | 275 | 40 | 150 | single | Y |
BZX84W-B13-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | 2% | 13.3 | 200 | 12.7 | 275 | 40 | 150 | single | Y |
BZX84W-B15-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | 2% | 15.3 | 200 | 14.7 | 275 | 40 | 150 | single | Y |
BZX84W-B16-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | 2% | 16.3 | 200 | 15.7 | 275 | 40 | 150 | single | Y |
BZX84W-B18-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | 2% | 18.4 | 200 | 17.6 | 275 | 40 | 150 | single | Y |
BZX84W-B20-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 275 | 40 | 150 | single | Y |
BZX84W-B22-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | 2% | 22.4 | 200 | 21.6 | 275 | 40 | 150 | single | Y |
BZX84W-B24-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | 2% | 24.5 | 200 | 23.5 | 275 | 40 | 150 | single | Y |
BZX84W-B27-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | 2% | 27.5 | 200 | 26.5 | 275 | 40 | 150 | single | Y |
BZX84W-B2V4-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 275 | 40 | 150 | single | Y |
BZX84W-B2V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 275 | 40 | 150 | single | Y |
BZX84W-B30-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 275 | 40 | 150 | single | Y |
BZX84W-B33-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | 2% | 33.7 | 200 | 32.3 | 275 | 40 | 150 | single | Y |
BZX84W-B36-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | 2% | 36.7 | 200 | 35.3 | 275 | 40 | 150 | single | Y |
BZX84W-B39-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | 2% | 39.8 | 200 | 38.2 | 275 | 40 | 150 | single | Y |
BZX84W-B3V0-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 275 | 40 | 150 | single | Y |
BZX84W-B3V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 275 | 40 | 150 | single | Y |
BZX84W-B3V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 275 | 40 | 150 | single | Y |
BZX84W-B3V9-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 275 | 40 | 150 | single | Y |
BZX84W-B43-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | 2% | 43.9 | 200 | 42.1 | 275 | 40 | 150 | single | Y |
BZX84W-B47-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | 2% | 47.9 | 200 | 46.1 | 275 | 40 | 150 | single | Y |
BZX84W-B4V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 275 | 40 | 150 | single | Y |
BZX84W-B4V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 275 | 40 | 150 | single | Y |
BZX84W-B51-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | 2% | 52 | 200 | 50 | 275 | 40 | 150 | single | Y |
BZX84W-B56-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | 2% | 57.1 | 200 | 54.9 | 275 | 40 | 150 | single | Y |
BZX84W-B5V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 275 | 40 | 150 | single | Y |
BZX84W-B5V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 275 | 40 | 150 | single | Y |
BZX84W-B62-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | 2% | 63.2 | 200 | 60.8 | 275 | 40 | 150 | single | Y |
BZX84W-B68-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | 2% | 69.4 | 200 | 66.6 | 275 | 40 | 150 | single | Y |
BZX84W-B6V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 275 | 40 | 150 | single | Y |
BZX84W-B6V8-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 275 | 40 | 150 | single | Y |
BZX84W-B75-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | 2% | 76.5 | 200 | 73.5 | 275 | 40 | 150 | single | Y |
BZX84W-B7V5-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 275 | 40 | 150 | single | Y |
BZX84W-B8V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 275 | 40 | 150 | single | Y |
BZX84W-B9V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 275 | 40 | 150 | single | Y |
BZX84W-C10-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | appr. 5% | 10.6 | 200 | 9.4 | 275 | 40 | 150 | single | Y |
BZX84W-C11-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | appr. 5% | 11.6 | 200 | 10.4 | 275 | 40 | 150 | single | Y |
BZX84W-C12-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | appr. 5% | 12.7 | 200 | 11.4 | 275 | 40 | 150 | single | Y |
BZX84W-C13-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | appr. 5% | 14.1 | 200 | 12.4 | 275 | 40 | 150 | single | Y |
BZX84W-C15-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | appr. 5% | 15.6 | 200 | 13.8 | 275 | 40 | 150 | single | Y |
BZX84W-C16-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | appr. 5% | 17.1 | 200 | 15.3 | 275 | 40 | 150 | single | Y |
BZX84W-C18-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | appr. 5% | 19.1 | 200 | 16.8 | 275 | 40 | 150 | single | Y |
BZX84W-C20-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | appr. 5% | 21.2 | 200 | 18.8 | 275 | 40 | 150 | single | Y |
BZX84W-C22-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | appr. 5% | 23.3 | 200 | 20.8 | 275 | 40 | 150 | single | Y |
BZX84W-C24-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | appr. 5% | 25.6 | 200 | 22.8 | 275 | 40 | 150 | single | Y |
BZX84W-C27-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | appr. 5% | 28.9 | 200 | 25.1 | 275 | 40 | 150 | single | Y |
BZX84W-C2V4-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | appr. 5% | 2.6 | 200 | 2.2 | 275 | 40 | 150 | single | Y |
BZX84W-C2V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | appr. 5% | 2.9 | 200 | 2.5 | 275 | 40 | 150 | single | Y |
BZX84W-C30-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | appr. 5% | 32 | 200 | 28 | 275 | 40 | 150 | single | Y |
BZX84W-C33-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | appr. 5% | 35 | 200 | 31 | 275 | 40 | 150 | single | Y |
BZX84W-C36-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | appr. 5% | 38 | 200 | 34 | 275 | 40 | 150 | single | Y |
BZX84W-C39-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | appr. 5% | 41 | 200 | 37 | 275 | 40 | 150 | single | Y |
BZX84W-C3V0-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | appr. 5% | 3.2 | 200 | 2.8 | 275 | 40 | 150 | single | Y |
BZX84W-C3V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | appr. 5% | 3.5 | 200 | 3.1 | 275 | 40 | 150 | single | Y |
BZX84W-C3V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | appr. 5% | 3.8 | 200 | 3.4 | 275 | 40 | 150 | single | Y |
BZX84W-C3V9-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | appr. 5% | 4.1 | 200 | 3.7 | 275 | 40 | 150 | single | Y |
BZX84W-C43-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | appr. 5% | 46 | 200 | 40 | 275 | 40 | 150 | single | Y |
BZX84W-C47-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | appr. 5% | 50 | 200 | 44 | 275 | 40 | 150 | single | Y |
BZX84W-C4V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | appr. 5% | 4.6 | 200 | 4 | 275 | 40 | 150 | single | Y |
BZX84W-C4V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | appr. 5% | 5 | 200 | 4.4 | 275 | 40 | 150 | single | Y |
BZX84W-C51-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | appr. 5% | 54 | 200 | 48 | 275 | 40 | 150 | single | Y |
BZX84W-C56-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | appr. 5% | 60 | 200 | 52 | 275 | 40 | 150 | single | Y |
BZX84W-C5V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | appr. 5% | 5.4 | 200 | 4.8 | 275 | 40 | 150 | single | Y |
BZX84W-C5V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | appr. 5% | 6 | 200 | 5.2 | 275 | 40 | 150 | single | Y |
BZX84W-C62-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | appr. 5% | 66 | 200 | 58 | 275 | 40 | 150 | single | Y |
BZX84W-C68-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | appr. 5% | 72 | 200 | 64 | 275 | 40 | 150 | single | Y |
BZX84W-C6V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | appr. 5% | 6.6 | 200 | 5.8 | 275 | 40 | 150 | single | Y |
BZX84W-C6V8-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | appr. 5% | 7.2 | 200 | 6.4 | 275 | 40 | 150 | single | Y |
BZX84W-C75-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | appr. 5% | 79 | 200 | 70 | 275 | 40 | 150 | single | Y |
BZX84W-C7V5-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | appr. 5% | 7.9 | 200 | 7 | 275 | 40 | 150 | single | Y |
BZX84W-C8V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | appr. 5% | 8.7 | 200 | 7.7 | 275 | 40 | 150 | single | Y |
BZX84W-C9V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | appr. 5% | 9.6 | 200 | 8.5 | 275 | 40 | 150 | single | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX84W-B10-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | F9% | BZX84W-B10-QF ( 9346 646 64135 ) |
SOT323_115 | Active | F9% | BZX84W-B10-QX ( 9346 646 64115 ) | ||||
BZX84W-B11-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J2% | BZX84W-B11-QF ( 9346 646 09135 ) |
SOT323_115 | Active | J2% | BZX84W-B11-QX ( 9346 646 09115 ) | ||||
BZX84W-B12-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J3% | BZX84W-B12-QF ( 9346 646 06135 ) |
SOT323_115 | Active | J3% | BZX84W-B12-QX ( 9346 646 06115 ) | ||||
BZX84W-B13-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J4% | BZX84W-B13-QF ( 9346 646 08135 ) |
SOT323_115 | Active | J4% | BZX84W-B13-QX ( 9346 646 08115 ) | ||||
BZX84W-B15-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J5% | BZX84W-B15-QF ( 9346 646 61135 ) |
SOT323_115 | Active | J5% | BZX84W-B15-QX ( 9346 646 61115 ) | ||||
BZX84W-B16-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J6% | BZX84W-B16-QF ( 9346 646 63135 ) |
SOT323_115 | Active | J6% | BZX84W-B16-QX ( 9346 646 63115 ) | ||||
BZX84W-B18-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J7% | BZX84W-B18-QF ( 9346 646 60135 ) |
SOT323_115 | Active | J7% | BZX84W-B18-QX ( 9346 646 60115 ) | ||||
BZX84W-B20-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J8% | BZX84W-B20-QF ( 9346 646 72135 ) |
SOT323_115 | Active | J8% | BZX84W-B20-QX ( 9346 646 72115 ) | ||||
BZX84W-B22-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J9% | BZX84W-B22-QF ( 9346 646 05135 ) |
SOT323_115 | Active | J9% | BZX84W-B22-QX ( 9346 646 05115 ) | ||||
BZX84W-B24-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K5% | BZX84W-B24-QF ( 9346 646 04135 ) |
SOT323_115 | Active | K5% | BZX84W-B24-QX ( 9346 646 04115 ) | ||||
BZX84W-B27-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K6% | BZX84W-B27-QF ( 9346 646 14135 ) |
SOT323_115 | Active | K6% | BZX84W-B27-QX ( 9346 646 14115 ) | ||||
BZX84W-B2V4-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D3% | BZX84W-B2V4-QF ( 9346 646 03135 ) |
SOT323_115 | Active | D3% | BZX84W-B2V4-QX ( 9346 646 03115 ) | ||||
BZX84W-B2V7-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D4% | BZX84W-B2V7-QF ( 9346 646 01135 ) |
SOT323_115 | Active | D4% | BZX84W-B2V7-QX ( 9346 646 01115 ) | ||||
BZX84W-B30-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K7% | BZX84W-B30-QF ( 9346 646 13135 ) |
SOT323_115 | Active | K7% | BZX84W-B30-QX ( 9346 646 13115 ) | ||||
BZX84W-B33-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K8% | BZX84W-B33-QF ( 9346 646 12135 ) |
SOT323_115 | Active | K8% | BZX84W-B33-QX ( 9346 646 12115 ) | ||||
BZX84W-B36-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K9% | BZX84W-B36-QF ( 9346 646 15135 ) |
SOT323_115 | Active | K9% | BZX84W-B36-QX ( 9346 646 15115 ) | ||||
BZX84W-B39-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L2% | BZX84W-B39-QF ( 9346 646 16135 ) |
SOT323_115 | Active | L2% | BZX84W-B39-QX ( 9346 646 16115 ) | ||||
BZX84W-B3V0-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D5% | BZX84W-B3V0-QF ( 9346 646 00135 ) |
SOT323_115 | Active | D5% | BZX84W-B3V0-QX ( 9346 646 00115 ) | ||||
BZX84W-B3V3-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D6% | BZX84W-B3V3-QF ( 9346 645 99135 ) |
SOT323_115 | Active | D6% | BZX84W-B3V3-QX ( 9346 645 99115 ) | ||||
BZX84W-B3V6-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D7% | BZX84W-B3V6-QF ( 9346 646 50135 ) |
SOT323_115 | Active | D7% | BZX84W-B3V6-QX ( 9346 646 50115 ) | ||||
BZX84W-B3V9-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D8% | BZX84W-B3V9-QF ( 9346 646 39135 ) |
SOT323_115 | Active | D8% | BZX84W-B3V9-QX ( 9346 646 39115 ) | ||||
BZX84W-B43-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L3% | BZX84W-B43-QF ( 9346 646 17135 ) |
SOT323_115 | Active | L3% | BZX84W-B43-QX ( 9346 646 17115 ) | ||||
BZX84W-B47-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L5% | BZX84W-B47-QF ( 9346 645 92135 ) |
SOT323_115 | Active | L5% | BZX84W-B47-QX ( 9346 645 92115 ) | ||||
BZX84W-B4V3-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D9% | BZX84W-B4V3-QF ( 9346 646 29135 ) |
SOT323_115 | Active | D9% | BZX84W-B4V3-QX ( 9346 646 29115 ) | ||||
BZX84W-B4V7-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E4% | BZX84W-B4V7-QF ( 9346 646 36135 ) |
SOT323_115 | Active | E4% | BZX84W-B4V7-QX ( 9346 646 36115 ) | ||||
BZX84W-B51-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L6% | BZX84W-B51-QF ( 9346 646 41135 ) |
SOT323_115 | Active | L6% | BZX84W-B51-QX ( 9346 646 41115 ) | ||||
BZX84W-B56-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L7% | BZX84W-B56-QF ( 9346 645 93135 ) |
SOT323_115 | Active | L7% | BZX84W-B56-QX ( 9346 645 93115 ) | ||||
BZX84W-B5V1-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E5% | BZX84W-B5V1-QF ( 9346 646 70135 ) |
SOT323_115 | Active | E5% | BZX84W-B5V1-QX ( 9346 646 70115 ) | ||||
BZX84W-B5V6-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E6% | BZX84W-B5V6-QF ( 9346 646 67135 ) |
SOT323_115 | Active | E6% | BZX84W-B5V6-QX ( 9346 646 67115 ) | ||||
BZX84W-B62-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L8% | BZX84W-B62-QF ( 9346 645 91135 ) |
SOT323_115 | Active | L8% | BZX84W-B62-QX ( 9346 645 91115 ) | ||||
BZX84W-B68-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L9% | BZX84W-B68-QF ( 9346 645 94135 ) |
SOT323_115 | Active | L9% | BZX84W-B68-QX ( 9346 645 94115 ) | ||||
BZX84W-B6V2-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E7% | BZX84W-B6V2-QF ( 9346 646 21135 ) |
SOT323_115 | Active | E7% | BZX84W-B6V2-QX ( 9346 646 21115 ) | ||||
BZX84W-B6V8-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E8% | BZX84W-B6V8-QF ( 9346 646 20135 ) |
SOT323_115 | Active | E8% | BZX84W-B6V8-QX ( 9346 646 20115 ) | ||||
BZX84W-B75-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M2% | BZX84W-B75-QF ( 9346 645 98135 ) |
SOT323_115 | Active | M2% | BZX84W-B75-QX ( 9346 645 98115 ) | ||||
BZX84W-B7V5-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E9% | BZX84W-B7V5-QF ( 9346 646 23135 ) |
SOT323_115 | Active | E9% | BZX84W-B7V5-QX ( 9346 646 23115 ) | ||||
BZX84W-B8V2-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | F5% | BZX84W-B8V2-QF ( 9346 646 10135 ) |
SOT323_115 | Active | F5% | BZX84W-B8V2-QX ( 9346 646 10115 ) | ||||
BZX84W-B9V1-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | F7% | BZX84W-B9V1-QF ( 9346 646 11135 ) |
SOT323_115 | Active | F7% | BZX84W-B9V1-QX ( 9346 646 11115 ) | ||||
BZX84W-C10-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R4% | BZX84W-C10-QF ( 9346 644 02135 ) |
SOT323_115 | Active | R4% | BZX84W-C10-QX ( 9346 644 02115 ) | ||||
BZX84W-C11-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R5% | BZX84W-C11-QF ( 9346 646 25135 ) |
SOT323_115 | Active | R5% | BZX84W-C11-QX ( 9346 646 25115 ) | ||||
BZX84W-C12-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R6% | BZX84W-C12-QF ( 9346 644 04135 ) |
SOT323_115 | Active | R6% | BZX84W-C12-QX ( 9346 644 04115 ) | ||||
BZX84W-C13-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R7% | BZX84W-C13-QF ( 9346 646 34135 ) |
SOT323_115 | Active | R7% | BZX84W-C13-QX ( 9346 646 34115 ) | ||||
BZX84W-C15-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R8% | BZX84W-C15-QF ( 9346 644 09135 ) |
SOT323_115 | Active | R8% | BZX84W-C15-QX ( 9346 644 09115 ) | ||||
BZX84W-C16-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R9% | BZX84W-C16-QF ( 9346 646 33135 ) |
SOT323_115 | Active | R9% | BZX84W-C16-QX ( 9346 646 33115 ) | ||||
BZX84W-C18-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S2% | BZX84W-C18-QF ( 9346 646 28135 ) |
SOT323_115 | Active | S2% | BZX84W-C18-QX ( 9346 646 28115 ) | ||||
BZX84W-C20-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S3% | BZX84W-C20-QF ( 9346 646 71135 ) |
SOT323_115 | Active | S3% | BZX84W-C20-QX ( 9346 646 71115 ) | ||||
BZX84W-C22-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S4% | BZX84W-C22-QF ( 9346 646 27135 ) |
SOT323_115 | Active | S4% | BZX84W-C22-QX ( 9346 646 27115 ) | ||||
BZX84W-C24-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S5% | BZX84W-C24-QF ( 9346 646 24135 ) |
SOT323_115 | Active | S5% | BZX84W-C24-QX ( 9346 646 24115 ) | ||||
BZX84W-C27-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S6% | BZX84W-C27-QF ( 9346 646 40135 ) |
SOT323_115 | Active | S6% | BZX84W-C27-QX ( 9346 646 40115 ) | ||||
BZX84W-C2V4-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M3% | BZX84W-C2V4-QF ( 9346 646 78135 ) |
SOT323_115 | Active | M3% | BZX84W-C2V4-QX ( 9346 646 78115 ) | ||||
BZX84W-C2V7-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M4% | BZX84W-C2V7-QF ( 9346 646 77135 ) |
SOT323_115 | Active | M4% | BZX84W-C2V7-QX ( 9346 646 77115 ) | ||||
BZX84W-C30-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S7% | BZX84W-C30-QF ( 9346 646 38135 ) |
SOT323_115 | Active | S7% | BZX84W-C30-QX ( 9346 646 38115 ) | ||||
BZX84W-C33-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S8% | BZX84W-C33-QF ( 9346 646 37135 ) |
SOT323_115 | Active | S8% | BZX84W-C33-QX ( 9346 646 37115 ) | ||||
BZX84W-C36-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S9% | BZX84W-C36-QF ( 9346 646 43135 ) |
SOT323_115 | Active | S9% | BZX84W-C36-QX ( 9346 646 43115 ) | ||||
BZX84W-C39-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U2% | BZX84W-C39-QF ( 9346 646 44135 ) |
SOT323_115 | Active | U2% | BZX84W-C39-QX ( 9346 646 44115 ) | ||||
BZX84W-C3V0-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M5% | BZX84W-C3V0-QF ( 9346 646 76135 ) |
SOT323_115 | Active | M5% | BZX84W-C3V0-QX ( 9346 646 76115 ) | ||||
BZX84W-C3V3-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M6% | BZX84W-C3V3-QF ( 9346 646 75135 ) |
SOT323_115 | Active | M6% | BZX84W-C3V3-QX ( 9346 646 75115 ) | ||||
BZX84W-C3V6-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M7% | BZX84W-C3V6-QF ( 9346 646 74135 ) |
SOT323_115 | Active | M7% | BZX84W-C3V6-QX ( 9346 646 74115 ) | ||||
BZX84W-C3V9-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M9% | BZX84W-C3V9-QF ( 9346 646 32135 ) |
SOT323_115 | Active | M9% | BZX84W-C3V9-QX ( 9346 646 32115 ) | ||||
BZX84W-C43-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U3% | BZX84W-C43-QF ( 9346 646 65135 ) |
SOT323_115 | Active | U3% | BZX84W-C43-QX ( 9346 646 65115 ) | ||||
BZX84W-C47-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U4% | BZX84W-C47-QF ( 9346 646 42135 ) |
SOT323_115 | Active | U4% | BZX84W-C47-QX ( 9346 646 42115 ) | ||||
BZX84W-C4V3-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | N3% | BZX84W-C4V3-QF ( 9346 646 26135 ) |
SOT323_115 | Active | N3% | BZX84W-C4V3-QX ( 9346 646 26115 ) | ||||
BZX84W-C4V7-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P3% | BZX84W-C4V7-QF ( 9346 643 96135 ) |
SOT323_115 | Active | P3% | BZX84W-C4V7-QX ( 9346 643 96115 ) | ||||
BZX84W-C51-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U5% | BZX84W-C51-QF ( 9346 646 73135 ) |
SOT323_115 | Active | U5% | BZX84W-C51-QX ( 9346 646 73115 ) | ||||
BZX84W-C56-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U6% | BZX84W-C56-QF ( 9346 646 45135 ) |
SOT323_115 | Active | U6% | BZX84W-C56-QX ( 9346 646 45115 ) | ||||
BZX84W-C5V1-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P4% | BZX84W-C5V1-QF ( 9346 643 98135 ) |
SOT323_115 | Active | P4% | BZX84W-C5V1-QX ( 9346 643 98115 ) | ||||
BZX84W-C5V6-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P5% | BZX84W-C5V6-QF ( 9346 646 31135 ) |
SOT323_115 | Active | P5% | BZX84W-C5V6-QX ( 9346 646 31115 ) | ||||
BZX84W-C62-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U7% | BZX84W-C62-QF ( 9346 646 46135 ) |
SOT323_115 | Active | U7% | BZX84W-C62-QX ( 9346 646 46115 ) | ||||
BZX84W-C68-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U8% | BZX84W-C68-QF ( 9346 646 56135 ) |
SOT323_115 | Active | U8% | BZX84W-C68-QX ( 9346 646 56115 ) | ||||
BZX84W-C6V2-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P6% | BZX84W-C6V2-QF ( 9346 646 30135 ) |
SOT323_115 | Active | P6% | BZX84W-C6V2-QX ( 9346 646 30115 ) | ||||
BZX84W-C6V8-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P7% | BZX84W-C6V8-QF ( 9346 646 66135 ) |
SOT323_115 | Active | P7% | BZX84W-C6V8-QX ( 9346 646 66115 ) | ||||
BZX84W-C75-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U9% | BZX84W-C75-QF ( 9346 646 58135 ) |
SOT323_115 | Active | U9% | BZX84W-C75-QX ( 9346 646 58115 ) | ||||
BZX84W-C7V5-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P8% | BZX84W-C7V5-QF ( 9346 646 69135 ) |
SOT323_115 | Active | P8% | BZX84W-C7V5-QX ( 9346 646 69115 ) | ||||
BZX84W-C8V2-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P9% | BZX84W-C8V2-QF ( 9346 644 00135 ) |
SOT323_115 | Active | P9% | BZX84W-C8V2-QX ( 9346 644 00115 ) | ||||
BZX84W-C9V1-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R3% | BZX84W-C9V1-QF ( 9346 646 35135 ) |
SOT323_115 | Active | R3% | BZX84W-C9V1-QX ( 9346 646 35115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX84W-B10-Q | BZX84W-B10-QF | BZX84W-B10-Q | |||
BZX84W-B10-Q | BZX84W-B10-QX | BZX84W-B10-Q | |||
BZX84W-B11-Q | BZX84W-B11-QF | BZX84W-B11-Q | |||
BZX84W-B11-Q | BZX84W-B11-QX | BZX84W-B11-Q | |||
BZX84W-B12-Q | BZX84W-B12-QF | BZX84W-B12-Q | |||
BZX84W-B12-Q | BZX84W-B12-QX | BZX84W-B12-Q | |||
BZX84W-B13-Q | BZX84W-B13-QF | BZX84W-B13-Q | |||
BZX84W-B13-Q | BZX84W-B13-QX | BZX84W-B13-Q | |||
BZX84W-B15-Q | BZX84W-B15-QF | BZX84W-B15-Q | |||
BZX84W-B15-Q | BZX84W-B15-QX | BZX84W-B15-Q | |||
BZX84W-B16-Q | BZX84W-B16-QF | BZX84W-B16-Q | |||
BZX84W-B16-Q | BZX84W-B16-QX | BZX84W-B16-Q | |||
BZX84W-B18-Q | BZX84W-B18-QF | BZX84W-B18-Q | |||
BZX84W-B18-Q | BZX84W-B18-QX | BZX84W-B18-Q | |||
BZX84W-B20-Q | BZX84W-B20-QF | BZX84W-B20-Q | |||
BZX84W-B20-Q | BZX84W-B20-QX | BZX84W-B20-Q | |||
BZX84W-B22-Q | BZX84W-B22-QF | BZX84W-B22-Q | |||
BZX84W-B22-Q | BZX84W-B22-QX | BZX84W-B22-Q | |||
BZX84W-B24-Q | BZX84W-B24-QF | BZX84W-B24-Q | |||
BZX84W-B24-Q | BZX84W-B24-QX | BZX84W-B24-Q | |||
BZX84W-B27-Q | BZX84W-B27-QF | BZX84W-B27-Q | |||
BZX84W-B27-Q | BZX84W-B27-QX | BZX84W-B27-Q | |||
BZX84W-B2V4-Q | BZX84W-B2V4-QF | BZX84W-B2V4-Q | |||
BZX84W-B2V4-Q | BZX84W-B2V4-QX | BZX84W-B2V4-Q | |||
BZX84W-B2V7-Q | BZX84W-B2V7-QF | BZX84W-B2V7-Q | |||
BZX84W-B2V7-Q | BZX84W-B2V7-QX | BZX84W-B2V7-Q | |||
BZX84W-B30-Q | BZX84W-B30-QF | BZX84W-B30-Q | |||
BZX84W-B30-Q | BZX84W-B30-QX | BZX84W-B30-Q | |||
BZX84W-B33-Q | BZX84W-B33-QF | BZX84W-B33-Q | |||
BZX84W-B33-Q | BZX84W-B33-QX | BZX84W-B33-Q | |||
BZX84W-B36-Q | BZX84W-B36-QF | BZX84W-B36-Q | |||
BZX84W-B36-Q | BZX84W-B36-QX | BZX84W-B36-Q | |||
BZX84W-B39-Q | BZX84W-B39-QF | BZX84W-B39-Q | |||
BZX84W-B39-Q | BZX84W-B39-QX | BZX84W-B39-Q | |||
BZX84W-B3V0-Q | BZX84W-B3V0-QF | BZX84W-B3V0-Q | |||
BZX84W-B3V0-Q | BZX84W-B3V0-QX | BZX84W-B3V0-Q | |||
BZX84W-B3V3-Q | BZX84W-B3V3-QF | BZX84W-B3V3-Q | |||
BZX84W-B3V3-Q | BZX84W-B3V3-QX | BZX84W-B3V3-Q | |||
BZX84W-B3V6-Q | BZX84W-B3V6-QF | BZX84W-B3V6-Q | |||
BZX84W-B3V6-Q | BZX84W-B3V6-QX | BZX84W-B3V6-Q | |||
BZX84W-B3V9-Q | BZX84W-B3V9-QF | BZX84W-B3V9-Q | |||
BZX84W-B3V9-Q | BZX84W-B3V9-QX | BZX84W-B3V9-Q | |||
BZX84W-B43-Q | BZX84W-B43-QF | BZX84W-B43-Q | |||
BZX84W-B43-Q | BZX84W-B43-QX | BZX84W-B43-Q | |||
BZX84W-B47-Q | BZX84W-B47-QF | BZX84W-B47-Q | |||
BZX84W-B47-Q | BZX84W-B47-QX | BZX84W-B47-Q | |||
BZX84W-B4V3-Q | BZX84W-B4V3-QF | BZX84W-B4V3-Q | |||
BZX84W-B4V3-Q | BZX84W-B4V3-QX | BZX84W-B4V3-Q | |||
BZX84W-B4V7-Q | BZX84W-B4V7-QF | BZX84W-B4V7-Q | |||
BZX84W-B4V7-Q | BZX84W-B4V7-QX | BZX84W-B4V7-Q | |||
BZX84W-B51-Q | BZX84W-B51-QF | BZX84W-B51-Q | |||
BZX84W-B51-Q | BZX84W-B51-QX | BZX84W-B51-Q | |||
BZX84W-B56-Q | BZX84W-B56-QF | BZX84W-B56-Q | |||
BZX84W-B56-Q | BZX84W-B56-QX | BZX84W-B56-Q | |||
BZX84W-B5V1-Q | BZX84W-B5V1-QF | BZX84W-B5V1-Q | |||
BZX84W-B5V1-Q | BZX84W-B5V1-QX | BZX84W-B5V1-Q | |||
BZX84W-B5V6-Q | BZX84W-B5V6-QF | BZX84W-B5V6-Q | |||
BZX84W-B5V6-Q | BZX84W-B5V6-QX | BZX84W-B5V6-Q | |||
BZX84W-B62-Q | BZX84W-B62-QF | BZX84W-B62-Q | |||
BZX84W-B62-Q | BZX84W-B62-QX | BZX84W-B62-Q | |||
BZX84W-B68-Q | BZX84W-B68-QF | BZX84W-B68-Q | |||
BZX84W-B68-Q | BZX84W-B68-QX | BZX84W-B68-Q | |||
BZX84W-B6V2-Q | BZX84W-B6V2-QF | BZX84W-B6V2-Q | |||
BZX84W-B6V2-Q | BZX84W-B6V2-QX | BZX84W-B6V2-Q | |||
BZX84W-B6V8-Q | BZX84W-B6V8-QF | BZX84W-B6V8-Q | |||
BZX84W-B6V8-Q | BZX84W-B6V8-QX | BZX84W-B6V8-Q | |||
BZX84W-B75-Q | BZX84W-B75-QF | BZX84W-B75-Q | |||
BZX84W-B75-Q | BZX84W-B75-QX | BZX84W-B75-Q | |||
BZX84W-B7V5-Q | BZX84W-B7V5-QF | BZX84W-B7V5-Q | |||
BZX84W-B7V5-Q | BZX84W-B7V5-QX | BZX84W-B7V5-Q | |||
BZX84W-B8V2-Q | BZX84W-B8V2-QF | BZX84W-B8V2-Q | |||
BZX84W-B8V2-Q | BZX84W-B8V2-QX | BZX84W-B8V2-Q | |||
BZX84W-B9V1-Q | BZX84W-B9V1-QF | BZX84W-B9V1-Q | |||
BZX84W-B9V1-Q | BZX84W-B9V1-QX | BZX84W-B9V1-Q | |||
BZX84W-C10-Q | BZX84W-C10-QF | BZX84W-C10-Q | |||
BZX84W-C10-Q | BZX84W-C10-QX | BZX84W-C10-Q | |||
BZX84W-C11-Q | BZX84W-C11-QF | BZX84W-C11-Q | |||
BZX84W-C11-Q | BZX84W-C11-QX | BZX84W-C11-Q | |||
BZX84W-C12-Q | BZX84W-C12-QF | BZX84W-C12-Q | |||
BZX84W-C12-Q | BZX84W-C12-QX | BZX84W-C12-Q | |||
BZX84W-C13-Q | BZX84W-C13-QF | BZX84W-C13-Q | |||
BZX84W-C13-Q | BZX84W-C13-QX | BZX84W-C13-Q | |||
BZX84W-C15-Q | BZX84W-C15-QF | BZX84W-C15-Q | |||
BZX84W-C15-Q | BZX84W-C15-QX | BZX84W-C15-Q | |||
BZX84W-C16-Q | BZX84W-C16-QF | BZX84W-C16-Q | |||
BZX84W-C16-Q | BZX84W-C16-QX | BZX84W-C16-Q | |||
BZX84W-C18-Q | BZX84W-C18-QF | BZX84W-C18-Q | |||
BZX84W-C18-Q | BZX84W-C18-QX | BZX84W-C18-Q | |||
BZX84W-C20-Q | BZX84W-C20-QF | BZX84W-C20-Q | |||
BZX84W-C20-Q | BZX84W-C20-QX | BZX84W-C20-Q | |||
BZX84W-C22-Q | BZX84W-C22-QF | BZX84W-C22-Q | |||
BZX84W-C22-Q | BZX84W-C22-QX | BZX84W-C22-Q | |||
BZX84W-C24-Q | BZX84W-C24-QF | BZX84W-C24-Q | |||
BZX84W-C24-Q | BZX84W-C24-QX | BZX84W-C24-Q | |||
BZX84W-C27-Q | BZX84W-C27-QF | BZX84W-C27-Q | |||
BZX84W-C27-Q | BZX84W-C27-QX | BZX84W-C27-Q | |||
BZX84W-C2V4-Q | BZX84W-C2V4-QF | BZX84W-C2V4-Q | |||
BZX84W-C2V4-Q | BZX84W-C2V4-QX | BZX84W-C2V4-Q | |||
BZX84W-C2V7-Q | BZX84W-C2V7-QF | BZX84W-C2V7-Q | |||
BZX84W-C2V7-Q | BZX84W-C2V7-QX | BZX84W-C2V7-Q | |||
BZX84W-C30-Q | BZX84W-C30-QF | BZX84W-C30-Q | |||
BZX84W-C30-Q | BZX84W-C30-QX | BZX84W-C30-Q | |||
BZX84W-C33-Q | BZX84W-C33-QF | BZX84W-C33-Q | |||
BZX84W-C33-Q | BZX84W-C33-QX | BZX84W-C33-Q | |||
BZX84W-C36-Q | BZX84W-C36-QF | BZX84W-C36-Q | |||
BZX84W-C36-Q | BZX84W-C36-QX | BZX84W-C36-Q | |||
BZX84W-C39-Q | BZX84W-C39-QF | BZX84W-C39-Q | |||
BZX84W-C39-Q | BZX84W-C39-QX | BZX84W-C39-Q | |||
BZX84W-C3V0-Q | BZX84W-C3V0-QF | BZX84W-C3V0-Q | |||
BZX84W-C3V0-Q | BZX84W-C3V0-QX | BZX84W-C3V0-Q | |||
BZX84W-C3V3-Q | BZX84W-C3V3-QF | BZX84W-C3V3-Q | |||
BZX84W-C3V3-Q | BZX84W-C3V3-QX | BZX84W-C3V3-Q | |||
BZX84W-C3V6-Q | BZX84W-C3V6-QF | BZX84W-C3V6-Q | |||
BZX84W-C3V6-Q | BZX84W-C3V6-QX | BZX84W-C3V6-Q | |||
BZX84W-C3V9-Q | BZX84W-C3V9-QF | BZX84W-C3V9-Q | |||
BZX84W-C3V9-Q | BZX84W-C3V9-QX | BZX84W-C3V9-Q | |||
BZX84W-C43-Q | BZX84W-C43-QF | BZX84W-C43-Q | |||
BZX84W-C43-Q | BZX84W-C43-QX | BZX84W-C43-Q | |||
BZX84W-C47-Q | BZX84W-C47-QF | BZX84W-C47-Q | |||
BZX84W-C47-Q | BZX84W-C47-QX | BZX84W-C47-Q | |||
BZX84W-C4V3-Q | BZX84W-C4V3-QF | BZX84W-C4V3-Q | |||
BZX84W-C4V3-Q | BZX84W-C4V3-QX | BZX84W-C4V3-Q | |||
BZX84W-C4V7-Q | BZX84W-C4V7-QF | BZX84W-C4V7-Q | |||
BZX84W-C4V7-Q | BZX84W-C4V7-QX | BZX84W-C4V7-Q | |||
BZX84W-C51-Q | BZX84W-C51-QF | BZX84W-C51-Q | |||
BZX84W-C51-Q | BZX84W-C51-QX | BZX84W-C51-Q | |||
BZX84W-C56-Q | BZX84W-C56-QF | BZX84W-C56-Q | |||
BZX84W-C56-Q | BZX84W-C56-QX | BZX84W-C56-Q | |||
BZX84W-C5V1-Q | BZX84W-C5V1-QF | BZX84W-C5V1-Q | |||
BZX84W-C5V1-Q | BZX84W-C5V1-QX | BZX84W-C5V1-Q | |||
BZX84W-C5V6-Q | BZX84W-C5V6-QF | BZX84W-C5V6-Q | |||
BZX84W-C5V6-Q | BZX84W-C5V6-QX | BZX84W-C5V6-Q | |||
BZX84W-C62-Q | BZX84W-C62-QF | BZX84W-C62-Q | |||
BZX84W-C62-Q | BZX84W-C62-QX | BZX84W-C62-Q | |||
BZX84W-C68-Q | BZX84W-C68-QF | BZX84W-C68-Q | |||
BZX84W-C68-Q | BZX84W-C68-QX | BZX84W-C68-Q | |||
BZX84W-C6V2-Q | BZX84W-C6V2-QF | BZX84W-C6V2-Q | |||
BZX84W-C6V2-Q | BZX84W-C6V2-QX | BZX84W-C6V2-Q | |||
BZX84W-C6V8-Q | BZX84W-C6V8-QF | BZX84W-C6V8-Q | |||
BZX84W-C6V8-Q | BZX84W-C6V8-QX | BZX84W-C6V8-Q | |||
BZX84W-C75-Q | BZX84W-C75-QF | BZX84W-C75-Q | |||
BZX84W-C75-Q | BZX84W-C75-QX | BZX84W-C75-Q | |||
BZX84W-C7V5-Q | BZX84W-C7V5-QF | BZX84W-C7V5-Q | |||
BZX84W-C7V5-Q | BZX84W-C7V5-QX | BZX84W-C7V5-Q | |||
BZX84W-C8V2-Q | BZX84W-C8V2-QF | BZX84W-C8V2-Q | |||
BZX84W-C8V2-Q | BZX84W-C8V2-QX | BZX84W-C8V2-Q | |||
BZX84W-C9V1-Q | BZX84W-C9V1-QF | BZX84W-C9V1-Q | |||
BZX84W-C9V1-Q | BZX84W-C9V1-QX | BZX84W-C9V1-Q |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZX84W-Q_SER | Voltage regulator diodes | Data sheet | 2021-11-19 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZX84W-B10-Q
- BZX84W-B11-Q
- BZX84W-B12-Q
- BZX84W-B13-Q
- BZX84W-B15-Q
- BZX84W-B16-Q
- BZX84W-B18-Q
- BZX84W-B20-Q
- BZX84W-B22-Q
- BZX84W-B24-Q
- BZX84W-B27-Q
- BZX84W-B2V4-Q
- BZX84W-B2V7-Q
- BZX84W-B30-Q
- BZX84W-B33-Q
- BZX84W-B36-Q
- BZX84W-B39-Q
- BZX84W-B3V0-Q
- BZX84W-B3V3-Q
- BZX84W-B3V6-Q
- BZX84W-B3V9-Q
- BZX84W-B43-Q
- BZX84W-B47-Q
- BZX84W-B4V3-Q
- BZX84W-B4V7-Q
- BZX84W-B51-Q
- BZX84W-B56-Q
- BZX84W-B5V1-Q
- BZX84W-B5V6-Q
- BZX84W-B62-Q
- BZX84W-B68-Q
- BZX84W-B6V2-Q
- BZX84W-B6V8-Q
- BZX84W-B75-Q
- BZX84W-B7V5-Q
- BZX84W-B8V2-Q
- BZX84W-B9V1-Q
- BZX84W-C10-Q
- BZX84W-C11-Q
- BZX84W-C12-Q
- BZX84W-C13-Q
- BZX84W-C15-Q
- BZX84W-C16-Q
- BZX84W-C18-Q
- BZX84W-C20-Q
- BZX84W-C22-Q
- BZX84W-C24-Q
- BZX84W-C27-Q
- BZX84W-C2V4-Q
- BZX84W-C2V7-Q
- BZX84W-C30-Q
- BZX84W-C33-Q
- BZX84W-C36-Q
- BZX84W-C39-Q
- BZX84W-C3V0-Q
- BZX84W-C3V3-Q
- BZX84W-C3V6-Q
- BZX84W-C3V9-Q
- BZX84W-C43-Q
- BZX84W-C47-Q
- BZX84W-C4V3-Q
- BZX84W-C4V7-Q
- BZX84W-C51-Q
- BZX84W-C56-Q
- BZX84W-C5V1-Q
- BZX84W-C5V6-Q
- BZX84W-C62-Q
- BZX84W-C68-Q
- BZX84W-C6V2-Q
- BZX84W-C6V8-Q
- BZX84W-C75-Q
- BZX84W-C7V5-Q
- BZX84W-C8V2-Q
- BZX84W-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.