Features and benefits
-
Total power dissipation: max. 1.3 W
-
Working voltage range: nominal 3.3 V to 75 V (E24 range)
-
Small hermetically sealed glass package
-
Tolerance series: approximately ±5 %
-
Non-repetitive peak reverse power dissipation: max. 60 W
Applications
-
Stabilization purposes
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV85-C10 | SOD66 | DO-41 | 4.8 x 2.6 | 10 | 25 | appr. 5% | 9.4 | 10.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C11 | SOD66 | DO-41 | 4.8 x 2.6 | 11 | 20 | appr. 5% | 10.4 | 11.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C12 | SOD66 | DO-41 | 4.8 x 2.6 | 12 | 20 | appr. 5% | 11.4 | 12.7 | 500 | 1300 | 60 | 200 | single |
BZV85-C13 | SOD66 | DO-41 | 4.8 x 2.6 | 13 | 20 | appr. 5% | 12.4 | 14.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C15 | SOD66 | DO-41 | 4.8 x 2.6 | 15 | 15 | appr. 5% | 13.8 | 15.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C16 | SOD66 | DO-41 | 4.8 x 2.6 | 16 | 15 | appr. 5% | 15.3 | 17.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C18 | SOD66 | DO-41 | 4.8 x 2.6 | 18 | 15 | appr. 5% | 16.8 | 19.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C20 | SOD66 | DO-41 | 4.8 x 2.6 | 20 | 10 | appr. 5% | 18.8 | 21.2 | 500 | 1300 | 60 | 200 | single |
BZV85-C22 | SOD66 | DO-41 | 4.8 x 2.6 | 22 | 10 | appr. 5% | 20.8 | 23.3 | 500 | 1300 | 60 | 200 | single |
BZV85-C24 | SOD66 | DO-41 | 4.8 x 2.6 | 24 | 10 | appr. 5% | 22.8 | 25.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C27 | SOD66 | DO-41 | 4.8 x 2.6 | 27 | 8 | appr. 5% | 25.1 | 28.9 | 500 | 1300 | 60 | 200 | single |
BZV85-C30 | SOD66 | DO-41 | 4.8 x 2.6 | 30 | 8 | appr. 5% | 28 | 32 | 500 | 1300 | 60 | 200 | single |
BZV85-C33 | SOD66 | DO-41 | 4.8 x 2.6 | 33 | 8 | appr. 5% | 31 | 35 | 500 | 1300 | 60 | 200 | single |
BZV85-C36 | SOD66 | DO-41 | 4.8 x 2.6 | 36 | 8 | appr. 5% | 34 | 38 | 500 | 1300 | 60 | 200 | single |
BZV85-C39 | SOD66 | DO-41 | 4.8 x 2.6 | 39 | 6 | appr. 5% | 37 | 41 | 500 | 1300 | 60 | 200 | single |
BZV85-C3V6 | SOD66 | DO-41 | 4.8 x 2.6 | 3.6 | 60 | appr. 5% | 3.4 | 3.8 | 500 | 1300 | 60 | 200 | single |
BZV85-C3V9 | SOD66 | DO-41 | 4.8 x 2.6 | 3.9 | 60 | appr. 5% | 3.7 | 4.1 | 500 | 1300 | 60 | 200 | single |
BZV85-C43 | SOD66 | DO-41 | 4.8 x 2.6 | 43 | 6 | appr. 5% | 40 | 46 | 500 | 1300 | 60 | 200 | single |
BZV85-C47 | SOD66 | DO-41 | 4.8 x 2.6 | 47 | 4 | appr. 5% | 44 | 50 | 500 | 1300 | 60 | 200 | single |
BZV85-C4V3 | SOD66 | DO-41 | 4.8 x 2.6 | 4.3 | 50 | appr. 5% | 4 | 4.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C4V7 | SOD66 | DO-41 | 4.8 x 2.6 | 4.7 | 45 | appr. 5% | 4.4 | 5 | 500 | 1300 | 60 | 200 | single |
BZV85-C51 | SOD66 | DO-41 | 4.8 x 2.6 | 51 | 4 | appr. 5% | 48 | 54 | 500 | 1300 | 60 | 200 | single |
BZV85-C56 | SOD66 | DO-41 | 4.8 x 2.6 | 56 | 4 | appr. 5% | 52 | 60 | 500 | 1300 | 60 | 200 | single |
BZV85-C5V1 | SOD66 | DO-41 | 4.8 x 2.6 | 5.1 | 45 | appr. 5% | 4.8 | 5.4 | 500 | 1300 | 60 | 200 | single |
BZV85-C5V6 | SOD66 | DO-41 | 4.8 x 2.6 | 5.6 | 45 | appr. 5% | 5.2 | 6 | 500 | 1300 | 60 | 200 | single |
BZV85-C62 | SOD66 | DO-41 | 4.8 x 2.6 | 62 | 4 | appr. 5% | 58 | 66 | 500 | 1300 | 60 | 200 | single |
BZV85-C68 | SOD66 | DO-41 | 4.8 x 2.6 | 68 | 4 | appr. 5% | 64 | 72 | 500 | 1300 | 60 | 200 | single |
BZV85-C6V2 | SOD66 | DO-41 | 4.8 x 2.6 | 6.2 | 35 | appr. 5% | 5.8 | 6.6 | 500 | 1300 | 60 | 200 | single |
BZV85-C6V8 | SOD66 | DO-41 | 4.8 x 2.6 | 6.8 | 35 | appr. 5% | 6.4 | 7.2 | 500 | 1300 | 60 | 200 | single |
BZV85-C75 | SOD66 | DO-41 | 4.8 x 2.6 | 75 | 4 | appr. 5% | 70 | 80 | 500 | 1300 | 60 | 200 | single |
BZV85-C7V5 | SOD66 | DO-41 | 4.8 x 2.6 | 7.5 | 35 | appr. 5% | 7 | 7.9 | 500 | 1300 | 60 | 200 | single |
BZV85-C8V2 | SOD66 | DO-41 | 4.8 x 2.6 | 8.2 | 25 | appr. 5% | 7.7 | 8.7 | 500 | 1300 | 60 | 200 | single |
BZV85-C9V1 | SOD66 | DO-41 | 4.8 x 2.6 | 9.1 | 25 | appr. 5% | 8.5 | 9.6 | 500 | 1300 | 60 | 200 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZV85-C10 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C10,133 ( 9335 006 50133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C10,113 ( 9335 006 50113 ) | ||||
BZV85-C11 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C11,133 ( 9335 006 60133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C11,113 ( 9335 006 60113 ) | ||||
BZV85-C12 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C12,133 ( 9335 006 70133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C12,113 ( 9335 006 70113 ) | ||||
BZV85-C13 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C13,133 ( 9335 006 80133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C13,113 ( 9335 006 80113 ) | ||||
BZV85-C15 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C15,133 ( 9335 006 90133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C15,113 ( 9335 006 90113 ) | ||||
BZV85-C16 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C16,133 ( 9335 007 00133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C16,113 ( 9335 007 00113 ) | ||||
BZV85-C18 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C18,133 ( 9335 007 10133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C18,113 ( 9335 007 10113 ) | ||||
BZV85-C20 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C20,133 ( 9335 007 20133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C20,113 ( 9335 007 20113 ) | ||||
BZV85-C22 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C22,133 ( 9335 007 30133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C22,113 ( 9335 007 30113 ) | ||||
BZV85-C24 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C24,133 ( 9335 007 40133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C24,113 ( 9335 007 40113 ) | ||||
BZV85-C27 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C27,133 ( 9335 007 50133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C27,113 ( 9335 007 50113 ) | ||||
BZV85-C30 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C30,133 ( 9335 007 60133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C30,113 ( 9335 007 60113 ) | ||||
BZV85-C33 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C33,133 ( 9335 007 70133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C33,113 ( 9335 007 70113 ) | ||||
BZV85-C36 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C36,133 ( 9335 007 80133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C36,113 ( 9335 007 80113 ) | ||||
BZV85-C39 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C39,133 ( 9335 007 90133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C39,113 ( 9335 007 90113 ) | ||||
BZV85-C3V6 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C3V6,133 ( 9336 593 50133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C3V6,113 ( 9336 593 50113 ) | ||||
BZV85-C3V9 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C3V9,133 ( 9336 593 60133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C3V9,113 ( 9336 593 60113 ) | ||||
BZV85-C43 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C43,133 ( 9335 008 00133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C43,113 ( 9335 008 00113 ) | ||||
BZV85-C47 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C47,133 ( 9335 008 10133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C47,113 ( 9335 008 10113 ) | ||||
BZV85-C4V3 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C4V3,133 ( 9336 593 70133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C4V3,113 ( 9336 593 70113 ) | ||||
BZV85-C4V7 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C4V7,133 ( 9336 593 80133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C4V7,113 ( 9336 593 80113 ) | ||||
BZV85-C51 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C51,133 ( 9335 008 20133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C51,113 ( 9335 008 20113 ) | ||||
BZV85-C56 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C56,133 ( 9335 008 30133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C56,113 ( 9335 008 30113 ) | ||||
BZV85-C5V1 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C5V1,133 ( 9335 005 80133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C5V1,113 ( 9335 005 80113 ) | ||||
BZV85-C5V6 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C5V6,133 ( 9335 005 90133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C5V6,113 ( 9335 005 90113 ) | ||||
BZV85-C62 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C62,133 ( 9335 008 40133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C62,113 ( 9335 008 40113 ) | ||||
BZV85-C68 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C68,133 ( 9335 008 50133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C68,113 ( 9335 008 50113 ) | ||||
BZV85-C6V2 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C6V2,133 ( 9335 006 00133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C6V2,113 ( 9335 006 00113 ) | ||||
BZV85-C6V8 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C6V8,133 ( 9335 006 10133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C6V8,113 ( 9335 006 10113 ) | ||||
BZV85-C75 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C75,133 ( 9335 008 60133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C75,113 ( 9335 008 60113 ) | ||||
BZV85-C7V5 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C7V5,133 ( 9335 006 20133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C7V5,113 ( 9335 006 20113 ) | ||||
BZV85-C8V2 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C8V2,133 ( 9335 006 30133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C8V2,113 ( 9335 006 30113 ) | ||||
BZV85-C9V1 | DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | BZV85-C9V1,133 ( 9335 006 40133 ) |
SOD66_113 | Active | Standard Marking | BZV85-C9V1,113 ( 9335 006 40113 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZV85-C51/G | 934059282133 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZV85-C10 | BZV85-C10,133 | BZV85-C10 | |||
BZV85-C10 | BZV85-C10,113 | BZV85-C10 | |||
BZV85-C11 | BZV85-C11,133 | BZV85-C11 | |||
BZV85-C11 | BZV85-C11,113 | BZV85-C11 | |||
BZV85-C12 | BZV85-C12,133 | BZV85-C12 | |||
BZV85-C12 | BZV85-C12,113 | BZV85-C12 | |||
BZV85-C13 | BZV85-C13,133 | BZV85-C13 | |||
BZV85-C13 | BZV85-C13,113 | BZV85-C13 | |||
BZV85-C15 | BZV85-C15,133 | BZV85-C15 | |||
BZV85-C15 | BZV85-C15,113 | BZV85-C15 | |||
BZV85-C16 | BZV85-C16,133 | BZV85-C16 | |||
BZV85-C16 | BZV85-C16,113 | BZV85-C16 | |||
BZV85-C18 | BZV85-C18,133 | BZV85-C18 | |||
BZV85-C18 | BZV85-C18,113 | BZV85-C18 | |||
BZV85-C20 | BZV85-C20,133 | BZV85-C20 | |||
BZV85-C20 | BZV85-C20,113 | BZV85-C20 | |||
BZV85-C22 | BZV85-C22,133 | BZV85-C22 | |||
BZV85-C22 | BZV85-C22,113 | BZV85-C22 | |||
BZV85-C24 | BZV85-C24,133 | BZV85-C24 | |||
BZV85-C24 | BZV85-C24,113 | BZV85-C24 | |||
BZV85-C27 | BZV85-C27,133 | BZV85-C27 | |||
BZV85-C27 | BZV85-C27,113 | BZV85-C27 | |||
BZV85-C30 | BZV85-C30,133 | BZV85-C30 | |||
BZV85-C30 | BZV85-C30,113 | BZV85-C30 | |||
BZV85-C33 | BZV85-C33,133 | BZV85-C33 | |||
BZV85-C33 | BZV85-C33,113 | BZV85-C33 | |||
BZV85-C36 | BZV85-C36,133 | BZV85-C36 | |||
BZV85-C36 | BZV85-C36,113 | BZV85-C36 | |||
BZV85-C39 | BZV85-C39,133 | BZV85-C39 | |||
BZV85-C39 | BZV85-C39,113 | BZV85-C39 | |||
BZV85-C3V6 | BZV85-C3V6,133 | BZV85-C3V6 | |||
BZV85-C3V6 | BZV85-C3V6,113 | BZV85-C3V6 | |||
BZV85-C3V9 | BZV85-C3V9,133 | BZV85-C3V9 | |||
BZV85-C3V9 | BZV85-C3V9,113 | BZV85-C3V9 | |||
BZV85-C43 | BZV85-C43,133 | BZV85-C43 | |||
BZV85-C43 | BZV85-C43,113 | BZV85-C43 | |||
BZV85-C47 | BZV85-C47,133 | BZV85-C47 | |||
BZV85-C47 | BZV85-C47,113 | BZV85-C47 | |||
BZV85-C4V3 | BZV85-C4V3,133 | BZV85-C4V3 | |||
BZV85-C4V3 | BZV85-C4V3,113 | BZV85-C4V3 | |||
BZV85-C4V7 | BZV85-C4V7,133 | BZV85-C4V7 | |||
BZV85-C4V7 | BZV85-C4V7,113 | BZV85-C4V7 | |||
BZV85-C51 | BZV85-C51,133 | BZV85-C51 | |||
BZV85-C51 | BZV85-C51,113 | BZV85-C51 | |||
BZV85-C56 | BZV85-C56,133 | BZV85-C56 | |||
BZV85-C56 | BZV85-C56,113 | BZV85-C56 | |||
BZV85-C5V1 | BZV85-C5V1,133 | BZV85-C5V1 | |||
BZV85-C5V1 | BZV85-C5V1,113 | BZV85-C5V1 | |||
BZV85-C5V6 | BZV85-C5V6,133 | BZV85-C5V6 | |||
BZV85-C5V6 | BZV85-C5V6,113 | BZV85-C5V6 | |||
BZV85-C62 | BZV85-C62,133 | BZV85-C62 | |||
BZV85-C62 | BZV85-C62,113 | BZV85-C62 | |||
BZV85-C68 | BZV85-C68,133 | BZV85-C68 | |||
BZV85-C68 | BZV85-C68,113 | BZV85-C68 | |||
BZV85-C6V2 | BZV85-C6V2,133 | BZV85-C6V2 | |||
BZV85-C6V2 | BZV85-C6V2,113 | BZV85-C6V2 | |||
BZV85-C6V8 | BZV85-C6V8,133 | BZV85-C6V8 | |||
BZV85-C6V8 | BZV85-C6V8,113 | BZV85-C6V8 | |||
BZV85-C75 | BZV85-C75,133 | BZV85-C75 | |||
BZV85-C75 | BZV85-C75,113 | BZV85-C75 | |||
BZV85-C7V5 | BZV85-C7V5,133 | BZV85-C7V5 | |||
BZV85-C7V5 | BZV85-C7V5,113 | BZV85-C7V5 | |||
BZV85-C8V2 | BZV85-C8V2,133 | BZV85-C8V2 | |||
BZV85-C8V2 | BZV85-C8V2,113 | BZV85-C8V2 | |||
BZV85-C9V1 | BZV85-C9V1,133 | BZV85-C9V1 | |||
BZV85-C9V1 | BZV85-C9V1,113 | BZV85-C9V1 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZV85_SER | Voltage regulator diodes | Data sheet | 2020-12-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOD66 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZV85-C10
- BZV85-C11
- BZV85-C12
- BZV85-C13
- BZV85-C15
- BZV85-C16
- BZV85-C18
- BZV85-C20
- BZV85-C22
- BZV85-C24
- BZV85-C27
- BZV85-C30
- BZV85-C33
- BZV85-C36
- BZV85-C39
- BZV85-C3V6
- BZV85-C3V9
- BZV85-C43
- BZV85-C47
- BZV85-C4V3
- BZV85-C4V7
- BZV85-C51
- BZV85-C56
- BZV85-C5V1
- BZV85-C5V6
- BZV85-C62
- BZV85-C68
- BZV85-C6V2
- BZV85-C6V8
- BZV85-C75
- BZV85-C7V5
- BZV85-C8V2
- BZV85-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.