BZX79 series

Voltage regulator diodes

Low-power voltage regulator diodes in hermetically sealed leaded glass SOD27 (DO-35) packages. The diodes are available in the normalized E24 +- 2 pct. (BZX79-B) and approx. +- 5 pct. (BZX79-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.

Features and benefits

  • Total power dissipation: max. 500 mW

  • Two tolerance series: +- 2pct. , and approx. +- 5pct.

  • Working voltage range: nom. 2.4 to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: max. 40 W.

Applications

  • Low voltage stabilizers or voltage references.

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZX79-B10SOD27ALF24.25 x 1.85105appr. 2%9.810.225050040200single
BZX79-B11SOD27ALF24.25 x 1.85115appr. 2%10.811.225050040200single
BZX79-B12SOD27ALF24.25 x 1.85125appr. 2%11.812.225050040200single
BZX79-B13SOD27ALF24.25 x 1.85135appr. 2%12.713.325050040200single
BZX79-B15SOD27ALF24.25 x 1.85155appr. 2%14.715.325050040200single
BZX79-B16SOD27ALF24.25 x 1.85165appr. 2%15.716.325050040200single
BZX79-B18SOD27ALF24.25 x 1.85185appr. 2%17.618.425050040200single
BZX79-B20SOD27ALF24.25 x 1.85205appr. 2%19.620.425050040200single
BZX79-B22SOD27ALF24.25 x 1.85225appr. 2%21.622.425050040200single
BZX79-B24SOD27ALF24.25 x 1.85245appr. 2%23.524.525050040200single
BZX79-B27SOD27ALF24.25 x 1.85272appr. 2%26.527.525050040200single
BZX79-B2V4SOD27ALF24.25 x 1.852.45appr. 2%2.352.4525050040200single
BZX79-B2V7SOD27ALF24.25 x 1.852.75appr. 2%2.652.7525050040200single
BZX79-B30SOD27ALF24.25 x 1.85302appr. 2%29.430.625050040200single
BZX79-B33SOD27ALF24.25 x 1.85332appr. 2%32.333.725050040200single
BZX79-B36SOD27ALF24.25 x 1.85362appr. 2%35.336.725050040200single
BZX79-B39SOD27ALF24.25 x 1.85392appr. 2%38.239.825050040200single
BZX79-B3V0SOD27ALF24.25 x 1.8535appr. 2%2.943.0625050040200single
BZX79-B3V3SOD27ALF24.25 x 1.853.35appr. 2%3.233.3725050040200single
BZX79-B3V6SOD27ALF24.25 x 1.853.65appr. 2%3.533.6725050040200single
BZX79-B3V9SOD27ALF24.25 x 1.853.95appr. 2%3.823.9825050040200single
BZX79-B43SOD27ALF24.25 x 1.85432appr. 2%42.143.925050040200single
BZX79-B47SOD27ALF24.25 x 1.85472appr. 2%46.147.925050040200single
BZX79-B4V3SOD27ALF24.25 x 1.854.35appr. 2%4.214.3925050040200single
BZX79-B4V7SOD27ALF24.25 x 1.854.75appr. 2%4.614.7925050040200single
BZX79-B51SOD27ALF24.25 x 1.85512appr. 2%505225050040200single
BZX79-B56SOD27ALF24.25 x 1.85562appr. 2%54.957.125050040200single
BZX79-B5V1SOD27ALF24.25 x 1.855.15appr. 2%55.225050040200single
BZX79-B5V6SOD27ALF24.25 x 1.855.65appr. 2%5.495.7125050040200single
BZX79-B62SOD27ALF24.25 x 1.85622appr. 2%60.863.225050040200single
BZX79-B68SOD27ALF24.25 x 1.85682appr. 2%66.669.425050040200single
BZX79-B6V2SOD27ALF24.25 x 1.856.25appr. 2%6.086.3225050040200single
BZX79-B6V8SOD27ALF24.25 x 1.856.85appr. 2%6.666.9425050040200single
BZX79-B75SOD27ALF24.25 x 1.85752appr. 2%73.576.525050040200single
BZX79-B7V5SOD27ALF24.25 x 1.857.55appr. 2%7.357.6525050040200single
BZX79-B8V2SOD27ALF24.25 x 1.858.25appr. 2%8.048.3625050040200single
BZX79-B9V1SOD27ALF24.25 x 1.859.15appr. 2%8.929.2825050040200single
BZX79-C10SOD27ALF24.25 x 1.85105appr. 5%9.410.625050040200single
BZX79-C11SOD27ALF24.25 x 1.85115appr. 5%10.411.625050040200single
BZX79-C12SOD27ALF24.25 x 1.85125appr. 5%11.412.725050040200single
BZX79-C13SOD27ALF24.25 x 1.85135appr. 5%12.414.125050040200single
BZX79-C15SOD27ALF24.25 x 1.85155appr. 5%13.815.625050040200single
BZX79-C16SOD27ALF24.25 x 1.85165appr. 5%15.317.125050040200single
BZX79-C18SOD27ALF24.25 x 1.85185appr. 5%16.819.125050040200single
BZX79-C20SOD27ALF24.25 x 1.85205appr. 5%18.821.225050040200single
BZX79-C22SOD27ALF24.25 x 1.85225appr. 5%20.823.325050040200single
BZX79-C24SOD27ALF24.25 x 1.85245appr. 5%22.825.625050040200single
BZX79-C27SOD27ALF24.25 x 1.85272appr. 5%25.128.925050040200single
BZX79-C2V4SOD27ALF24.25 x 1.852.45appr. 5%2.22.625050040200single
BZX79-C2V7SOD27ALF24.25 x 1.852.75appr. 5%2.52.925050040200single
BZX79-C30SOD27ALF24.25 x 1.85302appr. 5%283225050040200single
BZX79-C33SOD27ALF24.25 x 1.85332appr. 5%313525050040200single
BZX79-C36SOD27ALF24.25 x 1.85362appr. 5%343825050040200single
BZX79-C39SOD27ALF24.25 x 1.85392appr. 5%374125050040200single
BZX79-C3V0SOD27ALF24.25 x 1.8535appr. 5%2.83.225050040200single
BZX79-C3V3SOD27ALF24.25 x 1.853.35appr. 5%3.13.525050040200single
BZX79-C3V6SOD27ALF24.25 x 1.853.65appr. 5%3.43.825050040200single
BZX79-C3V9SOD27ALF24.25 x 1.853.95appr. 5%3.74.125050040200single
BZX79-C43SOD27ALF24.25 x 1.85432appr. 5%404625050040200single
BZX79-C47SOD27ALF24.25 x 1.85472appr. 5%445025050040200single
BZX79-C4V3SOD27ALF24.25 x 1.854.35appr. 5%44.625050040200single
BZX79-C4V7SOD27ALF24.25 x 1.854.75appr. 5%4.4525050040200single
BZX79-C51SOD27ALF24.25 x 1.85512appr. 5%485425050040200single
BZX79-C56SOD27ALF24.25 x 1.85562appr. 5%526025050040200single
BZX79-C5V1SOD27ALF24.25 x 1.855.15appr. 5%4.85.425050040200single
BZX79-C5V6SOD27ALF24.25 x 1.855.65appr. 5%5.2625050040200single
BZX79-C62SOD27ALF24.25 x 1.85622appr. 5%586625050040200single
BZX79-C68SOD27ALF24.25 x 1.85682appr. 5%647225050040200single
BZX79-C6V2SOD27ALF24.25 x 1.856.25appr. 5%5.86.625050040200single
BZX79-C6V8SOD27ALF24.25 x 1.856.85appr. 5%6.47.225050040200single
BZX79-C75SOD27ALF24.25 x 1.85752appr. 5%707925050040200single
BZX79-C7V5SOD27ALF24.25 x 1.857.55appr. 5%77.925050040200single
BZX79-C8V2SOD27ALF24.25 x 1.858.25appr. 5%7.78.725050040200single
BZX79-C9V1SOD27ALF24.25 x 1.859.15appr. 5%8.59.625050040200single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX79-B10
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B10,113
( 9331 668 70113 )
SOD27_143ActiveStandard MarkingBZX79-B10,143
( 9331 668 70143 )
SOD27_133ActiveStandard MarkingBZX79-B10,133
( 9331 668 70133 )
BZX79-B11
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B11,113
( 9331 668 80113 )
SOD27_143ActiveStandard MarkingBZX79-B11,143
( 9331 668 80143 )
SOD27_133ActiveStandard MarkingBZX79-B11,133
( 9331 668 80133 )
BZX79-B12
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B12,113
( 9331 668 90113 )
SOD27_143ActiveStandard MarkingBZX79-B12,143
( 9331 668 90143 )
SOD27_133ActiveStandard MarkingBZX79-B12,133
( 9331 668 90133 )
BZX79-B13
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B13,113
( 9331 669 00113 )
SOD27_143ActiveStandard MarkingBZX79-B13,143
( 9331 669 00143 )
SOD27_133ActiveStandard MarkingBZX79-B13,133
( 9331 669 00133 )
BZX79-B15
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B15,113
( 9331 669 10113 )
SOD27_143ActiveStandard MarkingBZX79-B15,143
( 9331 669 10143 )
SOD27_133ActiveStandard MarkingBZX79-B15,133
( 9331 669 10133 )
BZX79-B16
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B16,113
( 9331 669 20113 )
SOD27_143ActiveStandard MarkingBZX79-B16,143
( 9331 669 20143 )
SOD27_133ActiveStandard MarkingBZX79-B16,133
( 9331 669 20133 )
BZX79-B18
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B18,113
( 9331 669 30113 )
SOD27_143ActiveStandard MarkingBZX79-B18,143
( 9331 669 30143 )
SOD27_133ActiveStandard MarkingBZX79-B18,133
( 9331 669 30133 )
BZX79-B20
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B20,113
( 9331 669 40113 )
SOD27_143ActiveStandard MarkingBZX79-B20,143
( 9331 669 40143 )
SOD27_133ActiveStandard MarkingBZX79-B20,133
( 9331 669 40133 )
BZX79-B22
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B22,113
( 9331 669 50113 )
SOD27_143ActiveStandard MarkingBZX79-B22,143
( 9331 669 50143 )
SOD27_133ActiveStandard MarkingBZX79-B22,133
( 9331 669 50133 )
BZX79-B24
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B24,113
( 9331 669 60113 )
SOD27_143ActiveStandard MarkingBZX79-B24,143
( 9331 669 60143 )
SOD27_133ActiveStandard MarkingBZX79-B24,133
( 9331 669 60133 )
BZX79-B27
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B27,113
( 9331 669 70113 )
SOD27_143ActiveStandard MarkingBZX79-B27,143
( 9331 669 70143 )
SOD27_133ActiveStandard MarkingBZX79-B27,133
( 9331 669 70133 )
BZX79-B2V4
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B2V4,113
( 9335 499 30113 )
SOD27_143ActiveStandard MarkingBZX79-B2V4,143
( 9335 499 30143 )
SOD27_133ActiveStandard MarkingBZX79-B2V4,133
( 9335 499 30133 )
BZX79-B2V7
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B2V7,113
( 9335 442 40113 )
SOD27_143ActiveStandard MarkingBZX79-B2V7,143
( 9335 442 40143 )
SOD27_133ActiveStandard MarkingBZX79-B2V7,133
( 9335 442 40133 )
BZX79-B30
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B30,113
( 9331 669 80113 )
SOD27_143ActiveStandard MarkingBZX79-B30,143
( 9331 669 80143 )
SOD27_133ActiveStandard MarkingBZX79-B30,133
( 9331 669 80133 )
BZX79-B33
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B33,113
( 9331 669 90113 )
SOD27_143ActiveStandard MarkingBZX79-B33,143
( 9331 669 90143 )
SOD27_133ActiveStandard MarkingBZX79-B33,133
( 9331 669 90133 )
BZX79-B36
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B36,113
( 9331 670 00113 )
SOD27_143ActiveStandard MarkingBZX79-B36,143
( 9331 670 00143 )
SOD27_133ActiveStandard MarkingBZX79-B36,133
( 9331 670 00133 )
BZX79-B39
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B39,113
( 9331 670 10113 )
SOD27_143ActiveStandard MarkingBZX79-B39,143
( 9331 670 10143 )
SOD27_133ActiveStandard MarkingBZX79-B39,133
( 9331 670 10133 )
BZX79-B3V0
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B3V0,113
( 9335 499 40113 )
SOD27_143ActiveStandard MarkingBZX79-B3V0,143
( 9335 499 40143 )
SOD27_133ActiveStandard MarkingBZX79-B3V0,133
( 9335 499 40133 )
BZX79-B3V3
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B3V3,113
( 9335 499 50113 )
SOD27_143ActiveStandard MarkingBZX79-B3V3,143
( 9335 499 50143 )
SOD27_133ActiveStandard MarkingBZX79-B3V3,133
( 9335 499 50133 )
BZX79-B3V6
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B3V6,113
( 9335 499 60113 )
SOD27_143ActiveStandard MarkingBZX79-B3V6,143
( 9335 499 60143 )
SOD27_133ActiveStandard MarkingBZX79-B3V6,133
( 9335 499 60133 )
BZX79-B3V9
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B3V9,113
( 9334 711 00113 )
SOD27_143ActiveStandard MarkingBZX79-B3V9,143
( 9334 711 00143 )
SOD27_133ActiveStandard MarkingBZX79-B3V9,133
( 9334 711 00133 )
BZX79-B43
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B43,113
( 9331 670 20113 )
SOD27_143ActiveStandard MarkingBZX79-B43,143
( 9331 670 20143 )
SOD27_133ActiveStandard MarkingBZX79-B43,133
( 9331 670 20133 )
BZX79-B47
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B47,113
( 9331 670 30113 )
SOD27_143ActiveStandard MarkingBZX79-B47,143
( 9331 670 30143 )
SOD27_133ActiveStandard MarkingBZX79-B47,133
( 9331 670 30133 )
BZX79-B4V3
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B4V3,113
( 9335 499 70113 )
SOD27_143ActiveStandard MarkingBZX79-B4V3,143
( 9335 499 70143 )
SOD27_133ActiveStandard MarkingBZX79-B4V3,133
( 9335 499 70133 )
BZX79-B4V7
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B4V7,113
( 9331 668 00113 )
SOD27_143ActiveStandard MarkingBZX79-B4V7,143
( 9331 668 00143 )
SOD27_133ActiveStandard MarkingBZX79-B4V7,133
( 9331 668 00133 )
BZX79-B51
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B51,113
( 9331 670 40113 )
SOD27_143ActiveStandard MarkingBZX79-B51,143
( 9331 670 40143 )
SOD27_133ActiveStandard MarkingBZX79-B51,133
( 9331 670 40133 )
BZX79-B56
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B56,113
( 9331 670 50113 )
SOD27_143ActiveStandard MarkingBZX79-B56,143
( 9331 670 50143 )
SOD27_133ActiveStandard MarkingBZX79-B56,133
( 9331 670 50133 )
BZX79-B5V1
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B5V1,113
( 9331 668 10113 )
SOD27_143ActiveStandard MarkingBZX79-B5V1,143
( 9331 668 10143 )
SOD27_133ActiveStandard MarkingBZX79-B5V1,133
( 9331 668 10133 )
BZX79-B5V6
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B5V6,113
( 9331 668 20113 )
SOD27_143ActiveStandard MarkingBZX79-B5V6,143
( 9331 668 20143 )
SOD27_133ActiveStandard MarkingBZX79-B5V6,133
( 9331 668 20133 )
BZX79-B62
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B62,113
( 9331 670 60113 )
SOD27_143ActiveStandard MarkingBZX79-B62,143
( 9331 670 60143 )
SOD27_133ActiveStandard MarkingBZX79-B62,133
( 9331 670 60133 )
BZX79-B68
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B68,113
( 9331 670 70113 )
SOD27_143ActiveStandard MarkingBZX79-B68,143
( 9331 670 70143 )
SOD27_133ActiveStandard MarkingBZX79-B68,133
( 9331 670 70133 )
BZX79-B6V2
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B6V2,113
( 9331 668 30113 )
SOD27_143ActiveStandard MarkingBZX79-B6V2,143
( 9331 668 30143 )
SOD27_133ActiveStandard MarkingBZX79-B6V2,133
( 9331 668 30133 )
BZX79-B6V8
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B6V8,113
( 9331 608 90113 )
SOD27_143ActiveStandard MarkingBZX79-B6V8,143
( 9331 608 90143 )
SOD27_133ActiveStandard MarkingBZX79-B6V8,133
( 9331 608 90133 )
BZX79-B75
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B75,113
( 9331 670 80113 )
SOD27_143ActiveStandard MarkingBZX79-B75,143
( 9331 670 80143 )
SOD27_133ActiveStandard MarkingBZX79-B75,133
( 9331 670 80133 )
BZX79-B7V5
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B7V5,113
( 9331 668 40113 )
SOD27_143ActiveStandard MarkingBZX79-B7V5,143
( 9331 668 40143 )
SOD27_133ActiveStandard MarkingBZX79-B7V5,133
( 9331 668 40133 )
BZX79-B8V2
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B8V2,113
( 9331 668 50113 )
SOD27_143ActiveStandard MarkingBZX79-B8V2,143
( 9331 668 50143 )
SOD27_133ActiveStandard MarkingBZX79-B8V2,133
( 9331 668 50133 )
BZX79-B9V1
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-B9V1,113
( 9331 668 60113 )
SOD27_143ActiveStandard MarkingBZX79-B9V1,143
( 9331 668 60143 )
SOD27_133ActiveStandard MarkingBZX79-B9V1,133
( 9331 668 60133 )
BZX79-C10
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C10,113
( 9331 177 90113 )
SOD27_143ActiveStandard MarkingBZX79-C10,143
( 9331 177 90143 )
SOD27_133ActiveStandard MarkingBZX79-C10,133
( 9331 177 90133 )
BZX79-C11
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C11,113
( 9331 178 00113 )
SOD27_143ActiveStandard MarkingBZX79-C11,143
( 9331 178 00143 )
SOD27_133ActiveStandard MarkingBZX79-C11,133
( 9331 178 00133 )
BZX79-C12
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C12,113
( 9331 178 10113 )
SOD27_143ActiveStandard MarkingBZX79-C12,143
( 9331 178 10143 )
SOD27_133ActiveStandard MarkingBZX79-C12,133
( 9331 178 10133 )
BZX79-C13
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C13,113
( 9331 178 20113 )
SOD27_143ActiveStandard MarkingBZX79-C13,143
( 9331 178 20143 )
SOD27_133ActiveStandard MarkingBZX79-C13,133
( 9331 178 20133 )
BZX79-C15
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C15,113
( 9331 178 30113 )
SOD27_143ActiveStandard MarkingBZX79-C15,143
( 9331 178 30143 )
SOD27_133ActiveStandard MarkingBZX79-C15,133
( 9331 178 30133 )
BZX79-C16
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C16,113
( 9331 178 40113 )
SOD27_143ActiveStandard MarkingBZX79-C16,143
( 9331 178 40143 )
SOD27_133ActiveStandard MarkingBZX79-C16,133
( 9331 178 40133 )
BZX79-C18
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C18,113
( 9331 178 50113 )
SOD27_133ActiveStandard MarkingBZX79-C18,133
( 9331 178 50133 )
SOD27_143ActiveStandard MarkingBZX79-C18,143
( 9331 178 50143 )
BZX79-C20
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C20,113
( 9331 178 60113 )
SOD27_143ActiveStandard MarkingBZX79-C20,143
( 9331 178 60143 )
SOD27_133ActiveStandard MarkingBZX79-C20,133
( 9331 178 60133 )
BZX79-C22
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C22,113
( 9331 178 70113 )
SOD27_143ActiveStandard MarkingBZX79-C22,143
( 9331 178 70143 )
SOD27_133ActiveStandard MarkingBZX79-C22,133
( 9331 178 70133 )
BZX79-C24
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C24,113
( 9331 178 80113 )
SOD27_143ActiveStandard MarkingBZX79-C24,143
( 9331 178 80143 )
SOD27_133ActiveStandard MarkingBZX79-C24,133
( 9331 178 80133 )
BZX79-C27
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingBZX79-C27,133
( 9331 178 90133 )
SOD27_113ActiveStandard MarkingBZX79-C27,113
( 9331 178 90113 )
SOD27_143ActiveStandard MarkingBZX79-C27,143
( 9331 178 90143 )
BZX79-C2V4
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C2V4,113
( 9334 146 80113 )
SOD27_143ActiveStandard MarkingBZX79-C2V4,143
( 9334 146 80143 )
SOD27_133ActiveStandard MarkingBZX79-C2V4,133
( 9334 146 80133 )
BZX79-C2V7
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C2V7,113
( 9332 988 20113 )
SOD27_143ActiveStandard MarkingBZX79-C2V7,143
( 9332 988 20143 )
SOD27_133ActiveStandard MarkingBZX79-C2V7,133
( 9332 988 20133 )
BZX79-C30
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C30,113
( 9331 179 00113 )
SOD27_143ActiveStandard MarkingBZX79-C30,143
( 9331 179 00143 )
SOD27_133ActiveStandard MarkingBZX79-C30,133
( 9331 179 00133 )
BZX79-C33
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C33,113
( 9331 179 10113 )
SOD27_143ActiveStandard MarkingBZX79-C33,143
( 9331 179 10143 )
SOD27_133ActiveStandard MarkingBZX79-C33,133
( 9331 179 10133 )
BZX79-C36
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C36,113
( 9331 179 20113 )
SOD27_143ActiveStandard MarkingBZX79-C36,143
( 9331 179 20143 )
SOD27_133ActiveStandard MarkingBZX79-C36,133
( 9331 179 20133 )
BZX79-C39
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C39,113
( 9331 179 30113 )
SOD27_143ActiveStandard MarkingBZX79-C39,143
( 9331 179 30143 )
SOD27_133ActiveStandard MarkingBZX79-C39,133
( 9331 179 30133 )
BZX79-C3V0
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C3V0,113
( 9334 146 90113 )
SOD27_143ActiveStandard MarkingBZX79-C3V0,143
( 9334 146 90143 )
SOD27_133ActiveStandard MarkingBZX79-C3V0,133
( 9334 146 90133 )
BZX79-C3V3
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C3V3,113
( 9331 176 70113 )
SOD27_143ActiveStandard MarkingBZX79-C3V3,143
( 9331 176 70143 )
SOD27_133ActiveStandard MarkingBZX79-C3V3,133
( 9331 176 70133 )
BZX79-C3V6
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C3V6,113
( 9331 176 80113 )
SOD27_143ActiveStandard MarkingBZX79-C3V6,143
( 9331 176 80143 )
SOD27_133ActiveStandard MarkingBZX79-C3V6,133
( 9331 176 80133 )
BZX79-C3V9
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingBZX79-C3V9,133
( 9331 176 90133 )
SOD27_113ActiveStandard MarkingBZX79-C3V9,113
( 9331 176 90113 )
SOD27_143ActiveStandard MarkingBZX79-C3V9,143
( 9331 176 90143 )
BZX79-C43
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C43,113
( 9331 179 40113 )
SOD27_143ActiveStandard MarkingBZX79-C43,143
( 9331 179 40143 )
SOD27_133ActiveStandard MarkingBZX79-C43,133
( 9331 179 40133 )
BZX79-C47
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C47,113
( 9331 179 50113 )
SOD27_143ActiveStandard MarkingBZX79-C47,143
( 9331 179 50143 )
SOD27_133ActiveStandard MarkingBZX79-C47,133
( 9331 179 50133 )
BZX79-C4V3
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C4V3,113
( 9331 177 00113 )
SOD27_143ActiveStandard MarkingBZX79-C4V3,143
( 9331 177 00143 )
SOD27_133ActiveStandard MarkingBZX79-C4V3,133
( 9331 177 00133 )
BZX79-C4V7
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingBZX79-C4V7,133
( 9331 177 10133 )
SOD27_113ActiveStandard MarkingBZX79-C4V7,113
( 9331 177 10113 )
SOD27_143ActiveStandard MarkingBZX79-C4V7,143
( 9331 177 10143 )
BZX79-C51
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C51,113
( 9331 179 60113 )
SOD27_143ActiveStandard MarkingBZX79-C51,143
( 9331 179 60143 )
SOD27_133ActiveStandard MarkingBZX79-C51,133
( 9331 179 60133 )
BZX79-C56
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C56,113
( 9331 179 70113 )
SOD27_143ActiveStandard MarkingBZX79-C56,143
( 9331 179 70143 )
SOD27_133ActiveStandard MarkingBZX79-C56,133
( 9331 179 70133 )
BZX79-C5V1
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingBZX79-C5V1,133
( 9331 177 20133 )
SOD27_113ActiveStandard MarkingBZX79-C5V1,113
( 9331 177 20113 )
SOD27_143ActiveStandard MarkingBZX79-C5V1,143
( 9331 177 20143 )
BZX79-C5V6
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C5V6,113
( 9331 177 30113 )
SOD27_143ActiveStandard MarkingBZX79-C5V6,143
( 9331 177 30143 )
SOD27_133ActiveStandard MarkingBZX79-C5V6,133
( 9331 177 30133 )
BZX79-C62
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C62,113
( 9331 179 80113 )
SOD27_143ActiveStandard MarkingBZX79-C62,143
( 9331 179 80143 )
SOD27_133ActiveStandard MarkingBZX79-C62,133
( 9331 179 80133 )
BZX79-C68
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C68,113
( 9331 179 90113 )
SOD27_143ActiveStandard MarkingBZX79-C68,143
( 9331 179 90143 )
SOD27_133ActiveStandard MarkingBZX79-C68,133
( 9331 179 90133 )
BZX79-C6V2
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C6V2,113
( 9331 177 40113 )
SOD27_143ActiveStandard MarkingBZX79-C6V2,143
( 9331 177 40143 )
SOD27_133ActiveStandard MarkingBZX79-C6V2,133
( 9331 177 40133 )
BZX79-C6V8
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C6V8,113
( 9331 177 50113 )
SOD27_143ActiveStandard MarkingBZX79-C6V8,143
( 9331 177 50143 )
SOD27_133ActiveStandard MarkingBZX79-C6V8,133
( 9331 177 50133 )
BZX79-C75
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C75,113
( 9331 180 00113 )
SOD27_143ActiveStandard MarkingBZX79-C75,143
( 9331 180 00143 )
SOD27_133ActiveStandard MarkingBZX79-C75,133
( 9331 180 00133 )
BZX79-C7V5
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C7V5,113
( 9331 177 60113 )
SOD27_143ActiveStandard MarkingBZX79-C7V5,143
( 9331 177 60143 )
SOD27_133ActiveStandard MarkingBZX79-C7V5,133
( 9331 177 60133 )
BZX79-C8V2
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C8V2,113
( 9331 177 70113 )
SOD27_143ActiveStandard MarkingBZX79-C8V2,143
( 9331 177 70143 )
SOD27_133ActiveStandard MarkingBZX79-C8V2,133
( 9331 177 70133 )
BZX79-C9V1
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBZX79-C9V1,113
( 9331 177 80113 )
SOD27_143ActiveStandard MarkingBZX79-C9V1,143
( 9331 177 80143 )
SOD27_133ActiveStandard MarkingBZX79-C9V1,133
( 9331 177 80133 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZX79-B12/G934059283133
BZX79-B15/G934059079133
BZX79-B15/P934058612113
BZX79-B15/P934058612143
BZX79-B15/P934058612133
BZX79-B16/P934058613113
BZX79-B16/P934058613143
BZX79-B16/P934058613133
BZX79-B18/P934058614113
BZX79-B18/P934058614143
BZX79-B18/P934058614133
BZX79-B20/P934058615113
BZX79-B20/P934058615143
BZX79-B20/P934058615133
BZX79-B22/P934058616113
BZX79-B22/P934058616143
BZX79-B22/P934058616133
BZX79-B24/P934058617113
BZX79-B24/P934058617143
BZX79-B24/P934058617133
BZX79-B27/P934058618113
BZX79-B27/P934058618143
BZX79-B27/P934058618133
BZX79-B30/P934058619113
BZX79-B30/P934058619143
BZX79-B30/P934058619133
BZX79-B33933166990116
BZX79-B33/G934059081133
BZX79-B33/P934058621113
BZX79-B33/P934058621143
BZX79-B33/P934058621133
BZX79-B33/P934058621116
BZX79-B36/P934058622113
BZX79-B36/P934058622143
BZX79-B36/P934058622133
BZX79-B39/P934058623113
BZX79-B39/P934058623143
BZX79-B39/P934058623133
BZX79-B43/P934058624113
BZX79-B43/P934058624143
BZX79-B43/P934058624133
BZX79-B47/P934058625113
BZX79-B47/P934058625143
BZX79-B47/P934058625133
BZX79-B51/P934058626113
BZX79-B51/P934058626143
BZX79-B51/P934058626133
BZX79-B56/P934058627113
BZX79-B56/P934058627143
BZX79-B56/P934058627133
BZX79-B5V6/G934059082133
BZX79-B62/P934058628113
BZX79-B6V2/G934059373133
BZX79-B6V2/N934059453113
BZX79-B7V5/G934059083133
BZX79-B8V2933166850136
BZX79-B8V2/G934059084133
BZX79-C11/G934059284133
BZX79-C12933117810116
BZX79-C12/G934059085133
BZX79-C12/N934059446133
BZX79-C13933117820116
BZX79-C15/G934059086133
BZX79-C15/P934058595113
BZX79-C15/P934058595143
BZX79-C15/P934058595133
BZX79-C15/R934062235113
BZX79-C16933117840116
BZX79-C16/P934058596113
BZX79-C16/P934058596143
BZX79-C16/P934058596133
BZX79-C16/P934058596116
BZX79-C18933117850116
BZX79-C18933117850136
BZX79-C18/G934059285133
BZX79-C18/P934058597113
BZX79-C18/P934058597116
BZX79-C18/P934058597143
BZX79-C18/P934058597136
BZX79-C18/P934058597133
BZX79-C20/P934058598113
BZX79-C20/P934058598143
BZX79-C20/P934058598133
BZX79-C22933117870116
BZX79-C22/P934058599113
BZX79-C22/P934058599143
BZX79-C22/P934058599133
BZX79-C22/P934058599116
BZX79-C24/P934058601113
BZX79-C24/P934058601143
BZX79-C24/P934058601133
BZX79-C27933117890136
BZX79-C27/N934059448133
BZX79-C27/P934058602113
BZX79-C27/P934058602143
BZX79-C27/P934058602136
BZX79-C27/P934058602133
BZX79-C2V4/G934059087133
BZX79-C2V4/N934059451113
BZX79-C30933117900116
BZX79-C30/G934059286133
BZX79-C30/P934058603113
BZX79-C30/P934058603143
BZX79-C30/P934058603133
BZX79-C30/P934058603116
BZX79-C33/P934058604113
BZX79-C33/P934058604143
BZX79-C33/P934058604133
BZX79-C36/P934058605113
BZX79-C36/P934058605143
BZX79-C36/P934058605133
BZX79-C39/P934058606113
BZX79-C39/P934058606143
BZX79-C39/P934058606133
BZX79-C3V6933117680116
BZX79-C3V6/G934059367133
BZX79-C3V9933117690116
BZX79-C3V9/G934059088133
BZX79-C43933117940116
BZX79-C43/P934058607113
BZX79-C43/P934058607143
BZX79-C43/P934058607133
BZX79-C43/P934058607116
BZX79-C47/P934058608113
BZX79-C47/P934058608143
BZX79-C47/P934058608133
BZX79-C4V7933117710136
BZX79-C4V7/G934059089133
BZX79-C4V7/N934059449113
BZX79-C51/G934059287133
BZX79-C51/P934058609113
BZX79-C51/P934058609143
BZX79-C51/P934058609133
BZX79-C56/P934058611113
BZX79-C56/P934058611143
BZX79-C56/P934058611133
BZX79-C5V1933117720116
BZX79-C5V1/G934059288133
BZX79-C5V6933117730136
BZX79-C5V6/G934059091133
BZX79-C6V2933117740116
BZX79-C6V8/G934059092133
BZX79-C75933118000116
BZX79-C75/G934059289133
BZX79-C7V5933117760116
BZX79-C7V5/G934059093133
BZX79-C7V5/N934059452133
BZX79-C8V2933117770116
BZX79-C8V2/G934059094133
BZX79-C8V2/N934059447133
BZX79-C8V2/N934059447113
BZX79-C9V1/G934059374133

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX79-B10BZX79-B10,113BZX79-B10
BZX79-B10BZX79-B10,143BZX79-B10
BZX79-B10BZX79-B10,133BZX79-B10
BZX79-B11BZX79-B11,113BZX79-B11
BZX79-B11BZX79-B11,143BZX79-B11
BZX79-B11BZX79-B11,133BZX79-B11
BZX79-B12BZX79-B12,113BZX79-B12
BZX79-B12BZX79-B12,143BZX79-B12
BZX79-B12BZX79-B12,133BZX79-B12
BZX79-B13BZX79-B13,113BZX79-B13
BZX79-B13BZX79-B13,143BZX79-B13
BZX79-B13BZX79-B13,133BZX79-B13
BZX79-B15BZX79-B15,113BZX79-B15
BZX79-B15BZX79-B15,143BZX79-B15
BZX79-B15BZX79-B15,133BZX79-B15
BZX79-B16BZX79-B16,113BZX79-B16
BZX79-B16BZX79-B16,143BZX79-B16
BZX79-B16BZX79-B16,133BZX79-B16
BZX79-B18BZX79-B18,113BZX79-B18
BZX79-B18BZX79-B18,143BZX79-B18
BZX79-B18BZX79-B18,133BZX79-B18
BZX79-B20BZX79-B20,113BZX79-B20
BZX79-B20BZX79-B20,143BZX79-B20
BZX79-B20BZX79-B20,133BZX79-B20
BZX79-B22BZX79-B22,113BZX79-B22
BZX79-B22BZX79-B22,143BZX79-B22
BZX79-B22BZX79-B22,133BZX79-B22
BZX79-B24BZX79-B24,113BZX79-B24
BZX79-B24BZX79-B24,143BZX79-B24
BZX79-B24BZX79-B24,133BZX79-B24
BZX79-B27BZX79-B27,113BZX79-B27
BZX79-B27BZX79-B27,143BZX79-B27
BZX79-B27BZX79-B27,133BZX79-B27
BZX79-B2V4BZX79-B2V4,113BZX79-B2V4
BZX79-B2V4BZX79-B2V4,143BZX79-B2V4
BZX79-B2V4BZX79-B2V4,133BZX79-B2V4
BZX79-B2V7BZX79-B2V7,113BZX79-B2V7
BZX79-B2V7BZX79-B2V7,143BZX79-B2V7
BZX79-B2V7BZX79-B2V7,133BZX79-B2V7
BZX79-B30BZX79-B30,113BZX79-B30
BZX79-B30BZX79-B30,143BZX79-B30
BZX79-B30BZX79-B30,133BZX79-B30
BZX79-B33BZX79-B33,113BZX79-B33
BZX79-B33BZX79-B33,143BZX79-B33
BZX79-B33BZX79-B33,133BZX79-B33
BZX79-B36BZX79-B36,113BZX79-B36
BZX79-B36BZX79-B36,143BZX79-B36
BZX79-B36BZX79-B36,133BZX79-B36
BZX79-B39BZX79-B39,113BZX79-B39
BZX79-B39BZX79-B39,143BZX79-B39
BZX79-B39BZX79-B39,133BZX79-B39
BZX79-B3V0BZX79-B3V0,113BZX79-B3V0
BZX79-B3V0BZX79-B3V0,143BZX79-B3V0
BZX79-B3V0BZX79-B3V0,133BZX79-B3V0
BZX79-B3V3BZX79-B3V3,113BZX79-B3V3
BZX79-B3V3BZX79-B3V3,143BZX79-B3V3
BZX79-B3V3BZX79-B3V3,133BZX79-B3V3
BZX79-B3V6BZX79-B3V6,113BZX79-B3V6
BZX79-B3V6BZX79-B3V6,143BZX79-B3V6
BZX79-B3V6BZX79-B3V6,133BZX79-B3V6
BZX79-B3V9BZX79-B3V9,113BZX79-B3V9
BZX79-B3V9BZX79-B3V9,143BZX79-B3V9
BZX79-B3V9BZX79-B3V9,133BZX79-B3V9
BZX79-B43BZX79-B43,113BZX79-B43
BZX79-B43BZX79-B43,143BZX79-B43
BZX79-B43BZX79-B43,133BZX79-B43
BZX79-B47BZX79-B47,113BZX79-B47
BZX79-B47BZX79-B47,143BZX79-B47
BZX79-B47BZX79-B47,133BZX79-B47
BZX79-B4V3BZX79-B4V3,113BZX79-B4V3
BZX79-B4V3BZX79-B4V3,143BZX79-B4V3
BZX79-B4V3BZX79-B4V3,133BZX79-B4V3
BZX79-B4V7BZX79-B4V7,113BZX79-B4V7
BZX79-B4V7BZX79-B4V7,143BZX79-B4V7
BZX79-B4V7BZX79-B4V7,133BZX79-B4V7
BZX79-B51BZX79-B51,113BZX79-B51
BZX79-B51BZX79-B51,143BZX79-B51
BZX79-B51BZX79-B51,133BZX79-B51
BZX79-B56BZX79-B56,113BZX79-B56
BZX79-B56BZX79-B56,143BZX79-B56
BZX79-B56BZX79-B56,133BZX79-B56
BZX79-B5V1BZX79-B5V1,113BZX79-B5V1
BZX79-B5V1BZX79-B5V1,143BZX79-B5V1
BZX79-B5V1BZX79-B5V1,133BZX79-B5V1
BZX79-B5V6BZX79-B5V6,113BZX79-B5V6
BZX79-B5V6BZX79-B5V6,143BZX79-B5V6
BZX79-B5V6BZX79-B5V6,133BZX79-B5V6
BZX79-B62BZX79-B62,113BZX79-B62
BZX79-B62BZX79-B62,143BZX79-B62
BZX79-B62BZX79-B62,133BZX79-B62
BZX79-B68BZX79-B68,113BZX79-B68
BZX79-B68BZX79-B68,143BZX79-B68
BZX79-B68BZX79-B68,133BZX79-B68
BZX79-B6V2BZX79-B6V2,113BZX79-B6V2
BZX79-B6V2BZX79-B6V2,143BZX79-B6V2
BZX79-B6V2BZX79-B6V2,133BZX79-B6V2
BZX79-B6V8BZX79-B6V8,113BZX79-B6V8
BZX79-B6V8BZX79-B6V8,143BZX79-B6V8
BZX79-B6V8BZX79-B6V8,133BZX79-B6V8
BZX79-B75BZX79-B75,113BZX79-B75
BZX79-B75BZX79-B75,143BZX79-B75
BZX79-B75BZX79-B75,133BZX79-B75
BZX79-B7V5BZX79-B7V5,113BZX79-B7V5
BZX79-B7V5BZX79-B7V5,143BZX79-B7V5
BZX79-B7V5BZX79-B7V5,133BZX79-B7V5
BZX79-B8V2BZX79-B8V2,113BZX79-B8V2
BZX79-B8V2BZX79-B8V2,143BZX79-B8V2
BZX79-B8V2BZX79-B8V2,133BZX79-B8V2
BZX79-B9V1BZX79-B9V1,113BZX79-B9V1
BZX79-B9V1BZX79-B9V1,143BZX79-B9V1
BZX79-B9V1BZX79-B9V1,133BZX79-B9V1
BZX79-C10BZX79-C10,113BZX79-C10
BZX79-C10BZX79-C10,143BZX79-C10
BZX79-C10BZX79-C10,133BZX79-C10
BZX79-C11BZX79-C11,113BZX79-C11
BZX79-C11BZX79-C11,143BZX79-C11
BZX79-C11BZX79-C11,133BZX79-C11
BZX79-C12BZX79-C12,113BZX79-C12
BZX79-C12BZX79-C12,143BZX79-C12
BZX79-C12BZX79-C12,133BZX79-C12
BZX79-C13BZX79-C13,113BZX79-C13
BZX79-C13BZX79-C13,143BZX79-C13
BZX79-C13BZX79-C13,133BZX79-C13
BZX79-C15BZX79-C15,113BZX79-C15
BZX79-C15BZX79-C15,143BZX79-C15
BZX79-C15BZX79-C15,133BZX79-C15
BZX79-C16BZX79-C16,113BZX79-C16
BZX79-C16BZX79-C16,143BZX79-C16
BZX79-C16BZX79-C16,133BZX79-C16
BZX79-C18BZX79-C18,113BZX79-C18
BZX79-C18BZX79-C18,133BZX79-C18
BZX79-C18BZX79-C18,143BZX79-C18
BZX79-C20BZX79-C20,113BZX79-C20
BZX79-C20BZX79-C20,143BZX79-C20
BZX79-C20BZX79-C20,133BZX79-C20
BZX79-C22BZX79-C22,113BZX79-C22
BZX79-C22BZX79-C22,143BZX79-C22
BZX79-C22BZX79-C22,133BZX79-C22
BZX79-C24BZX79-C24,113BZX79-C24
BZX79-C24BZX79-C24,143BZX79-C24
BZX79-C24BZX79-C24,133BZX79-C24
BZX79-C27BZX79-C27,133BZX79-C27
BZX79-C27BZX79-C27,113BZX79-C27
BZX79-C27BZX79-C27,143BZX79-C27
BZX79-C2V4BZX79-C2V4,113BZX79-C2V4
BZX79-C2V4BZX79-C2V4,143BZX79-C2V4
BZX79-C2V4BZX79-C2V4,133BZX79-C2V4
BZX79-C2V7BZX79-C2V7,113BZX79-C2V7
BZX79-C2V7BZX79-C2V7,143BZX79-C2V7
BZX79-C2V7BZX79-C2V7,133BZX79-C2V7
BZX79-C30BZX79-C30,113BZX79-C30
BZX79-C30BZX79-C30,143BZX79-C30
BZX79-C30BZX79-C30,133BZX79-C30
BZX79-C33BZX79-C33,113BZX79-C33
BZX79-C33BZX79-C33,143BZX79-C33
BZX79-C33BZX79-C33,133BZX79-C33
BZX79-C36BZX79-C36,113BZX79-C36
BZX79-C36BZX79-C36,143BZX79-C36
BZX79-C36BZX79-C36,133BZX79-C36
BZX79-C39BZX79-C39,113BZX79-C39
BZX79-C39BZX79-C39,143BZX79-C39
BZX79-C39BZX79-C39,133BZX79-C39
BZX79-C3V0BZX79-C3V0,113BZX79-C3V0
BZX79-C3V0BZX79-C3V0,143BZX79-C3V0
BZX79-C3V0BZX79-C3V0,133BZX79-C3V0
BZX79-C3V3BZX79-C3V3,113BZX79-C3V3
BZX79-C3V3BZX79-C3V3,143BZX79-C3V3
BZX79-C3V3BZX79-C3V3,133BZX79-C3V3
BZX79-C3V6BZX79-C3V6,113BZX79-C3V6
BZX79-C3V6BZX79-C3V6,143BZX79-C3V6
BZX79-C3V6BZX79-C3V6,133BZX79-C3V6
BZX79-C3V9BZX79-C3V9,133BZX79-C3V9
BZX79-C3V9BZX79-C3V9,113BZX79-C3V9
BZX79-C3V9BZX79-C3V9,143BZX79-C3V9
BZX79-C43BZX79-C43,113BZX79-C43
BZX79-C43BZX79-C43,143BZX79-C43
BZX79-C43BZX79-C43,133BZX79-C43
BZX79-C47BZX79-C47,113BZX79-C47
BZX79-C47BZX79-C47,143BZX79-C47
BZX79-C47BZX79-C47,133BZX79-C47
BZX79-C4V3BZX79-C4V3,113BZX79-C4V3
BZX79-C4V3BZX79-C4V3,143BZX79-C4V3
BZX79-C4V3BZX79-C4V3,133BZX79-C4V3
BZX79-C4V7BZX79-C4V7,133BZX79-C4V7
BZX79-C4V7BZX79-C4V7,113BZX79-C4V7
BZX79-C4V7BZX79-C4V7,143BZX79-C4V7
BZX79-C51BZX79-C51,113BZX79-C51
BZX79-C51BZX79-C51,143BZX79-C51
BZX79-C51BZX79-C51,133BZX79-C51
BZX79-C56BZX79-C56,113BZX79-C56
BZX79-C56BZX79-C56,143BZX79-C56
BZX79-C56BZX79-C56,133BZX79-C56
BZX79-C5V1BZX79-C5V1,133BZX79-C5V1
BZX79-C5V1BZX79-C5V1,113BZX79-C5V1
BZX79-C5V1BZX79-C5V1,143BZX79-C5V1
BZX79-C5V6BZX79-C5V6,113BZX79-C5V6
BZX79-C5V6BZX79-C5V6,143BZX79-C5V6
BZX79-C5V6BZX79-C5V6,133BZX79-C5V6
BZX79-C62BZX79-C62,113BZX79-C62
BZX79-C62BZX79-C62,143BZX79-C62
BZX79-C62BZX79-C62,133BZX79-C62
BZX79-C68BZX79-C68,113BZX79-C68
BZX79-C68BZX79-C68,143BZX79-C68
BZX79-C68BZX79-C68,133BZX79-C68
BZX79-C6V2BZX79-C6V2,113BZX79-C6V2
BZX79-C6V2BZX79-C6V2,143BZX79-C6V2
BZX79-C6V2BZX79-C6V2,133BZX79-C6V2
BZX79-C6V8BZX79-C6V8,113BZX79-C6V8
BZX79-C6V8BZX79-C6V8,143BZX79-C6V8
BZX79-C6V8BZX79-C6V8,133BZX79-C6V8
BZX79-C75BZX79-C75,113BZX79-C75
BZX79-C75BZX79-C75,143BZX79-C75
BZX79-C75BZX79-C75,133BZX79-C75
BZX79-C7V5BZX79-C7V5,113BZX79-C7V5
BZX79-C7V5BZX79-C7V5,143BZX79-C7V5
BZX79-C7V5BZX79-C7V5,133BZX79-C7V5
BZX79-C8V2BZX79-C8V2,113BZX79-C8V2
BZX79-C8V2BZX79-C8V2,143BZX79-C8V2
BZX79-C8V2BZX79-C8V2,133BZX79-C8V2
BZX79-C9V1BZX79-C9V1,113BZX79-C9V1
BZX79-C9V1BZX79-C9V1,143BZX79-C9V1
BZX79-C9V1BZX79-C9V1,133BZX79-C9V1
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZX79Voltage regulator diodesData sheet2002-02-26
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOD27glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.