Features and benefits
-
Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design
-
Two tolerance series: ± 2 % and approximately ± 5 %
-
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX884S-B10 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 10 | 5 | 2% | 9.8 | 10.2 | 200 | 360 | NV | 150 | single |
BZX884S-B12 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 12 | 5 | 2% | 11.8 | 12.2 | 200 | 360 | NV | 150 | single |
BZX884S-B15 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 15 | 5 | 2% | 14 | 15.3 | 200 | 360 | NV | 150 | single |
BZX884S-B16 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 16 | 5 | 2% | 15.7 | 16.3 | 200 | 360 | NV | 150 | single |
BZX884S-B18 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 18 | 5 | 2% | 17.6 | 18.4 | 200 | 360 | NV | 150 | single |
BZX884S-B22 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 22 | 5 | 2% | 21.6 | 22.4 | 200 | 360 | NV | 150 | single |
BZX884S-B24 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 24 | 5 | 2% | 23.5 | 24.5 | 200 | 360 | NV | 150 | single |
BZX884S-B27 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 27 | 2 | 2% | 26.5 | 27.5 | 200 | 360 | NV | 150 | single |
BZX884S-B33 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 33 | 2 | 2% | 32.3 | 33.7 | 200 | 360 | NV | 150 | single |
BZX884S-B47 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 47 | 2 | 2% | 46.1 | 47.9 | 200 | 360 | NV | 150 | single |
BZX884S-B4V7 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 5 | 2% | 4.61 | 4.79 | 200 | 360 | NV | 150 | single |
BZX884S-B5V1 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.1 | 5 | 2% | 5 | 5.2 | 200 | 360 | NV | 150 | single |
BZX884S-B5V6 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.6 | 5 | 2% | 5.49 | 5.71 | 200 | 360 | NV | 150 | single |
BZX884S-B6V2 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.2 | 5 | 2% | 6.08 | 6.32 | 200 | 360 | NV | 150 | single |
BZX884S-C4V7 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 200 | 360 | NV | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX884S-B4V7 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Active | 2H | BZX884S-B4V7YL ( 9346 616 85315 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX884S-B15 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Discontinued / End-of-life | 2U | BZX884S-B15YL ( 9346 616 39315 ) |
BZX884S-B16 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Discontinued / End-of-life | 2V | BZX884S-B16YL ( 9346 616 41315 ) |
BZX884S-B47 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Withdrawn / End-of-life | 3G | BZX884S-B47YL ( 9346 616 83315 ) |
BZX884S-B5V1 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Discontinued / End-of-life | 2J | BZX884S-B5V1YL ( 9346 616 88315 ) |
BZX884S-B5V6 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Discontinued / End-of-life | 2K | BZX884S-B5V6YL ( 9346 616 89315 ) |
BZX884S-C4V7 | DFN1006BD-2 (SOD882BD) | SOD882BD | REFLOW_BG-BD-1 | SOD882BD_315 | Discontinued / End-of-life | 4Y | BZX884S-C4V7YL ( 9346 619 21315 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZX884S-B10 | 934661635315 | |||||
BZX884S-B12 | 934661637315 | |||||
BZX884S-B15 | 934661639315 | |||||
BZX884S-B16 | 934661641315 | |||||
BZX884S-B18 | 934661642315 | |||||
BZX884S-B22 | 934661644315 | |||||
BZX884S-B24 | 934661645315 | |||||
BZX884S-B27 | 934661647315 | |||||
BZX884S-B33 | 934661652315 | |||||
BZX884S-B47 | 934661683315 | |||||
BZX884S-B5V1 | 934661688315 | |||||
BZX884S-B5V6 | 934661689315 | |||||
BZX884S-B6V2 | 934661693315 | |||||
BZX884S-C4V7 | 934661921315 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX884S-B4V7 | BZX884S-B4V7YL | BZX884S-B4V7 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX884S-B15 | BZX884S-B15YL | BZX884S-B15 | |||
BZX884S-B16 | BZX884S-B16YL | BZX884S-B16 | |||
BZX884S-B47 | BZX884S-B47YL | Not available You can request this via a support request | |||
BZX884S-B5V1 | BZX884S-B5V1YL | BZX884S-B5V1 | |||
BZX884S-B5V6 | BZX884S-B5V6YL | BZX884S-B5V6 | |||
BZX884S-C4V7 | BZX884S-C4V7YL | BZX884S-C4V7 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BZX884S_SER | Voltage regulator diodes | Data sheet | 2021-02-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.