TDZxJ series

Single Zener diodes

General-purpose Zener diodes in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: ≤ 180 W

  • Low differential resistance

  • Total power dissipation: ≤ 500 mW

  • AEC-Q101 qualified

  • Very small plastic package suitable for surface-mounted design

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
TDZ10JSOD323FSC-901.7 x 1.25 x 0.71052%9.810.225050040150single
TDZ11JSOD323FSC-901.7 x 1.25 x 0.71152%10.811.225050040150single
TDZ12JSOD323FSC-901.7 x 1.25 x 0.71252%11.812.225050040150single
TDZ13JSOD323FSC-901.7 x 1.25 x 0.71352%12.713.325050040150single
TDZ15JSOD323FSC-901.7 x 1.25 x 0.71552%14.715.325050040150single
TDZ16JSOD323FSC-901.7 x 1.25 x 0.71652%15.716.325050040150single
TDZ18JSOD323FSC-901.7 x 1.25 x 0.71852%17.618.425050040150single
TDZ20JSOD323FSC-901.7 x 1.25 x 0.72052%19.620.425050040150single
TDZ22JSOD323FSC-901.7 x 1.25 x 0.72252%21.622.425050040150single
TDZ24JSOD323FSC-901.7 x 1.25 x 0.72452%23.524.525050040150single
TDZ27JSOD323FSC-901.7 x 1.25 x 0.72722%26.527.525050040150single
TDZ2V4JSOD323FSC-901.7 x 1.25 x 0.72.452%2.352.45250500180150single
TDZ2V7JSOD323FSC-901.7 x 1.25 x 0.72.752%2.652.75250500180150single
TDZ30JSOD323FSC-901.7 x 1.25 x 0.73022%29.430.625050040150single
TDZ3V0JSOD323FSC-901.7 x 1.25 x 0.7352%2.943.06250500180150single
TDZ3V3JSOD323FSC-901.7 x 1.25 x 0.73.352%3.233.37250500180150single
TDZ3V6JSOD323FSC-901.7 x 1.25 x 0.73.652%3.533.67250500180150single
TDZ3V9JSOD323FSC-901.7 x 1.25 x 0.73.952%3.823.98250500180150single
TDZ4V3JSOD323FSC-901.7 x 1.25 x 0.74.352%4.214.39250500180150single
TDZ4V7JSOD323FSC-901.7 x 1.25 x 0.74.752%4.614.79250500180150single
TDZ5V1JSOD323FSC-901.7 x 1.25 x 0.75.152%55.2250500180150single
TDZ5V6JSOD323FSC-901.7 x 1.25 x 0.75.652%5.495.71250500180150single
TDZ6V2JSOD323FSC-901.7 x 1.25 x 0.76.252%6.086.32250500100150single
TDZ6V8JSOD323FSC-901.7 x 1.25 x 0.76.852%6.666.94250500100150single
TDZ7V5JSOD323FSC-901.7 x 1.25 x 0.77.552%7.357.6525050040150single
TDZ8V2JSOD323FSC-901.7 x 1.25 x 0.78.252%8.048.3625050040150single
TDZ9V1JSOD323FSC-901.7 x 1.25 x 0.79.152%8.929.2825050040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
TDZ10J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3RTDZ10J,115
( 9340 657 84115 )
TDZ11J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3STDZ11J,115
( 9340 657 85115 )
TDZ12J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3TTDZ12J,115
( 9340 657 86115 )
TDZ13J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3UTDZ13J,115
( 9340 657 87115 )
TDZ15J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3VTDZ15J,115
( 9340 657 89115 )
TDZ16J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3WTDZ16J,115
( 9340 657 91115 )
TDZ18J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3YTDZ18J,115
( 9340 657 92115 )
TDZ20J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3ZTDZ20J,115
( 9340 657 93115 )
TDZ22J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active4ATDZ22J,115
( 9340 657 94115 )
TDZ24J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active4BTDZ24J,115
( 9340 657 97115 )
TDZ27J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active4CTDZ27J,115
( 9340 657 95115 )
TDZ2V4J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3ATDZ2V4J,115
( 9340 657 01115 )
SOD323F_135Active3ATDZ2V4JF
( 9340 657 01135 )
TDZ2V7J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3BTDZ2V7J,115
( 9340 657 02115 )
TDZ30J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active4DTDZ30J,115
( 9340 657 96115 )
TDZ3V0J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3CTDZ3V0J,115
( 9340 657 03115 )
TDZ3V3J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3DTDZ3V3J,115
( 9340 657 04115 )
TDZ3V6J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3ETDZ3V6J,115
( 9340 657 05115 )
TDZ3V9J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3FTDZ3V9J,115
( 9340 657 06115 )
TDZ4V3J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3GTDZ4V3J,115
( 9340 657 07115 )
TDZ4V7J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3HTDZ4V7J,115
( 9340 657 13115 )
TDZ5V1J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3JTDZ5V1J,115
( 9340 657 14115 )
TDZ5V6J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_135ActiveJQTDZ5V6JF
( 9340 647 16135 )
SOD323F_115ActiveJQTDZ5V6J,115
( 9340 647 16115 )
TDZ6V2J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3KTDZ6V2J,115
( 9340 657 15115 )
TDZ6V8J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3LTDZ6V8J,115
( 9340 657 16115 )
TDZ7V5J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3NTDZ7V5J,115
( 9340 657 81115 )
TDZ8V2J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3PTDZ8V2J,115
( 9340 657 82115 )
TDZ9V1J
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115Active3QTDZ9V1J,115
( 9340 657 83115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
TDZ2V4J934065701145

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
TDZ10JTDZ10J,115TDZ10JAlways Pb-free
TDZ11JTDZ11J,115TDZ11JAlways Pb-free
TDZ12JTDZ12J,115TDZ12JAlways Pb-free
TDZ13JTDZ13J,115TDZ13JAlways Pb-free
TDZ15JTDZ15J,115TDZ15JAlways Pb-free
TDZ16JTDZ16J,115TDZ16JAlways Pb-free
TDZ18JTDZ18J,115TDZ18JAlways Pb-free
TDZ20JTDZ20J,115TDZ20JAlways Pb-free
TDZ22JTDZ22J,115TDZ22JAlways Pb-free
TDZ24JTDZ24J,115TDZ24JAlways Pb-free
TDZ27JTDZ27J,115TDZ27JAlways Pb-free
TDZ2V4JTDZ2V4J,115TDZ2V4JAlways Pb-free
TDZ2V4JTDZ2V4JFTDZ2V4Jweek 25, 2019
TDZ2V7JTDZ2V7J,115TDZ2V7JAlways Pb-free
TDZ30JTDZ30J,115TDZ30JAlways Pb-free
TDZ3V0JTDZ3V0J,115TDZ3V0JAlways Pb-free
TDZ3V3JTDZ3V3J,115TDZ3V3JAlways Pb-free
TDZ3V6JTDZ3V6J,115TDZ3V6JAlways Pb-free
TDZ3V9JTDZ3V9J,115TDZ3V9JAlways Pb-free
TDZ4V3JTDZ4V3J,115TDZ4V3JAlways Pb-free
TDZ4V7JTDZ4V7J,115TDZ4V7JAlways Pb-free
TDZ5V1JTDZ5V1J,115TDZ5V1JAlways Pb-free
TDZ5V6JTDZ5V6JFTDZ5V6Jweek 25, 2019
TDZ5V6JTDZ5V6J,115TDZ5V6JAlways Pb-free
TDZ6V2JTDZ6V2J,115TDZ6V2JAlways Pb-free
TDZ6V8JTDZ6V8J,115TDZ6V8JAlways Pb-free
TDZ7V5JTDZ7V5J,115TDZ7V5JAlways Pb-free
TDZ8V2JTDZ8V2J,115TDZ8V2JAlways Pb-free
TDZ9V1JTDZ9V1J,115TDZ9V1JAlways Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
TDZXJ_SERSingle Zener diodesData sheet2017-06-02
SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.