Key features and benefits
- Copper clip
- 3 times lower inductances than industry-standard packages for lower switching losses and EMI
- Higher reliability compared to wire-bond solution
- >99% power conversion efficiency
- Thermal performance
- Low Rth(j-mb) typ (<0.5 K/W) for optimal cooling
- 150 °C Tj max
- Manufacturability and robustness
- Flexible leads for temperature cycling reliability
- Flexible gull winged leads for robust board level reliability
- Compatible with SMD soldering and AOI
- Two cooling options
- Bottom-side cooling (CCPAK1212)
- Top-side cooling (CCPAK1212i)
- Qualifications
- MSL1
- Halogen free
Key applications
- Industry 4.0
- Servo motor drives/ frequency inverters
- Telecom power supplies
- Class-D Audio amplifiers
- Welding machines
- The path to Net Zero CO2
- Solar (PV) inverters
- Server Titanium grade power supplies
- Battery storage/ UPS inverters
- Heat pumps
Top-side and bottom-side cooling
For added flexibility in designs and to further improve heat dissipation, CCPAK is available in both top-side cooling and traditional bottom-side cooling package designs.
Featured products
Featured documents
Latest news and blogs
Latest videos
Nexperia CCPAK Power GaN FETs
Parametric search
Products
GaN FETs
Type number | Description | Status | Quick access |
---|---|---|---|
GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Production | |
GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN90005 | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90004 | Probing considerations for fast switching applications | Application note | 2019-11-15 |
AN90006 | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
RS3138_SOT8005_Combi_2_scr | CCPAK1212i (SOT8005) package image | Marcom graphics | 2020-05-26 |
nexperia_whitepaper_gan_robustness_aecq101 | White paper: GaN FET technology and the robustness needed for AEC-Q101 qualification | White paper | 2020-06-08 |
nexperia_whitepaper_gan_robustness_aecq101_CN | Whitepaper: GaN FET technology and the robustness needed for AEC-Q101 qualification – Chinese (650 V GaN FET技术可提供 出色效率,以及AEC-Q101 认证所需的耐用性) | White paper | 2020-07-15 |
TN90004 | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
nexperia_whitepaper_gan_need_for_efficient_conversion | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020 | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
AN90030 | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_document_leaflet_GaNFETs_2023 | Power GaN FETs leaflet | Leaflet | 2023-10-25 |
nexperia_document_leaflet_GaNFETs_2023_CHN | Power GaN FETs leaflet | Leaflet | 2023-10-25 |
nexperia_document_leaflet_GaN_CCPAK_2023 | CCPAK GaN FETs | Leaflet | 2023-10-25 |
nexperia_document_leaflet_GaN_CCPAK_2023_CHN | CCPAK GaN FETs Chinese | Leaflet | 2023-10-25 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (2)
File name | Title | Type | Date |
---|---|---|---|
GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Data sheet | 2024-05-28 |
GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Data sheet | 2023-12-05 |