MLPAK33 MOSFETs

Optimizing RDS(on) in a small footprint

Designers are increasingly dealing with space constrained systems. Nexperia’s MLPAK33 MOSFETs offer footprint compatibility with the industry known DFN3333. Delivering optimized RDS(on) in a space saving package that has the added benefit of micro-leads, makes these MOSFETs ideal for a broad range of industrial, consumer, computing and mobile applications.

Key features and benefits

  • Optimized MOSFET performance in compact footprint (10.9 mm²)
  • Low RDS(on) down to 2.4 mΩ (30 V)
  • Expanding range of 30 V, 60 V and 100 V devices
  • Exposed heat sink for low thermal resistance
  • Industry standard, 3.3 x 3.3 mm footprint

Applications

  • Brushless DC motor control
  • DC to DC solutions 
  • Fast charging for mobile and wearables
  • Low-power adaptors
  • Solid state / hard drive

Parametric search

MLPAK33 MOSFETs
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PXN010-30QL 30 V, N-channel Trench MOSFET Production
PXN011-100QL N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN011-100QS N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN012-100QL N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN012-100QS N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN012-60QL N-channel 60 V, 11.5 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN014-100QE 100 V, N-channel Trench MOSFET Production
PXN017-30QL 30 V, N-channel Trench MOSFET Production
PXN018-30QL 30 V, N-channel Trench MOSFET Production
PXN020-100QS N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN028-100QL N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN040-100QS N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN4R6-30QLA N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN4R7-30QL 30 V, N-channel Trench MOSFET Production
PXN5R4-30QL 30 V, N-channel Trench MOSFET Production
PXN6R2-25QL 25 V, N-channel Trench MOSFET Production
PXN6R7-30QL 30 V, N-channel Trench MOSFET Production
PXN7R7-25QL 25 V, N-channel Trench MOSFET Production
PXN8R3-30QL 30 V, N-channel Trench MOSFET Production
PXN9R0-30QL 30 V, N-channel Trench MOSFET Production
PXP011-20QX 20 V, P-channel Trench MOSFET Production
PXP012-30QL 30 V, P-channel Trench MOSFET Production
PXP013-30QL 30 V, P-channel Trench MOSFET Production
PXP015-30QL 30 V, P-channel Trench MOSFET Production
PXP018-20QX 20 V, P-channel Trench MOSFET Production
PXP018-30QL 30 V, P-channel Trench MOSFET Production
PXP020-20QX 20 V, P-channel Trench MOSFET Production
PXP1500-100QS 100 V, P-channel Trench MOSFET Production
PXP3R7-12QU 12 V, P-channel Trench MOSFET Production
PXP400-100QS 100 V, P-channel Trench MOSFET Production
PXP6R1-30QL 30 V, P-channel Trench MOSFET Production
PXP700-150QS 150 V, P-channel Trench MOSFET Production
PXP8R3-20QX 20 V, P-channel Trench MOSFET Production
PXP9R1-30QL 30 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
AN10441 Level shifting techniques in I2C-bus design Application note 2020-02-11
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11119 Medium power small-signal MOSFETs in DC-to-DC conversion Application note 2013-05-07
AN11160 Designing RC Snubbers Application note 2023-02-03
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11304 MOSFET load switch PCB with thermal measurement Application note 2013-01-28
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-05-05
AN90011 Half-bridge MOSFET switching and its impact on EMC Application note 2020-04-28
AN90017 Load switches for mobile and computing applications Application note 2020-09-02
RS3472_RS2943_MLPAK33_Combi MLPAK33 (SOT8002-2) Combi Marcom graphics 2021-04-21
SOT8002_1 3D model for products with SOT8002-1 package Design support 2021-04-30
AN50005 Paralleling power MOSFETs in high power applications Application note 2021-09-13
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN50014 Understanding the MOSFET peak drain current rating Application note 2022-03-28
AN50006 Power MOSFETs in linear mode Application note 2022-04-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (32)

File name Title Type Date
PXN010-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN011-100QL N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN011-100QS N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN012-100QL N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN012-100QS N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN012-60QL N-channel 60 V, 11.5 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-07-31
PXN014-100QE 100 V, N-channel Trench MOSFET Data sheet 2023-09-25
PXN017-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN018-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN020-100QS N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-28
PXN028-100QL N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN040-100QS N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN4R7-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN5R4-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN6R2-25QL 25 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN6R7-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN7R7-25QL 25 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN8R3-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXN9R0-30QL 30 V, N-channel Trench MOSFET Data sheet 2023-07-31
PXP011-20QX 20 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP012-30QL 30 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP013-30QL 30 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP015-30QL 30 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP018-20QX 20 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP018-30QL 30 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP020-20QX 20 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP1500-100QS 100 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP3R7-12QU 12 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP400-100QS 100 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP6R1-30QL 30 V, P-channel Trench MOSFET Data sheet 2023-07-31
PXP700-150QS 150 V, P-channel Trench MOSFET Data sheet 2024-04-04
PXP8R3-20QX 20 V, P-channel Trench MOSFET Data sheet 2023-07-31