SOD87

SOD87

glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body

Package information

Package information Package name Package description Reference Date
SOD87 MELF glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body 2006-03-16

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD87 glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body Package information 2020-04-21
SOD87_115 Tape reel SMD; standard product orientation 12NC ending 115 Packing information 2020-04-27

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access

Diodes

Type number Description Quick access