SOD992

SOD992

silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body

Package information

Package information Package name Package description Reference Date
SOD992 DSN0402-2 silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body 2015-08-25

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0402-2_SOD992_mk silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body Marcom graphics 2017-01-28
SOD992 silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body Package information 2020-04-21
SOD992_315 DSN0402-2; Leadless super small package; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 Packing information 2020-04-27

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access