SOT1023A

SOT1023A

plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch

Package information

Package information Package name Package description Reference Date
SOT1023A LFPAK56-UL2595 plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch 2017-06-02

Related documents

File name Title Type Date
SOT1023A 3D model for products with SOT1023A package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_UL2595_SOT1023A plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch Marcom graphics 2019-02-04
SOT1023A plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch Package information 2022-05-30

Products in this package

MOSFETs

Type number Description Quick access
PSMN1R0-40ULD N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595
PSMN0R9-30ULD N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595