SOT1061D

SOT1061D

plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body

Package information

Package information Package name Package description Reference Date
SOT1061D DFN2020D-3 plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body 2015-01-09

Related documents

File name Title Type Date
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT1061D 3D model for products with SOT1061D package Design support 2021-07-30
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020D-3_SOT1061D_mk plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1061D plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-10-10
SOT1061D_115 DFN2020D-3; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-05-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BC55PAS-Q 60 V, 1 A NPN medium power transistors
PBSS4350PAS-Q 50 V, 3 A PNP low VCEsat transistor
PMEG4020EPAS 40 V, 2 A low VF Schottky barrier rectifier
PMEG3020EPAS 30 V, 2 A low VF Schottky barrier rectifier
BC53PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5330PAS 30 V, 3 A PNP low VCEsat transistor
PMEG2020CPAS-Q 20 V, 2 A low VF dual Schottky barrier rectifier
BC54PAS-Q 45 V, 1 A NPN medium power transistors
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor
BC53-10PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5330PAS-Q 30 V, 3 A PNP low VCEsat transistor
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor
PMEG3020CPAS-Q 30 V, 2 A low VF dual Schottky barrier rectifier
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor
PMEG6010CPAS 60 V, 1 A low VF dual Schottky barrier rectifier
BC56-10PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor
BC54-16PAS-Q 45 V, 1 A NPN medium power transistors
PMEG2020EPAS-Q 20 V, 2 A low VF Schottky barrier rectifier
BC53-16PAS-Q 80 V, 1 A PNP medium power transistors
BC55-16PAS-Q 60 V, 1 A NPN medium power transistors
BC55-10PAS-Q 60 V, 1 A NPN medium power transistors
PMEG2010EPAS 20 V, 1 A low VF Schottky barrier rectifier
BC54-10PAS-Q 45 V, 1 A NPN medium power transistors
BC56PAS-Q 80 V, 1 A PNP medium power transistors
BC56-16PAS-Q 80 V, 1 A PNP medium power transistors

Bipolar transistors

Type number Description Quick access
BC54-16PAS 45 V, 1 A NPN medium power transistors
BC55PAS-Q 60 V, 1 A NPN medium power transistors
PBSS4350PAS-Q 50 V, 3 A PNP low VCEsat transistor
BC55-16PAS 60 V, 1 A NPN medium power transistors
BC53-10PAS 80 V, 1 A PNP medium power transistors
BC53PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5330PAS 30 V, 3 A PNP low VCEsat transistor
PBSS5360PAS 60 V, 3 A PNP low VCEsat transistor
PBSS4360PAS 60 V, 3 A NPN low VCEsat transistor
BC69-25PAS 20 V, 2 A PNP medium power transistors
BC68-25PAS 20 V, 2 A NPN medium power transistors
BC54PAS-Q 45 V, 1 A NPN medium power transistors
PBSS4330PAS 30 V, 3 A NPN low VCEsat transistor
PBSS5250PAS 50 V, 2 A PNP low VCEsat transistor
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor
BC53-10PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5330PAS-Q 30 V, 3 A PNP low VCEsat transistor
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor
PBSS4310PAS-Q 10 V, 3 A NPN low VCEsat transistor
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor
BC52-10PAS 60 V, 1 A PNP medium power transistors
BC52-16PAS 60 V, 1 A PNP medium power transistors
BC55-10PAS 60 V, 1 A NPN medium power transistors
BC51-10PAS 45 V, 1 A PNP medium power transistors
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor
BC56-16PAS 80 V, 1 A NPN medium power transistors
BC69PAS 20 V, 2 A PNP medium power transistors
BC52PAS 60 V, 1 A PNP medium power transistors
BC56PAS 80 V, 1 A NPN medium power transistors
BC51-16PAS 45 V, 1 A PNP medium power transistors
BC54-10PAS 45 V, 1 A NPN medium power transistors
BC54PAS 45 V, 1 A NPN medium power transistors
BC56-10PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5360PAS-Q 60 V, 3A PNP low VCEsat transistor
BC54-16PAS-Q 45 V, 1 A NPN medium power transistors
BC55PAS 60 V, 1 A NPN medium power transistors
PBSS4350PAS 50 V, 3 A PNP low VCEsat transistor
BC53-16PAS-Q 80 V, 1 A PNP medium power transistors
PBSS5350PAS 50 V, 3 A PNP low VCEsat transistor
BC56-10PAS 80 V, 1 A NPN medium power transistors
BC55-16PAS-Q 60 V, 1 A NPN medium power transistors
BC53PAS 80 V, 1 A PNP medium power transistors
BC69-16PAS 20 V, 2 A PNP medium power transistors
BC51PAS 45 V, 1 A PNP medium power transistors
BC55-10PAS-Q 60 V, 1 A NPN medium power transistors
BC53-16PAS 80 V, 1 A PNP medium power transistors
BC68PAS 20 V, 2 A NPN medium power transistors
BC54-10PAS-Q 45 V, 1 A NPN medium power transistors
BC56PAS-Q 80 V, 1 A PNP medium power transistors
BC56-16PAS-Q 80 V, 1 A PNP medium power transistors

Diodes

Type number Description Quick access
PMEG4020EPAS 40 V, 2 A low VF Schottky barrier rectifier
PMEG4010CPAS 40 V, 1 A low VF dual Schottky barrier rectifier
PMEG3020EPAS 30 V, 2 A low VF Schottky barrier rectifier
PMEG2020CPAS 20 V, 2 A low VF dual Schottky barrier rectifier
PMEG3020CPAS 30 V, 2 A low VF dual Schottky barrier rectifier
PMEG2020EPAS 20 V, 2 A low VF Schottky barrier rectifier
PMEG2020CPAS-Q 20 V, 2 A low VF dual Schottky barrier rectifier
PMEG3020CPAS-Q 30 V, 2 A low VF dual Schottky barrier rectifier
PMEG6010CPAS 60 V, 1 A low VF dual Schottky barrier rectifier
PMEG2020EPAS-Q 20 V, 2 A low VF Schottky barrier rectifier
PMEG6020EPAS 60 V, 2 A low VF Schottky barrier rectifier
PMEG2010EPAS 20 V, 1 A low VF Schottky barrier rectifier