SOT1081-2

SOT1081-2

plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT1081-2 XSON10 plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body - - - (EIAJ); - - - (JEDEC) 2011-03-30

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1081-2 plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body Package information 2020-04-21

Products in this package

Analog & Logic ICs

Type number Description Quick access