SOT1168-1

SOT1168-1

plastic, thermal enhanced ultra thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.55 mm body

Package information

Package information Package name Package description Reference Date
SOT1168-1 DFN3314-16 plastic, thermal enhanced ultra thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.55 mm body 2010-03-22

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1168-1 plastic, thermal enhanced ultra thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.55 mm body Package information 2023-09-22

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access