SOT360-1

SOT360-1

plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body

Package information

Package information Package name Package description Reference Date
SOT360-1 TSSOP20 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body MO-153 (JEDEC) 2003-02-19

Related documents

File name Title Type Date
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP20_SOT360-1_mk plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT360-1 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Package information 2022-06-21
SOT360-1_118 TSSOP20; Reel pack for SMD, 13''; Q1/T1 product orientation Packing information 2023-08-30
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
NXS0108PW-Q100 Dual supply translating transceiver; open drain; auto direction sensing
74HC540PW Octal buffer/line driver; 3-state; inverting
74LV540APW Octal buffer/line driver; 3-state; inverting
NXS0108PW Dual supply translating transceiver; open drain; auto direction sensing
74HCT241PW-Q100 Octal buffer/line driver; 3-state
74LV244APW Octal buffer/line driver; 3-state
74AHCV244APW Octal buffer/line driver; 3-state
74LVC2245APW Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVC245APW Octal bus transceiver; 3-state
74LVC573APW Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVT2241PW 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state
74VHCT541PW-Q100 Octal buffer/line driver; 3-state
74LV244PW Octal buffer/line driver; 3-state
74HC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74HC7541PW Octal Schmitt trigger buffer/line driver; 3-state
74LVC541APW Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVCH245APW-Q100 Octal bus transceiver; 3-state
74VHC541PW Octal buffer/line driver; 3-state
74AHC9541APW Octal buffer/line driver; 3-state
74HC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHC573PW Octal D-type transparent latch; 3-state
74HCT377PW Octal D-type flip-flop with data enable; positive-edge trigger
74ABT244PW Octal buffer/line driver; 3-state
74AHC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHCT245PW Octal bus transceiver; 3-state
74HC377PW Octal D-type flip-flop with data enable; positive-edge trigger
74HC244PW Octal buffer/line driver; 3-state
74CBTLVD3244PW 8-bit level-shifting bus switch with 4-bit output enables
74CBTLVD3245PW 8-bit level-shifting bus switch with output enable
74CBTLV3245PW-Q100 8-bit bus switch with output enable
74AHCT374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT244APW Octal buffer/line driver; 3-state
74AHCT573PW Octal D-type transparent latch; 3-state
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74LV245APW Octal bus transceiver; 3-state
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state
74AHCT273PW Octal D-type flip-flop with reset; positive-edge trigger
74ALVC574PW Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT574PW Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT573PW-Q100 Octal D-type transparent latch; 3-state
74AHC541PW Octal buffer/line driver; 3-state
74LVC2244APW Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state
74HCT573PW-Q100 Octal D-type transparent latch; 3-state
74LVTH244APW 3.3 V octal buffer/line driver; 3-state
74LVTH244BPW 3.3 V octal buffer/line driver; 3-state
74AHC244PW-Q100 Octal buffer/line driver; 3-state
74HC373PW Octal D-type transparent latch; 3-state
74LVCH244APW-Q100 Octal buffer/line driver; 3-state
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state
74VHC541PW-Q100 Octal buffer/line driver; 3-state
74LVT240PW 3.3 V Octal inverting buffer/line driver; 3-state
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state
74LVC373APW Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74AHCT374PW Octal D-type flip-flop; positive edge-trigger; 3-state
74ALVC373PW Octal D-type transparent latch; 3-state
74ALVC244PW Octal buffer/line driver; 3-state
74ALVC541PW-Q100 Octal buffer/line driver; 3-state
74AHCV541APW Octal buffer/line driver; 3-state
74AHCV245APW Octal bus transceiver; 3-state
74HC688PW 8-bit magnitude comparator
74HC241PW Octal buffer/line driver; 3-state
74HCT7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74LVT244APW 3.3 V octal buffer/line driver; 3-state
74LVT2244PW 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state
74LVT241PW 3.3 V octal buffer/line driver; 3-state
74LVT573PW 3.3 V octal D-type transparent latch; 3-state
74HC245PW Octal bus transceiver; 3-state
74HC573PW Octal D-type transparent latch; 3-state
74HC574PW Octal D-type flip-flop; positive edge-trigger; 3-state
74HC541PW Octal buffer/line driver; 3-state
74HCT240PW-Q100 Octal buffer/line driver; 3-state; inverting
74HC574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HC541PW-Q100 Octal buffer/line driver; 3-state
74HC573PW-Q100 Octal D-type transparent latch; 3-state
74LV244PW-Q100 Octal buffer/line driver; 3-state
74AHCT240PW Octal buffer/line driver; inverting; 3-state
74AHC244PW Octal buffer/line driver; 3-state
74LV245ATPW Octal bus transceiver; 3-state
74AHC374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74LVC8T595PW Dual supply 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74HC374PW Octal D-type flip-flop; positive edge-trigger; 3-state
74ALVC374PW Octal D-type flip-flop; positive-edge trigger; 3-state
74AHCT245PW-Q100 Octal bus transceiver; 3-state
74AHCT541APW Octal buffer/line driver; 3-state
74HCT574PW Octal D-type flip-flop; positive edge-trigger; 3-state
74LVC541APW-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVCH244APW Octal buffer/line driver; 3-state
74LVT640PW 3.3 V Octal transceiver with direction pin; inverting; 3-state
74VHCT245PW Octal bus transceiver; 3-state
74AHCT244PW Octal buffer/line driver; 3-state
74LV541APW Octal buffer/line driver; 3-state
74LVC374APW Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74HCT574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74ALVC541PW Octal buffer/line driver; 3-state
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74HC273PW Octal D-type flip-flop with reset; positive-edge trigger
74HC7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74CBTLV3245PW 8-bit bus switch with output enable
74LVC244APW Octal buffer/line driver; 3-state
74LVC245APW-Q100 Octal bus transceiver; 3-state
74HCT541PW Octal buffer/line driver; 3-state
74HCT240PW Octal buffer/line driver; 3-state; inverting
74HCT245PW Octal bus transceiver; 3-state
74HCT373PW-Q100 Octal D-type transparent latch; 3-state
74HC7540PW Octal Schmitt trigger buffer/line driver; 3-state; inverting
74ALVC573PW Octal D-type transparent latch; 3-state
74AHC273PW Octal D-type flip-flop with reset; positive-edge trigger
74LVC377PW Octal D-type flip-flop with data enable; positive-edge trigger
74HCT241PW Octal buffer/line driver; 3-state
74HCT373PW Octal D-type transparent latch; 3-state
74HCT245PW-Q100 Octal bus transceiver; 3-state
74HCT7541PW Octal Schmitt trigger buffer/line driver; 3-state
74HC244PW-Q100 Octal buffer/line driver; 3-state
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state
74AHCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHCT541PW-Q100 Octal buffer/line driver; 3-state
74LVT245BPW 3.3 V octal transceiver with direction pin; 3-state
74HCT541PW-Q100 Octal buffer/line driver; 3-state
74HCT540PW Octal buffer/line driver; 3-state; inverting
74HC4351PW 8-channel analog multiplexer/demultiplexer with latch
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74HC245PW-Q100 Octal bus transceiver; 3-state
74LVCH245APW Octal bus transceiver; 3-state
74LVC240APW Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74AHC574PW Octal D-type flip-flop; positive edge-trigger; 3-state
74LV244ATPW Octal buffer/line driver; 3-state
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74HCT244PW Octal buffer/line driver; 3-state
74HCT573PW Octal D-type transparent latch; 3-state
74HCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74HCT273PW Octal D-type flip-flop with reset; positive-edge trigger
74AHCT240PW-Q100 Octal buffer/line driver; inverting; 3-state
74LVT245PW 3.3 V octal transceiver with direction pin; 3-state
74ALVC245PW Octal bus transceiver; 3-state
74CBTLV3244PW 8-bit bus switch with 4-bit output enables
74LVT244BPW 3.3 V octal buffer/line driver; 3-state
74VHC245PW Octal bus transceiver; 3-state
74LVC574APW Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74HC240PW Octal buffer/line driver; 3-state; inverting
74HC373PW-Q100 Octal D-type transparent latch; 3-state
74AHCT244PW-Q100 Octal buffer/line driver; 3-state
NXB0108PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
NXB0108PW Dual supply translating transceiver; auto direction sensing; 3-state
74AHCT541PW Octal buffer/line driver; 3-state
74AHC573PW-Q100 Octal D-type transparent latch; 3-state
74LVC574APW-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74HC240PW-Q100 Octal buffer/line driver; 3-state; inverting
74LV541ATPW Octal buffer/line driver; 3-state
74AHC541PW-Q100 Octal buffer/line driver; 3-state
74AHCT245APW Octal bus transceiver; 3-state
74AHC245PW-Q100 Octal bus transceiver; 3-state
74AHC373PW Octal D-type transparant latch; 3-state
74ABT245PW Octal transceiver with direction pin; 3-state
74HCT374PW Octal D-type flip-flop; positive edge-trigger; 3-state
74LVC273PW Octal D-type flip-flop with reset; positive-edge trigger
74LVC244APW-Q100 Octal buffer/line driver; 3-state
74VHC244PW Octal buffer_line driver; 3-state
74LV245PW Octal bus transceiver; 3-state
74VHCT244PW Octal buffer_line driver; 3-state
HEF4894BTT-Q100 12-stage shift-and-store register LED driver
74HCT244PW-Q100 Octal buffer/line driver; 3-state
LSF0108PW 8-bit bidirectional multi-voltage level translator; open-drain; push-pull
74AHC374PW Octal D-type flip-flop; positive edge-trigger; 3-state
74AHC245PW Octal bus transceiver; 3-state
74VHCT541PW Octal buffer/line driver; 3-state
LSF0108PW-Q100 8-bit bidirectional multi-voltage level translator; open-drain; push-pull
HEF4894BTT 12-stage shift-and-store register LED driver

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
NXS0108PW-Q100 Dual supply translating transceiver; open drain; auto direction sensing
74HCT241PW-Q100 Octal buffer/line driver; 3-state
74VHCT541PW-Q100 Octal buffer/line driver; 3-state
74HC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74LVCH245APW-Q100 Octal bus transceiver; 3-state
74HC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74CBTLV3245PW-Q100 8-bit bus switch with output enable
74AHCT374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state
74AHCT573PW-Q100 Octal D-type transparent latch; 3-state
74HCT573PW-Q100 Octal D-type transparent latch; 3-state
74AHC244PW-Q100 Octal buffer/line driver; 3-state
74LVCH244APW-Q100 Octal buffer/line driver; 3-state
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state
74VHC541PW-Q100 Octal buffer/line driver; 3-state
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state
74ALVC541PW-Q100 Octal buffer/line driver; 3-state
74HCT7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74HCT240PW-Q100 Octal buffer/line driver; 3-state; inverting
74HC574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HC541PW-Q100 Octal buffer/line driver; 3-state
74HC573PW-Q100 Octal D-type transparent latch; 3-state
74LV244PW-Q100 Octal buffer/line driver; 3-state
74AHC374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT245PW-Q100 Octal bus transceiver; 3-state
74LVC541APW-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74HCT574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74HC7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74LVC245APW-Q100 Octal bus transceiver; 3-state
74HCT373PW-Q100 Octal D-type transparent latch; 3-state
74HCT245PW-Q100 Octal bus transceiver; 3-state
74HC244PW-Q100 Octal buffer/line driver; 3-state
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state
74AHCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHCT541PW-Q100 Octal buffer/line driver; 3-state
74HCT541PW-Q100 Octal buffer/line driver; 3-state
74HC245PW-Q100 Octal bus transceiver; 3-state
74HCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHCT240PW-Q100 Octal buffer/line driver; inverting; 3-state
74HC373PW-Q100 Octal D-type transparent latch; 3-state
74AHCT244PW-Q100 Octal buffer/line driver; 3-state
NXB0108PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74AHC573PW-Q100 Octal D-type transparent latch; 3-state
74LVC574APW-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74HC240PW-Q100 Octal buffer/line driver; 3-state; inverting
74AHC541PW-Q100 Octal buffer/line driver; 3-state
74AHC245PW-Q100 Octal bus transceiver; 3-state
74LVC244APW-Q100 Octal buffer/line driver; 3-state
HEF4894BTT-Q100 12-stage shift-and-store register LED driver
74HCT244PW-Q100 Octal buffer/line driver; 3-state
LSF0108PW-Q100 8-bit bidirectional multi-voltage level translator; open-drain; push-pull