SOT370-1

SOT370-1

plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body

Package information

Package information Package name Package description Reference Date
SOT370-1 SSOP48 plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body MO-118 (JEDEC) 2003-02-19

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT370-1 plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body Package information 2020-04-21
SOT370-1_118 SSOP48; Reel pack for SMD, 13''; Q1/T1 product orientation Packing information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Products in this package

Analog & Logic ICs

Type number Description Quick access