SOT416

SOT416

plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body

Package information

Package information Package name Package description Reference Date
SOT416 SC-75 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body SC-75 (EIAJ) 2013-06-07

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT416 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body Package information 2020-04-21
SOT416_115 Tape reel SMD; standard product orientation 12NC ending 115 Packing information 2020-04-27
SOT416_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access

Bipolar transistors

Type number Description Quick access

Diodes

Type number Description Quick access

MOSFETs

Type number Description Quick access