SOT78A

SOT78A

plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.5 mm x 10 mm x 4.3 mm body

Package information

Package information Package name Package description Reference Date
SOT78A TO-220AB plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.5 mm x 10 mm x 4.3 mm body SC-46 (EIAJ); 3-lead TO-220AB (JEDEC) 2005-03-14

Related documents

File name Title Type Date
AN11172 Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) Application note 2021-05-21
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT78A plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.5 mm x 10 mm x 4.3 mm body Package information 2020-04-21

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access

MOSFETs

Type number Description Quick access