SOT8074-1

SOT8074-1

plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm

Package information

Package information Package name Package description Reference Date
SOT8074-1 DFN8080-8 plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm MO-229 compatible (JEDEC) 2023-03-03

Related documents

File name Title Type Date
SOT8074-1 plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm Package information 2023-03-29
SOT8074-1_332 DFN8080-8; Reel dry pack for SMD, 13"; Q2/T3 product orientation Packing information 2023-04-18

Products in this package

GaN FETs

Type number Description Quick access
GAN140-650EBE 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package
GAN190-650EBE 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package
GAN080-650EBE 650 V, 80 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package