SOT815-1

SOT815-1

plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body

Package information

Package information Package name Package description Reference Date
SOT815-1 DHVQFN24 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body 2003-04-29

Related documents

File name Title Type Date
SOT815-1 3D model for products with SOT815-1 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN24_SOT815-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT815-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body Package information 2021-08-17
SOT815-1_118 DHVQFN24; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
SOT815-1_431 DHVQFN24; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 Packing information 2020-04-27

Products in this package

Analog & Logic ICs

Type number Description Quick access
74CBTLVD3384BQ 10-bit level-shifting bus switch with 5-bit output enables
74AVC8T245BQ-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AVC8T245BQ 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVCH8T245BQ 8-bit dual supply translating transceiver; 3-state
74HC154BQ 4-to-16 line decoder/demultiplexer
74HC4067BQ-Q100 16-channel analog multiplexer/demultiplexer
74HCT4067BQ-Q100 16-channel analog multiplexer/demultiplexer
74LVC8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state
74LVCH8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state
74CBTLV3861BQ 10-bit bus switch with output enable
74CBTLV3384BQ 10-bit bus switch with 5-bit output enables
74AVCH8T245BQ 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC4067BQ 16-channel analog multiplexer/demultiplexer
74LVC8T245BQ 8-bit dual supply translating transceiver; 3-state
74HCT154BQ 4-to-16 line decoder/demultiplexer
74HCT4067BQ 16-channel analog multiplexer/demultiplexer
74LVC4245ABQ Octal dual supply translating transceiver; 3-state
74AXP8T245BQ 8-bit dual supply translating transceiver; 3-state
74CBTLVD3861BQ 10-bit level-shifting bus switch with output enable
74LVC4245ABQ-Q100 Octal dual supply translating transceiver; 3-state

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74AVC8T245BQ-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC4067BQ-Q100 16-channel analog multiplexer/demultiplexer
74HCT4067BQ-Q100 16-channel analog multiplexer/demultiplexer
74LVC8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state
74LVCH8T245BQ-Q100 8-bit dual supply translating transceiver; 3-state
74LVC4245ABQ-Q100 Octal dual supply translating transceiver; 3-state