SOT996-2

SOT996-2

plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT996-2 XSON8 plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body --- (EIAJ) 2007-12-21

Related documents

File name Title Type Date
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT996-2 plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body Package information 2020-04-21
SOT996-2_125 XSON8; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21

Products in this package

Analog & Logic ICs

Type number Description Quick access