Chemical content PMEG100V100ELPD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG100V100ELPDSOT1289CFP1573.41800 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340695191465126030 s123520 s3Leaded
9340695191395126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.80800100.000002.46261
subTotal1.80800100.000002.46261
ClipCopper alloyCopper (Cu)7440-50-87.3460299.8100010.00574
Iron (Fe)7439-89-60.011040.150000.01504
Phosphorus (P)7723-14-00.002940.040000.00401
subTotal7.36000100.0000010.02479
Lead FrameCopper alloyCopper (Cu)7440-50-833.8529998.2100046.10993
Iron (Fe)7439-89-60.003450.010000.00470
Phosphorus (P)7723-14-00.013790.040000.01878
Pure metal layerCopper (Cu)7440-50-80.027580.080000.03756
Silver (Ag)7440-22-40.572201.660000.77938
subTotal34.47000100.0000046.95035
Mould CompoundFillerSilica fused60676-86-014.6686071.0000019.97957
PigmentCarbon black1333-86-40.061980.300000.08442
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.0700219.700005.54363
Phenolic resinProprietary1.859409.000002.53262
subTotal20.66000100.0000028.14024
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00000
Bismuth (Bi)7440-69-90.000000.001000.00000
Copper (Cu)7440-50-80.000000.001000.00000
Lead (Pb)7439-92-10.000000.005000.00001
Tin solderTin (Sn)7440-31-50.0899999.990000.12257
subTotal0.09000100.000000.12258
Solder PasteLead alloyLead (Pb)7439-92-18.6236595.5000011.74596
Silver (Ag)7440-22-40.225752.500000.30749
Tin (Sn)7440-31-50.180602.000000.24599
subTotal9.03000100.0000012.29944
total73.41800100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.