Chemical content PTVS6V0S1UR

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS6V0S1URSOD123WSOD217.12000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406133911511126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.77000100.000004.49766
subTotal0.77000100.000004.49766
ClipCopper alloyCopper (Cu)7440-50-83.6852099.8700021.52572
Iron (Fe)7439-89-60.004430.120000.02586
Phosphorus (P)7723-14-00.001110.030000.00647
subTotal3.69000100.0000021.55805
Lead FrameCopper alloyCopper (Cu)7440-50-85.4156798.1100031.63360
Iron (Fe)7439-89-60.005520.100000.03224
Phosphorus (P)7723-14-00.001660.030000.00967
Pure metal layerSilver (Ag)7440-22-40.097151.760000.56748
subTotal5.52000100.0000032.24299
Mould CompoundFillerSilica fused60676-86-04.4588071.0000026.04439
PigmentCarbon black1333-86-40.018840.300000.11005
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.2371619.700007.22640
Phenolic resinProprietary0.565209.000003.30140
subTotal6.28000100.0000036.68224
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00002
Bismuth (Bi)7440-69-90.000000.001000.00001
Copper (Cu)7440-50-80.000000.001000.00001
Lead (Pb)7439-92-10.000010.005000.00004
Tin solderTin (Sn)7440-31-50.1399999.990000.81768
subTotal0.14000100.000000.81776
Solder PasteLead alloyLead (Pb)7439-92-10.6660092.500003.89019
Silver (Ag)7440-22-40.018002.500000.10514
Tin (Sn)7440-31-50.036005.000000.21028
subTotal0.72000100.000004.20561
total17.12000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.