Key features and benefits
- Wide supply voltage range
- Low propagation delay
- Low power suspend mode
- Auto-direction sensing
- 3-state output options
- Overvoltage tolerant options
- AEC-Q100 grade 1
Key applications
- I²C
- Display clusters
- Infotainment
- Vision Control
- Battery Management
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ALVC164245-Q100 | 16-bit dual supply translating transceiver; 3-state | ACT |
|
74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
74AUP1T08-Q100 | Low-power 2-input AND gate with voltage-level translator | ACT |
|
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T34-Q100 | Low-power dual supply translating buffer | ACT |
|
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1T97-Q100 | Low-power configurable gate with voltage-level translator | ACT |
|
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AVC16T245-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC1T45-Q100 | Dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVC1T45GM-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GS-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T245-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVC2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45DP-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GD-Q100 | EndOfLife | ||
74AVC2T45GS-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GT-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T3144-Q100 | 4-bit dual-supply buffer/level translator; 3-state | ACT |
|
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVC4T774-Q100 | 4-bit dual supply translating transceiver; 3-state | ACT |
|
74AVC4T774BQ-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774PW-Q100 | 4-bit dual supply translating transceiver; 3-state | ACT |
|
74AVC4T774PW-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4TD245-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC4TD245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245PW-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH1T45-Q100 | Dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVCH1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH2T45-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVCH2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH4T245-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVCH4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74LV1T04-Q100 | Single supply translating inverter | ACT |
|
74LV1T04GW-Q100 | Single supply translating inverter | Production | |
74LV1T125-Q100 | Single supply translating buffer/line driver; 3-state | ACT |
|
74LV1T125GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T34-Q100 | Single supply translating buffer | ACT |
|
74LV1T34GV-Q100 | Single supply translating buffer | Production | |
74LV1T34GW-Q100 | Single supply translating buffer | Production | |
74LVC1T45-Q100; 74LVCH1T45-Q100 | Dual supply translating transceiver; 3-state | ACT |
|
74LVC1T45GM-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GW-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVCH1T45GW-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45-Q100; 74LVCH2T45-Q100 | Dual supply translating transceiver; 3-state | ACT |
|
74LVC2T45DC-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GS-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GT-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45DC-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC4245A-Q100 | Octal dual supply translating transceiver; 3-state | ACT |
|
74LVC4245ABQ-Q100 | Octal dual supply translating transceiver; 3-state | Production | |
74LVC4245AD-Q100 | Octal dual supply translating transceiver; 3-state | EndOfLife | |
74LVC4245APW-Q100 | Octal dual supply translating transceiver; 3-state | Production | |
74LVC4T3144-Q100 | 4-bit dual supply buffer/line driver; 3-state | ACT |
|
74LVC4T3144PW-Q100 | 4-bit dual supply buffer/line driver; 3-state | Production | |
74LVC8T245-Q100; 74LVCH8T245-Q100 | 8-bit dual supply translating transceiver; 3-state | ACT |
|
74LVC8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T245PW-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVCH8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVCH8T245PW-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
HEF4104B-Q100 | Quad low-to-high voltage translator with 3-state outputs | ACT |
|
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
LSF0108-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
LSF0108BQ-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108PW-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204PW-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXB0102-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0102DC-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0104BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0106BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0108BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0102-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0102DC-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0104BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0108BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0506-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | ACT |
|
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
74AVC2T45GD-Q100 | EndOfLife | ||
NXU0104BQ-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0204BQ-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0304PW-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0104PW-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0104GU12-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0304BQ-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
NXU0204PW-Q100 | 4-bit dual-supply voltage level translating buffer; 3-state | Production | |
74LVC4245AD-Q100 | Octal dual supply translating transceiver; 3-state | EndOfLife | |
NXB0106BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74AVC2T45GS-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
NXB0106PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74LV1T125GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74AVC4TD245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774BQ-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
NXS0108PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
74LV1T08GW-Q100 | 2-input single supply translating AND gate | Production | |
74AVC8T245PW-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC1T45GS-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74LV1T04GW-Q100 | Single supply translating inverter | Production | |
74AVC4T774PW-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74LVC4T3144PW-Q100 | 4-bit dual supply buffer/line driver; 3-state | Production | |
74AVC2T45GT-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GM-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74LVCH1T45GW-Q100 | Dual supply translating transceiver; 3-state | Production | |
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45DP-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74LVC2T45DC-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GW-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GT-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC4245APW-Q100 | Octal dual supply translating transceiver; 3-state | Production | |
74LVC2T45GS-Q100 | Dual supply translating transceiver; 3-state | Production | |
NXB0108BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74LVC4245ABQ-Q100 | Octal dual supply translating transceiver; 3-state | Production | |
LSF0102DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108PW-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102DP-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXB0108PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74LVC8T245PW-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
LSF0108BQ-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204PW-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
74LVCH8T245PW-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
NXS0104PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXS0108BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
74LVCH8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
NXB0102DC-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
74LVC1T45GM-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45DC-Q100 | Dual supply translating transceiver; 3-state | Production | |
NXS0102DC-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXB0104BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
LSF0101GW-Q100 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74LV1T34GW-Q100 | Single supply translating buffer | Production | |
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AVC4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVC4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74LV1T34GV-Q100 | Single supply translating buffer | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
TSSOP16_SOT403-1_mk.png | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.