Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

2PB709ARW

PNP general purpose transistors

PNP transistor in an SC-70 (SOT323) plastic package.

NPN complement: 2PD601AW

This product has been discontinued

Features and benefits

  • High collector current (max. 100 mA)

  • Low collector-emitter saturation voltage (max. 500 mV).

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type number Package version Package name Size (mm) TJ [max] (°C)
2PB709ARW SOT323 SC-70 2 x 1.25 x 0.95 150

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
2PB709ARW 2PB709ARW,115
(934057079115)
Discontinued / End-of-life N7% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
2PB709ARW 2PB709ARW,115 2PB709ARW rohs rhf rhf
Quality and reliability disclaimer

Series

Documentation (11)

File name Title Type Date
2PB709AXW_SERIES PNP general purpose transistors Data sheet 2002-06-25
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
2PB709ARW_Nexperia_Product_Quality 2PB709ARW Nexperia Product Quality Quality document 2019-05-20
2PB709ARW_Nexperia_Product_Reliability 2PB709ARW Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
2PB709ARW 2PB709ARW SPICE model SPICE model 2024-04-05
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
2PB709ARW 2PB709ARW SPICE model SPICE model 2024-04-05
SOT323 3D model for products with SOT323 package Design support 2019-01-22

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.