Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BCP52-16

60 V, 1 A PNP medium power transistors

PNP medium power transistors in a SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High current

  • Three current gain selections

  • High power dissipation capability

  • AEC-Q101 qualified

Applications

  • Linear voltage regulators

  • High-side switches

  • Battery-driven devices

  • Power management

  • MOSFET drivers

  • Amplifiers

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C) Automotive qualified
BCP52-16 SOT223 SC-73 6.5 x 3.5 x 1.65 PNP 650.0 -60.0 -1000.0 100.0 250.0 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCP52-16 BCP52-16,115
(933917320115)
Active BCP52 /16 SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCP52-16 BCP52-16,115 BCP52-16 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BCP52_SER 60 V, 1 A PNP medium power transistors Data sheet 2024-05-30
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
SOT223_115 SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2024-02-15
BCP52-16_Nexperia_Product_Quality BCP52-16 Nexperia Product Quality Quality document 2019-05-20
BCP52-16_Nexperia_Product_Reliability BCP52-16 Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BCP52-16 BCP52-16 SPICE model SPICE model 2024-04-05
BCP52_cauer BCP52 RC thermal cauer model Thermal design 2020-06-22
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BCP52-16 BCP52-16 SPICE model SPICE model 2024-04-05
BCP52_cauer BCP52 RC thermal cauer model Thermal design 2020-06-22
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BCP52-16 BCP52-16,115 933917320115 Active SOT223_115 1,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BCP52-16 BCP52-16,115 933917320115 SOT223 Order product