Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BCP53-10H | BCP53-10HX | 934070287115 | SOT223 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information80 V, 1 A PNP medium power transistors
PNP medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package with 175 °C capability.
Type number | Package | NPN complement | ||
---|---|---|---|---|
Nexperia | JEITA | JEDEC | ||
BCP53H | SOT223 | SC-73 | - | BCP56H |
BCP53-10H | BCP56-10H | |||
BCP53-16H | BCP56-16H |
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | Ptot (mW) | VCEO [max] (V) | VCEO [max] (V) | IC [max] (mA) | IC [max] (mA) | hFE [min] | hFE [min] | hFE [max] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BCP53-10H | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 725000.0 | 725 | -80 | -80.0 | -1000 | -1000.0 | 63.0 | 63 | 160.0 | 160 | 175 | 100.0 | 100 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCP53-10H | BCP53-10HX (934070287115) |
Active | P5310H |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BCP53-10H | BCP53-10HX | BCP53-10H |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BCP53H_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2017-07-21 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
SOT223_115 | SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-15 |
BCP53-10H_Nexperia_Product_Quality | BCP53-10H Nexperia Product Quality | Quality document | 2019-05-20 |
BCP53-10H_Nexperia_Product_Reliability | BCP53-10H Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BCP53-10H | BCP53-10H SPICE model | SPICE model | 2024-04-05 |
BCP53_cauer | BCP53 RC thermal cauer model | Thermal design | 2020-06-22 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BCP53-10H | BCP53-10H SPICE model | SPICE model | 2024-04-05 |
BCP53_cauer | BCP53 RC thermal cauer model | Thermal design | 2020-06-22 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BCP53-10H | BCP53-10HX | 934070287115 | Active | SOT223_115 | 1,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.