Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BZB984-C15 | BZB984-C15,115 | 934057243115 | SOT663 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationVoltage regulator double diodes
Low-power voltage regulator diodes in a SOT663 ultra small plastic SMD package.
Total power dissipation: ≤ 425 mW
Approximately 5% VZ tolerance
Ultra small flat plastic SMD package
Working voltage range nominal 2.4 to 15 V (E24 range)
General regulation functions
ESD and surge protection
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZB984-C15 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 200 | 350 | 40 | 150 | dual c.a. |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZB984-C15 | BZB984-C15,115 (934057243115) |
Active | 9L |
![]() (SOT663) |
SOT663 |
REFLOW_BG-BD-1
|
SOT663_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZB984-C15 | BZB984-C15,115 | BZB984-C15 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BZB984_SER | Voltage regulator double diodes | Data sheet | 2022-12-27 |
SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT663_mk | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-27 |
SOT663_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
BZB984-C15_Nexperia_Product_Quality | BZB984-C15 Nexperia Product Quality | Quality document | 2019-05-20 |
BZB984-C15_Nexperia_Product_Reliability | BZB984-C15 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BZB984-C15 | BZB984-C15 SPICE model | SPICE model | 2012-07-21 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BZB984-C15 | BZB984-C15 SPICE model | SPICE model | 2012-07-21 |
SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BZB984-C15 | BZB984-C15,115 | 934057243115 | Active | SOT663_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.