Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
IP4256CZ5-W | IP4256CZ5-W,115 | 934063153115 | SOT665 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDual-channel passive filter network with ESD protection
The IP4256CZ5-W is a dual-channel RC low-pass filter which provides high-level ElectroStatic Discharge (ESD) protection.
The device is designed to protect a range of portable communication transmitter applications against unwanted RF signals. Incorporated diodes provide protection to downstream components from ESD voltages up to ±25 kV contact discharge, far exceeding IEC 61000-4-2 level 4.
The device is manufactured using monolithic silicon technology.
100 Ohm series channel resistance and 30 pF channel capacitance at 0 V bias voltage (DC)
ESD protection up to ±25 kV contact discharge, far exceeding IEC 61000-4-2 level 4
Dual-channel integrated π-type RC filter network
General-purpose ElectroMagnetic Interference (EMI), Radio Frequency Interference (RFI) filtering and downstream ESD protection for:
Cellular phone and Personal Communication System (PCS) mobile handset
Cordless telephone
Wireless data (WAN/LAN) system
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) |
---|---|---|---|---|---|---|---|---|---|
IP4256CZ5-W
|
SOT665 | SOT665 | 1.6 x 1.2 x 0.55 | Pi-Filter | 2 | 5.6 | 30 | - | 25 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP4256CZ5-W
|
IP4256CZ5-W,115 (934063153115) |
Active | 6W |
![]() (SOT665) |
SOT665 |
REFLOW_BG-BD-1
|
SOT665_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP4256CZ5-W
|
IP4256CZ5-W,115 | IP4256CZ5-W |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
IP4256CZ3-M_CZ5-W_CZ6-F | Single and dual-channel passive filter network with ESD protection | Data sheet | 2022-08-19 |
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT665_mk | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
SOT665_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
IP4256CZ5-W_Nexperia_Product_Reliability | IP4256CZ5-W Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
IP4256CZ5-W | IP4256CZ5-W,115 | 934063153115 | Active | SOT665_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.