![](https://assets.nexperia.com/documents/outline-3d/sot457_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS304PD
80 V, 3 A PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS304ND.
Features and benefits
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High collector current gain (hFE) at high IC
High efficiency due to less heat generation
Smaller required Printed-Circuit Board (PCB) area than for conventional transistors
AEC-Q101 qualified
Applications
High-voltage DC-to-DC conversion
High-voltage MOSFET gate driving
High-voltage motor control
High-voltage power switches (e.g. motors, fans)
Thin Film Transistor (TFT) backlight inverter
Automotive applications
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS304PD | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | PNP | 2500.0 | -80.0 | -1.0 | -5.0 | 155.0 | 255.0 | 110.0 | 75.0 | 100.0 | -540.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS304PD | PBSS304PD,115 (934060016115) |
Discontinued / End-of-life | AJ |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS304PD | PBSS304PD,115 | PBSS304PD |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
PBSS304PD | 80 V, 3 A PNP low VCEsat (BISS) transistor | Data sheet | 2009-03-25 |
AN10910 | Protecting charger interfaces and typical battery charging topologies with external bypass transistors | Application note | 2021-04-12 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
PBSS304PD_Nexperia_Product_Quality | PBSS304PD Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS304PD_Nexperia_Product_Reliability | PBSS304PD Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS304PD | PBSS304PD SPICE model | SPICE model | 2024-04-05 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.