![](https://assets.nexperia.com/documents/outline-3d/sot883_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS3515M
15 V, 0.5 A PNP low VCEsat (BISS) transistor
Low VCEsat PNP transistor in a SOT883 leadless ultra small plastic package.
NPN complement: PBSS2515M.
Features and benefits
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High efficiency leading to reduced heat generation
Reduced printed-circuit board requirements.
AEC-Q101 qualified
Applications
Power management:
DC-DC converter
Supply line switching
Battery charger
LCD backlighting.
Peripheral driver:
Driver in low supply voltage applications (e.g. lamps and LEDs).
Inductive load drivers (e.g. relays, buzzers and motors).
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|
PBSS3515M | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250.0 | -15.0 | -500.0 | 200.0 | 150 | 100.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS3515M | PBSS3515M,315 (934057156315) |
Discontinued / End-of-life | DB |
![]() DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS3515M | PBSS3515M,315 | PBSS3515M |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PBSS3515M | 15 V, 0.5 A PNP low VCEsat (BISS) transistor | Data sheet | 2003-07-21 |
AN11045 | Next generation of NXP low VCEsat transistors: improved technology for discrete semiconductors | Application note | 2013-03-04 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
PBSS3515M_Nexperia_Product_Quality | PBSS3515M Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS3515M_Nexperia_Product_Reliability | PBSS3515M Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS3515M | PBSS3515M SPICE model | SPICE model | 2024-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.