Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBSS3540M | PBSS3540M,315 | 934057155315 | SOT883 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V, 0.5 A PNP low VCEsat (BISS) transistor
Low VCEsat PNP transistor in a SOT883 leadless ultra small plastic package. NPN complement: PBSS2540M.
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High efficiency leading to reduced heat generation
Reduced printed-circuit board requirements.
AEC-Q101 qualified
Power management:
DC-DC converter
Supply line switching
Battery charger
LCD backlighting.
Peripheral driver:
Driver in low supply voltage applications (e.g. lamps and LEDs).
Inductive load drivers (e.g. relays, buzzers and motors).
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | fT [min] (MHz) | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS3540M | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 430.0 | -40.0 | -0.5 | -1.0 | 200.0 | 100.0 | 300.0 | 440.0 | 700.0 | -350.0 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS3540M | PBSS3540M,315 (934057155315) |
Active | DA |
![]() DFN1006-3 (SOT883) |
SOT883 |
REFLOW_BG-BD-1
|
SOT883_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS3540M | PBSS3540M,315 | PBSS3540M |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PBSS3540M | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | Data sheet | 2003-08-11 |
AN11045 | Next generation of NXP low VCEsat transistors: improved technology for discrete semiconductors | Application note | 2013-03-04 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOT883_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2021-01-27 |
PBSS3540M_Nexperia_Product_Quality | PBSS3540M Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS3540M_Nexperia_Product_Reliability | PBSS3540M Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS3540M | PBSS3540M SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PBSS3540M | PBSS3540M,315 | 934057155315 | Active | SOT883_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.