Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD2CAN

CAN bus ESD protection diode

The PESD2CAN is an ESD protection diode array in a small SOT23 Surface-Mounted Device (SMD) plastic package. This device is designed to protect two automotive Controller Area Network (CAN) bus lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.

Not recommended for new designs (NRND).

Features and benefits

  • Max. peak pulse power: PPP = 230 W at tp = 8/20 μs

  • Low clamping voltage: VCL = 41 V at IPP = 5 A

  • Ultra low leakage current: IRM < 1 nA

  • ESD protection up to 30 kV

  • IEC 61000-4-2, level 4 (ESD)

  • IEC 61000-4-5 (surge); IPP = 5 A at tp = 8/20 μs

  • AEC-Q101 qualified

Applications

  • CAN bus protection

  • Automotive applications

Parametrics

Type number Package version Package name Size (mm)
PESD2CAN
SOT23 SOT23 2.9 x 1.3 x 1

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD2CAN
PESD2CAN,215
(934060118215)
Active 6R% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD2CAN
PESD2CAN,215 PESD2CAN rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PESD2CAN CAN bus ESD protection diode Data sheet 2023-04-13
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Nexperia_document_brochure_IVN_protection_Factsheet In-vehicle Network (IVN) ESD protection Brochure 2017-12-17
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23 SOT23 3D Marcom graphics 2018-08-07
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-29
PESD2CAN_Nexperia_Product_Quality PESD2CAN Nexperia Product Quality Quality document 2019-05-20
PESD2CAN_Nexperia_Product_Reliability PESD2CAN Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD2CAN PESD2CAN SPICE model SPICE model 2024-07-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD2CAN PESD2CAN SPICE model SPICE model 2024-07-08
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD2CAN PESD2CAN,215 934060118215 Active SOT23_215 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD2CAN PESD2CAN,215 934060118215 SOT23 Order product