Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PESD5V0L1BA

Low capacitance bidirectional ESD protection diode in SOD323

Bidirectional ElectroStatic Discharge (ESD) protection diode in a very small SOD323 (SC-76) SMD plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Not recommended for new designs (NRND).

Features and benefits

  • Bidirectional ESD protection of one line
  • Max. peak pulse power: Pppm = 500 W
  • Low clamping voltage: V(CL)R = 26 V
  • Ultra low leakage current: IRM < 0.09 μA
  • ESD protection > 23 kV
  • IEC 61000-4-2, level 4 (ESD)
  • IEC 61000-4-5 (surge); IPPM = 18 A
  • Very small SMD plastic package

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Data lines
  • CAN bus protection

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD5V0L1BA
SOD323 1 Bidirectional 5 75 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD5V0L1BA
PESD5V0L1BA,115
(934058421115)
Active AC SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
PESD5V0L1BA,135
(934058421135)
Active AC SOD323_135
PESD5V0L1BAZ
(934058421145)
Active AC SOD323_145

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD5V0L1BA
PESD5V0L1BA,115 PESD5V0L1BA rohs rhf rhf
PESD5V0L1BA
PESD5V0L1BA,135 PESD5V0L1BA rohs rhf rhf
PESD5V0L1BA
PESD5V0L1BAZ PESD5V0L1BA rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PESD5V0L1BA Low capacitance bidirectional ESD protection diode Data sheet 2023-04-11
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2022-05-18
PESD5V0L1BA_Nexperia_Product_Quality PESD5V0L1BA Nexperia Product Quality Quality document 2019-05-20
PESD5V0L1BA_Nexperia_Product_Reliability PESD5V0L1BA Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD5V0L1BA PESD5V0L1BA SPICE model SPICE model 2024-07-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD5V0L1BA PESD5V0L1BA SPICE model SPICE model 2024-07-08
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD5V0L1BA PESD5V0L1BA,115 934058421115 Active SOD323_115 3,000 Order product
PESD5V0L1BA PESD5V0L1BA,135 934058421135 Active SOD323_135 10,000 Order product
PESD5V0L1BA PESD5V0L1BAZ 934058421145 Active SOD323_145 30,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD5V0L1BA PESD5V0L1BA,115 934058421115 SOD323 Order product
PESD5V0L1BA PESD5V0L1BA,135 934058421135 SOD323 Order product
PESD5V0L1BA PESD5V0L1BAZ 934058421145 SOD323 Order product