Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0S1UA | PESD5V0S1UA,115 | 934062102115 | SOD323 | Order product |
PESD5V0S1UA | PESD5V0S1UAF | 934062102135 | SOD323 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUnidirectional ESD protection for transient voltage suppression
Unidirectional ElectroStatic Discharge (ESD) protection diodes in a very small SOD323 Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and transient overvoltage.
Transient Voltage Suppression (TVS) protection of one line
Max. peak pulse power: PPP = 890 W
Low clamping voltage: VCL = 19 V
Low leakage current: IRM = 0.3 µA
ESD protection up to 30 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); IPP = 47 A
AEC-Q101 qualified
Computers and peripherals
Audio and video equipment
Cellular handsets and accessories
Communication systems
Portable electronics
Medical and industrial equipment
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0S1UA | SOD323 | 1 | Unidirectional | 5 | 480 | 30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0S1UA | PESD5V0S1UA,115 (934062102115) |
Active | AV |
(SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PESD5V0S1UAF (934062102135) |
Active | AV | SOD323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0S1UA | PESD5V0S1UA,115 | PESD5V0S1UA | ||
PESD5V0S1UA | PESD5V0S1UAF | PESD5V0S1UA |
File name | Title | Type | Date |
---|---|---|---|
PESD5V0S1UA | Unidirectional ESD protection for transient voltage suppression | Data sheet | 2023-05-25 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOD323_115 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
SOD323_135 | Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
PESD5V0S1UA_Nexperia_Product_Quality | PESD5V0S1UA Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0S1UA_Nexperia_Product_Reliability | PESD5V0S1UA Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0S1UA | PESD5V0S1UA SPICE model | SPICE model | 2012-07-22 |
PESD5V0S1UA | PESD5V0S1UA SPICE model | SPICE model | 2024-07-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0S1UA | PESD5V0S1UA SPICE model | SPICE model | 2012-07-22 |
PESD5V0S1UA | PESD5V0S1UA SPICE model | SPICE model | 2024-07-08 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0S1UA | PESD5V0S1UA,115 | 934062102115 | Active | SOD323_115 | 3,000 | Order product |
PESD5V0S1UA | PESD5V0S1UAF | 934062102135 | Active | SOD323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.