Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0U1BB | PESD5V0U1BB,115 | 934060855115 | SOD523 | Order product |
PESD5V0U1BB | PESD5V0U1BBYL | 934060855315 | SOD523 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow capacitance bidirectional ESD protection diode
Low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode in a ultra-small and flat lead SOD523 plastic package designed to protect one signal line from the damage caused by ESD and other transients.
Bidirectional ESD protection of one line
Low diode capacitance: Cd = 2.9 pF
Ultra low leakage current: IRM = 5 nA
ESD protection of up to 10 kV
IEC 61000-4-2, level 4 (ESD)
Computers and peripherals
Audio and video equipment
Cellular handsets and accessories
10/100/1000 Ethernet
Local Area Network (LAN) equipment
Communication systems
Portable electronics
SIM card protection
High-speed data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0U1BB | SC-79 | 1 | Bidirectional | 5 | 2.9 | 10 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0U1BB | PESD5V0U1BB,115 (934060855115) |
Active | B3 |
![]() SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
PESD5V0U1BBYL (934060855315) |
Active | B3 | SOD523_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0U1BB | PESD5V0U1BB,115 | PESD5V0U1BB |
|
![]() |
PESD5V0U1BB | PESD5V0U1BBYL | PESD5V0U1BB |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PESD5V0U1BB | Low capacitance bidirectional ESD protection diode | Data sheet | 2023-03-31 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
SOD523_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
SOD523_315 | Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
PESD5V0U1BB_Nexperia_Product_Quality | PESD5V0U1BB Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0U1BB_Nexperia_Product_Reliability | PESD5V0U1BB Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0U1BB | PESD5V0U1BB SPICE model | SPICE model | 2012-07-22 |
PESD5V0U1BB | PESD5V0U1BB SPICE model | SPICE model | 2024-07-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0U1BB | PESD5V0U1BB SPICE model | SPICE model | 2012-07-22 |
PESD5V0U1BB | PESD5V0U1BB SPICE model | SPICE model | 2024-07-08 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0U1BB | PESD5V0U1BB,115 | 934060855115 | Active | SOD523_115 | 3,000 | Order product |
PESD5V0U1BB | PESD5V0U1BBYL | 934060855315 | Active | SOD523_315 | 8,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.