Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0X1BQ | PESD5V0X1BQ,115 | 934062183115 | SOT663 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low capacitance bidirectional ESD protection diodes
Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diodes in an ultra small and flat lead SOT666 Surface-Mounted Device (SMD) plastic package, designed to protect one signal line from the damage caused by ESD and other transients.
The devices may also be used for unidirectional ESD protection of up to two signal lines.
Bidirectional ESD protection of one line
ESD protection up to 9 kV
Unidirectional ESD protection of up to two lines
IEC 61000-4-2; level 4 (ESD)
Ultra low diode capacitance: Cd = 0.9 pF
Very low leakage current: IRM = 1 nA
USB interfaces
Antenna protection
Computers, peripherals
Cellular handsets and accessories
Portable electronics
Communication systems
Audio and video equipment
High-speed data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0X1BQ | SOT663 | 1 | Bidirectional | 5 | 0.9 | 9 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0X1BQ | PESD5V0X1BQ,115 (934062183115) |
Active | E6 |
![]() (SOT663) |
SOT663 |
REFLOW_BG-BD-1
|
SOT663_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0X1BQ | PESD5V0X1BQ,115 | PESD5V0X1BQ |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PESD5V0X1BQ | Ultra low capacitance bidirectional ESD protection diode | Data sheet | 2022-12-27 |
SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT663_mk | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-27 |
SOT663_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
PESD5V0X1BQ_Nexperia_Product_Quality | PESD5V0X1BQ Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0X1BQ_Nexperia_Product_Reliability | PESD5V0X1BQ Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0X1BQ | PESD5V0X1BQ SPICE model | SPICE model | 2012-07-22 |
PESD5V0X1BQ | PESD5V0X1BQ SPICE model | SPICE model | 2024-07-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0X1BQ | PESD5V0X1BQ SPICE model | SPICE model | 2012-07-22 |
PESD5V0X1BQ | PESD5V0X1BQ SPICE model | SPICE model | 2024-07-08 |
SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0X1BQ | PESD5V0X1BQ,115 | 934062183115 | Active | SOT663_115 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.