![](https://assets.nexperia.com/documents/outline-3d/sot762-1_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVC30ABQ
8-input NAND gate
The 74LVC30A is an 8-input NAND gate.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices in a mixed 3.3 V and 5 V environment.
Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Inputs accept voltages up to 5.5 V
CMOS low power consumption
Direct interface with TTL levels
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM JEDEC JS-001-2012 exceeds 2000 V
MM JESD22-A115-C exceeds 200 V
CDM JESD22-C101F exceeds 1000 V
Specified from ‑40 °C to +85 °C and ‑40 °C to +125 °C
Applications
Parametrics
Type number | Package name |
---|---|
74LVC30ABQ | DHVQFN14 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC30ABQ | 74LVC30ABQX (935304015115) |
Obsolete | VC30A |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC30ABQ | 74LVC30ABQX | 74LVC30ABQ |
|
![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74LVC30A | 8-input NAND gate | Data sheet | 2019-03-15 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
lvc30a | lvc30a IBIS model | IBIS model | 2018-11-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.