![](/.resources/nexperia-theme/images/no-image_nexperia.jpg)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD9X7.0L
Unidirectional ESD protection diodes
Single unidirectional ElectroStatic Discharge (ESD) protection diodes in a SOD882 leadless ultra small Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.
Features and benefits
- ESD protection of one line
- Max. peak pulse power: PPP = 150W
- Low clamping voltage: VCL = 10 V
- Ultra low leakage current: IRM = 3 nA
- AEC-Q101 qualified
- ESD protection up to 30 kV
- IEC 61000-4-2; level 4 (ESD)
- IEC 61000-4-5 (surge); IPP = 10 A
- Ultra small SMD plastic package
Applications
- Computers and peripherals
- Audio and video equipment
- Cellular handsets and accessories
- Portable electronics
- Communication systems
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD9X7.0L | PESD9X7.0L,315 (934065229315) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD9X7.0L | PESD9X7.0L,315 | PESD9X7.0L |
|
![]() |
Series
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
PESD9XXL_SER | Unidirectional ESD protection diodes | Data sheet | 2022-05-03 |
PESD9X7_0L | PESD9X7 0L SPICE model | SPICE model | 2024-07-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PESD9X7_0L | PESD9X7 0L SPICE model | SPICE model | 2024-07-08 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.