Darlington transistors

Fulfil your amplification and switching needs

You can choose from numerous PNP and NPN devices, all delivering very high DC current gain.

Key features and benefits

  • Very high DC current gain (hFE = 20000)
  • High DC collector current
  • VCEO from 30 V to 80 V

Key applications

  • Low and high side switches
  • Audio amplifiers
  • Sensor amplifiers

Parametric search

General purpose bipolar transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BCV27-Q NPN Darlington transistor Production
BCV29 NPN Darlington transistor Production
BCV46-Q PNP Darlington transistor Production
BCV47-Q NPN Darlington transistor Production
BCV48-Q PNP Darlington transistor Production
BCV49-Q NPN Darlington transistor Production
BSP50-Q NPN Darlington transistor Production
BSP51-Q NPN Darlington transistor Production
BSP52-Q NPN Darlington transistor Production
BSP62-Q PNP Darlington transistor Production
BST50-Q NPN Darlington transistor Production
BST51 NPN Darlington transistor Production
BST52 NPN Darlington transistor Production
PMBTA13 30 V, 0.5 A NPN Darlington transistor Production
PMBTA14 30 V, 0.5 A NPN Darlington transistor Production
PXTA14 NPN Darlington transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT89_mk plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference