Low VCEsat (BISS) transistors double

To achieve design bliss, use our double BISS

If your design has to keep power consumption and heat dissipation to a minimum, then our low VCEsat (BISS) devices make the perfect solution. They are highly energy efficient and have a high collector current capability (due to an innovative mesh-emitter technology).

Key features and benefits

  • High performance in reduced board space
  • High collector current gain hFE at high IC
  • Low collector-emitter saturation voltage VCEsat and corresponding resistance RCEsat (down to <30 mΩ)
  • Cost effective replacement for larger, medium power and power transistors such as SOT89, SOT223, TO-126 and DPAK
  • High collector current capability IC and ICM

Key applications

  • Power switch for LAN and ADSL systems / medium power DC-to-DC conversion
  • Inverter applications e.g. TFT displays
  • Medium power peripheral drivers e.g. fan, motor
  • Battery chargers / loadswitches
  • Strobe flash units for digital still cameras and mobile phones

Parametric search

Low VCEsat (BISS) transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PBSS2515YPN-Q 15 V low VCEsat NPN/PNP transistor Production
PBSS4112PAN 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4112PANP 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor Production
PBSS4130PAN 30 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4130PANP 30 V, 1 A NPN/PNP low VCEsat (BISS) transistor Production
PBSS4140DPN-Q 40 V low VCEsat NPN/PNP transistor Production
PBSS4160DPN 60 V, 1 A NPN/PNP low VCEsat (BISS) transistor Production
PBSS4160DS-Q 60 V, 1 A NPN/NPN low VCEsat transistor Production
PBSS4160PAN 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4160PANP-Q 60 V, 1 A NPN/PNP low VCEsat transistor Production
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor Production
PBSS4230PAN 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4230PANP 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor Production
PBSS4240DPN 40 V low VCEsat NPN/PNP transistor Production
PBSS4260PAN 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor Production
PBSS4260PANP 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor Production
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor Production
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor Production
PBSS5130PAP-Q 30 V, 1 A PNP/PNP low VCEsat transistor Production
PBSS5160DS-Q 60 V, 1 A PNP/PNP low VCEsat transistor Production
PBSS5160PAP 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor Production
PBSS5230PAP 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor Production
PBSS5260PAP 60 V, 2 A PNP/PNP low VCEsat (BISS) transistor Production
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
DFN2020D-6_SOT1118D_mk plastic, thermally enhanced ultra thin and small outline package; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference