Features and benefits
-
Current gain matching
-
Base-emitter voltage matching
-
Drop-in replacement for standard double transistors
-
AEC-Q101 qualified
Applications
-
Current mirror
-
Differential amplifier
Parametrics
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCM856BS | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | %BS | BCM856BS,115 ( 9340 620 56115 ) |
SOT363_135 | Active | %BS | BCM856BSF ( 9340 620 56135 ) | ||||
SOT363_125 | Active | %BS | BCM856BSH ( 9340 620 56125 ) | ||||
BCM856DS | TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_115 | Active | DS | BCM856DS,115 ( 9340 620 57115 ) |
Discontinuation information
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCM856BS | BCM856BS,115 | BCM856BS | Always Pb-free | ||
BCM856BS | BCM856BSF | BCM856BS | week 25, 2019 | ||
BCM856BS | BCM856BSH | BCM856BS | Always Pb-free | ||
BCM856DS | BCM856DS,115 | BCM856DS | Always Pb-free |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
BCM856BS_BCM856DS | PNP/PNP matched double transistors | Data sheet | 2018-08-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.