NextPower 80/100V

Smaller, faster, cooler

NextPower 80/100 V MOSFETs are Nexperia’s latest generation parts recommended for high efficiency switching and high reliability applications.  With low RDS(on) and strong avalanche energy rating. Ideally suited for power supply, telecom and industrial designs, especially suiting USB-PD Type-C chargers and adaptors and 48 V DC-DC adaptors. The devices feature low body diode losses with Qrr down to 50 nC - resulting in lower reverse recovery current (Irr), lower voltage spikes (Vpeak) and reduced ringing which allows for further optimised dead-time.

Features and Benefits

  • NextPower 100 V uses deep-trenches and charge-balanced structure (resurf)
  • High efficiency and low spiking in switching applications
  • Qualified to 175˚C
  • LFPAK56 low stress lead-frame and wave-solder compatible
  • Low RDS(on) 
  • Improved Qg(tot) figure-of-merit (FOM)
  • Best-in-class low Qrr gives high efficiency in switching applications
  • Avalanche rated, 100% avalanche tested
  • Optimised for switching, low spiking and high efficiency

Applications

  • Synchronous rectifier in flyback and resonant topology
  • AC/DC and DC/DC converters
  • LED lighting
  • Full-bridge and half-bridge topologies
  • Motor control
  • UPS and Solar inverter

Parametric search

NextPower 80/100V
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PSMN012-100YSF NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN015-100YSF NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN1R1-80ASF NextPower 80 V, 1.11 mOhm, N-channel MOSFET in CCPAK1212 package Development
PSMN1R1-80CSF NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package Development
PSMN1R3-100ASF NextPower 100 V, 1.3 mOhm, N-channel MOSFET in CCPAK1212 package Development
PSMN1R3-80SSF NextPower 80 V, 1.2 mOhm, 335 Amp, N-channel MOSFET in LFPAK88 package Development
PSMN1R4-100CSF NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package Development
PSMN1R8-80SSF NextPower 80 V, 1.8 mOhm, 270 Amp, N-channel MOSFET in LFPAK88 package Production
PSMN2R0-100SSF NextPower 100 V, 2.07 mOhm, 267 Amp, N-channel MOSFET in LFPAK88 package Production
PSMN2R3-80SSF NextPower 80 V, 2.3 mOhm, 240 Amp, N-channel MOSFET in LFPAK88 package Production
PSMN2R6-100SSF NextPower 100 V, 2.6 mOhm, 200 Amp, N-channel MOSFET in LFPAK88 package Production
PSMN2R6-80YSF NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package Production
PSMN2R8-80SSF NextPower 80 V, 2.8 mOhm, 205 Amp, N-channel MOSFET in LFPAK88 package Production
PSMN3R3-100SSF NextPower 100 V, 3.3 mOhm, 180 Amp, N-channel MOSFET in LFPAK88 package Production
PSMN3R5-80YSF NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package Production
PSMN3R9-100YSF NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package Production
PSMN4R5-80YSF NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56 Production
PSMN5R5-100YSF NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN7R2-100YSF NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package Production
PSMN9R8-100YSF NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package Production
PSMNR90-80ASF NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package Development
PSMNR90-80CSF NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package Development

Documentation

File name Title Type Date
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-05-05
AN90003 LFPAK MOSFET thermal design guide Application note 2023-08-22
AN90011 Half-bridge MOSFET switching and its impact on EMC Application note 2020-04-28
AN90016 Maximum continuous currents in NEXPERIA LFPAK power MOSFETs Application note 2020-09-03
AN90019 LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout Application note 2020-07-20
RS724_nexperia_image_stock_communication_infrastructure_server_power_supply_201802-scr Server power supply image Marcom graphics 2021-05-14
AN50005 Paralleling power MOSFETs in high power applications Application note 2021-09-13
AN50014 Understanding the MOSFET peak drain current rating Application note 2022-03-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (21)

File name Title Type Date
PSMN012-100YSF NextPower 100 V, 11.8 mOhm N-channel MOSFET in LFPAK56 package Data sheet 2023-06-20
PSMN015-100YSF NextPower 100 V, 15.5 mOhm N-channel MOSFET in LFPAK56 package Data sheet 2023-06-20
PSMN1R1-80CSF NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package Data sheet 2024-05-13
PSMN1R3-100ASF NextPower 100 V, 1.3 mOhm, N-channel MOSFET in CCPAK1212 package Data sheet 2024-05-13
PSMN1R3-80SSF NextPower 80 V, 1.2 mOhm, 335 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2024-01-26
PSMN1R4-100CSF NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package Data sheet 2024-05-13
PSMN1R8-80SSF NextPower 80 V, 1.8 mOhm, 270 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2022-12-16
PSMN2R0-100SSF NextPower 100 V, 2.07 mOhm, 267 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2022-12-16
PSMN2R3-80SSF NextPower 80 V, 2.3 mOhm, 240 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2024-07-03
PSMN2R6-100SSF NextPower 100 V, 2.6 mΩ, 200 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2024-07-03
PSMN2R6-80YSF NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package Data sheet 2024-04-29
PSMN2R8-80SSF NextPower 80 V, 2.8 mOhm, 205 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2024-07-19
PSMN3R3-100SSF NextPower 100 V, 3.3 mOhm, 180 Amp, N-channel MOSFET in LFPAK88 package Data sheet 2024-07-03
PSMN3R5-80YSF NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package Data sheet 2021-09-03
PSMN3R9-100YSF NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package Data sheet 2021-06-11
PSMN4R5-80YSF NextPower 80 V, 4.5 mOhm N-channel MOSFET in LFPAK56 Data sheet 2023-03-13
PSMN5R5-100YSF NextPower 100 V, 5.6 mOhm N-channel MOSFET in LFPAK56 package Data sheet 2022-10-11
PSMN7R2-100YSF NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package Data sheet 2023-06-20
PSMN9R8-100YSF NextPower 100 V, 10.2 mOhm N-channel MOSFET in LFPAK56 package Data sheet 2023-06-20
PSMNR90-80ASF NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package Data sheet 2024-05-02
PSMNR90-80CSF NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package Data sheet 2024-05-13